(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bushings for Inspection Jig, Shouldered, Slotted, Dowel Pin/D Cut

Bushings for Inspection Jig, Shouldered, Slotted, Dowel Pin/D Cut
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Dimensional Drawing
Bushings for Inspection Jigs Slotted Hole: Related Image
Material Specification
 [ M ] Material[ H ] HardnessShouldered Type
TypeMaterial Code
Rotation
Stopper Type
Alloy tool steel or bearing steel50HRC~(P+0.03
+0.01/W+0.03
+0.01)
E-KJB
(PH8/WH8)
E-KJBH
STC
Austenitic stainless steel-STCS
Martensitic stainless steel45HRC~STCC
Single Side
Cut Type
Alloy tool steel or bearing steel50HRC~(P+0.03
+0.01/W+0.03
+0.01)
E-KJB
(PH8/WH8)
E-KJBH
STCD
Martensitic stainless steel45HRC~STCDC
Specification Table
Please select 1 item from Type, Material Code and D Dimension respectively (For details, refer to the Ordering Example below).
Part NumberCommon to all modelsOnly Shouldered Type
TypeMaterial CodeD0.01mm incrementsLRTH
Shouldered/Rotation Stopper TypeShouldered/Single Side Cut TypePW1mm incrementsSelection
(P+0.03
+0.01/W+0.03
+0.01)
E-KJB
(PH8/WH8)
E-KJBH
STC
STCS
STCC
STCD
STCDC
8[ ! ]34.00~6.00P>W
(W≥3.00)
(Shouldered)
10~20
2.0235D+4
104.00~8.00
124.00~10.00
166.00~14.00
2010.00~18.00
2514.00~22.00
[ ! ]3 Only shouldered type is applicable to D=8.
 
P, WH8
3.00~6.000
-0.014
6.01~10.000
-0.018
10.01~18.000
-0.022
18.01~27.000
-0.027
If there are requirements for rust prevention, give priority to the hard-chrome plated products, products with surface treatment of electroless nickel plating or products made of stainless steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-KJBHSTC8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTC10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTC12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTC16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTC20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTC25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCC8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCC10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCC12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCC16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCC20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCC25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCD8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCD10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCD12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCD16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCD20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCD25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCDC8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCDC10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCDC12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCDC16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCDC20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCDC25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCS8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCS10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCS12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCS16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCS20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBHSTCS25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTC8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTC10-P[4-8/0.01]-W[3-8/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTC12-P[4-10/0.01]-W[3-10/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTC16-P[6-14/0.01]-W[3-14/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTC20-P[10-18/0.01]-W[3-18/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTC25-P[14-22/0.01]-W[3-22/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCC8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCC10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCC12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCC16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCC20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCC25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCD8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCD10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCD12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCD16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCD20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCD25-P[15-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCDC8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCDC10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCDC12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCDC16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCDC20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCDC25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCS8-P[4-6/0.01]-W[3-5.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCS10-P[4-8/0.01]-W[3-7.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCS12-P[4-10/0.01]-W[3-9.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCS16-P[6-14/0.01]-W[3-13.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCS20-P[10-18/0.01]-W[3-17.99/0.01]-L[10-20/1]-T[2,​3,​5]
E-KJBSTCS25-P[14-22/0.01]-W[3-21.99/0.01]-L[10-20/1]-T[2,​3,​5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Hardness Material Hardness (Detail) Type I.D. Tolerance Bushing Diameter D
(φ)
I.D. P (D)
(φ)
Total length L (D)
(mm)
W
(mm)
T
(mm)

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCLocating Pin, Rotation Stopper, ShoulderedH884 ~ 610 ~ 203 ~ 5.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCLocating Pin, Rotation Stopper, ShoulderedH8104 ~ 810 ~ 203 ~ 7.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCLocating Pin, Rotation Stopper, ShoulderedH8124 ~ 1010 ~ 203 ~ 9.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCLocating Pin, Rotation Stopper, ShoulderedH8166 ~ 1410 ~ 203 ~ 13.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCLocating Pin, Rotation Stopper, ShoulderedH82010 ~ 1810 ~ 203 ~ 17.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCLocating Pin, Rotation Stopper, ShoulderedH82514 ~ 2210 ~ 203 ~ 21.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCLocating Pin, Rotation Stopper, ShoulderedH884 ~ 610 ~ 203 ~ 5.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCLocating Pin, Rotation Stopper, ShoulderedH8104 ~ 810 ~ 203 ~ 7.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCLocating Pin, Rotation Stopper, ShoulderedH8124 ~ 1010 ~ 203 ~ 9.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCLocating Pin, Rotation Stopper, ShoulderedH8166 ~ 1410 ~ 203 ~ 13.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCLocating Pin, Rotation Stopper, ShoulderedH82010 ~ 1810 ~ 203 ~ 17.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCLocating Pin, Rotation Stopper, ShoulderedH82514 ~ 2210 ~ 203 ~ 21.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCOne Side Cutting Edge, ShoulderedH884 ~ 610 ~ 203 ~ 5.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCOne Side Cutting Edge, ShoulderedH8104 ~ 810 ~ 203 ~ 7.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCOne Side Cutting Edge, ShoulderedH8124 ~ 1010 ~ 203 ~ 9.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCOne Side Cutting Edge, ShoulderedH8166 ~ 1410 ~ 203 ~ 13.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCOne Side Cutting Edge, ShoulderedH82010 ~ 1810 ~ 203 ~ 17.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCOne Side Cutting Edge, ShoulderedH82514 ~ 2210 ~ 203 ~ 21.992 ~ 5

-

1 Piece(s) 9 Day(s) 10-------4 ~ 610 ~ 203 ~ 5.992 ~ 5

-

1 Piece(s) 9 Day(s) 10-------4 ~ 810 ~ 203 ~ 7.992 ~ 5

-

1 Piece(s) 9 Day(s) 10-------4 ~ 1010 ~ 203 ~ 9.992 ~ 5

-

1 Piece(s) 9 Day(s) 10-------6 ~ 1410 ~ 203 ~ 13.992 ~ 5

-

1 Piece(s) 9 Day(s) 10-------10 ~ 1810 ~ 203 ~ 17.992 ~ 5

-

1 Piece(s) 9 Day(s) 10-------14 ~ 2210 ~ 203 ~ 21.992 ~ 5

-

1 Piece(s) 9 Day(s) 10-------4 ~ 610 ~ 203 ~ 5.992 ~ 5

-

1 Piece(s) 9 Day(s) 10-------4 ~ 810 ~ 203 ~ 7.992 ~ 5

-

1 Piece(s) 9 Day(s) 10-------4 ~ 1010 ~ 203 ~ 9.992 ~ 5

-

1 Piece(s) 9 Day(s) 10-------6 ~ 1410 ~ 203 ~ 13.992 ~ 5

-

1 Piece(s) 9 Day(s) 10-------10 ~ 1810 ~ 203 ~ 17.992 ~ 5

-

1 Piece(s) 9 Day(s) 10-------14 ~ 2210 ~ 203 ~ 21.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCLocating Pin, Rotation Stopper, Shouldered+0.03/+0.0184 ~ 610 ~ 203 ~ 5.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCLocating Pin, Rotation Stopper, Shouldered+0.03/+0.01104 ~ 810 ~ 203 ~ 82 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCLocating Pin, Rotation Stopper, Shouldered+0.03/+0.01124 ~ 1010 ~ 203 ~ 102 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCLocating Pin, Rotation Stopper, Shouldered+0.03/+0.01166 ~ 1410 ~ 203 ~ 142 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCLocating Pin, Rotation Stopper, Shouldered+0.03/+0.012010 ~ 1810 ~ 203 ~ 182 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCLocating Pin, Rotation Stopper, Shouldered+0.03/+0.012514 ~ 2210 ~ 203 ~ 222 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCLocating Pin, Rotation Stopper, Shouldered+0.03/+0.0184 ~ 610 ~ 203 ~ 5.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCLocating Pin, Rotation Stopper, Shouldered+0.03/+0.01104 ~ 810 ~ 203 ~ 7.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCLocating Pin, Rotation Stopper, Shouldered+0.03/+0.01124 ~ 1010 ~ 203 ~ 9.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCLocating Pin, Rotation Stopper, Shouldered+0.03/+0.01166 ~ 1410 ~ 203 ~ 13.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCLocating Pin, Rotation Stopper, Shouldered+0.03/+0.012010 ~ 1810 ~ 203 ~ 17.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCLocating Pin, Rotation Stopper, Shouldered+0.03/+0.012514 ~ 2210 ~ 203 ~ 21.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCOne Side Cutting Edge, Shouldered+0.03/+0.0184 ~ 610 ~ 203 ~ 5.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCOne Side Cutting Edge, Shouldered+0.03/+0.01104 ~ 810 ~ 203 ~ 7.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCOne Side Cutting Edge, Shouldered+0.03/+0.01124 ~ 1010 ~ 203 ~ 9.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCOne Side Cutting Edge, Shouldered+0.03/+0.01166 ~ 1410 ~ 203 ~ 13.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCOne Side Cutting Edge, Shouldered+0.03/+0.012010 ~ 1810 ~ 203 ~ 17.992 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelProvidedAlloy tool steel or bearing steel50~60HRCOne Side Cutting Edge, Shouldered+0.03/+0.012515 ~ 2210 ~ 203 ~ 21.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCOne Side Cutting Edge, Shouldered+0.03/+0.0184 ~ 610 ~ 203 ~ 5.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCOne Side Cutting Edge, Shouldered+0.03/+0.01104 ~ 810 ~ 203 ~ 7.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCOne Side Cutting Edge, Shouldered+0.03/+0.01124 ~ 1010 ~ 203 ~ 9.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCOne Side Cutting Edge, Shouldered+0.03/+0.01166 ~ 1410 ~ 203 ~ 13.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCOne Side Cutting Edge, Shouldered+0.03/+0.012010 ~ 1810 ~ 203 ~ 17.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelProvidedEquivalent to SUS440C45~50HRCOne Side Cutting Edge, Shouldered+0.03/+0.012514 ~ 2210 ~ 203 ~ 21.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelNot ProvidedAustenitic stainless steel-Locating Pin, Rotation Stopper, Shouldered+0.03/+0.0184 ~ 610 ~ 203 ~ 5.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelNot ProvidedAustenitic stainless steel-Locating Pin, Rotation Stopper, Shouldered+0.03/+0.01104 ~ 810 ~ 203 ~ 7.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelNot ProvidedAustenitic stainless steel-Locating Pin, Rotation Stopper, Shouldered+0.03/+0.01124 ~ 1010 ~ 203 ~ 9.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelNot ProvidedAustenitic stainless steel-Locating Pin, Rotation Stopper, Shouldered+0.03/+0.01166 ~ 1410 ~ 203 ~ 13.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelNot ProvidedAustenitic stainless steel-Locating Pin, Rotation Stopper, Shouldered+0.03/+0.012010 ~ 1810 ~ 203 ~ 17.992 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelNot ProvidedAustenitic stainless steel-Locating Pin, Rotation Stopper, Shouldered+0.03/+0.012514 ~ 2210 ~ 203 ~ 21.992 ~ 5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Hardness Material Hardness (Detail) Type I.D. Tolerance Bushing Diameter D
(φ)
I.D. P (D)
(φ)
Total length L (D)
(mm)
W
(mm)
T
(mm)

Loading...

  1. 1

Basic Information

Basic Shape Shouldered Hole Shape Oval Hole Type Straight
With or w/o Tap Not Tapped O.D. Tolerance Standard Surface Treatment Not Provided
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list