(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stroke Pin Tip

Stroke Pin Tip

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,024₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview
Stroke Pin Tip
●Used as replacements for worn tips of stroke pins, etc.
●The mating object is spring plunger, also known as the positioning column, ball screw, spring screw, etc. It is a product involving vertical stroke, in which the front pin is pressed till the pin sinks into the body and then the front pin can be ejected through the built-in spring. It can be used in mold release, workpiece lifting and positioning, etc.
Dimensional Drawing
Dimensional Drawing
Specification Table
Specification Table
Part NumberApplicable Stroke PinWM×Pitch
TypeD(Coarse)
E-LSPPHA5E-LSPPL6-554M2.5×0.45
6E-LSPPL8-65M3×0.5
8E-LSPPL10-867M4×0.7

Material Specification
TYPEFront EndMetal core
Material Material
E-LSPPHAPOMSUS303
Product Features
●Threaded structure facilitates rapid replacement
●Can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
Part Number
E-LSPPHA5
E-LSPPHA6
E-LSPPHA8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSDiameter D
(mm)
Applicable Stroke Pin Thread Specification

₹ 1,024.00

1 Piece(s) Available 10 Day(s) 105E-LSPPL6-5M2.5×0.45

₹ 1,064.00

1 Piece(s) Available 10 Day(s) 106E-LSPPL8-6M3×0.5

₹ 1,122.00

1 Piece(s) Available 10 Day(s) 108E-LSPPL10-8M4×0.7

Loading...

  1. 1

Basic Information

Pin Material Resin Body Material Stainless Steel

Frequently asked question (FAQ)

Question: Can the knob plunger withstand radial force?
Answer: No, it can only withstand axial force.
Question: What role does a spring plunger play?
Answer: With pin-shaped front section, it can be used to eject workpieces or stoppers.
Question: What is the anti-loosening treatment of a ball plunger?
Answer: It refers to fixation using anaerobic adhesives filled in microcapsules. A ball plunger will fail once it becomes loosened, so it is necessary to use anaerobic adhesives for threads. An ideal anti-loosening effect will be achieved when placed at a temperature above 25℃ for 72 hours.
X
whatsapp-qr whatsapp-icon