(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Load (N) | ||
Type | H | min. | max. |
(Steel Convex Pin) E-LPJSB (Resin Convex Pin) E-LNPSB | 10 | 5.8 | 15.5 |
15 | |||
20 |
Type | Body | Pin | Spring | ||||
Material | Treatment | Material | Hardness | Surface Treatment | Material | ||
Steel Convex Pin | E-LPJSB | 1215 | Nickel plating | 45# | 45~55HRC | Nickel plating | SUS304 |
Resin Convex Pin | E-LNPSB | POM | - | - |
Part Number |
---|
E-LNPSB10 |
E-LNPSB15 |
E-LNPSB20 |
E-LPJSB10 |
E-LPJSB15 |
E-LPJSB20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pin Material | Pin Surface Treatment | Pin Shaft Height H (mm) |
---|---|---|---|---|---|---|---|---|
₹ 1,750.00 | 1 Piece(s) | Available | 12 Day(s) | 10 | [Others] Resin | Not Provided | 10 | |
₹ 1,809.00 | 1 Piece(s) | Available | 12 Day(s) | 10 | [Others] Resin | Not Provided | 15 | |
₹ 1,875.00 | 1 Piece(s) | Available | 12 Day(s) | 10 | [Others] Resin | Not Provided | 20 | |
₹ 1,751.00 | 1 Piece(s) | Available | 12 Day(s) | 10 | [Steel] Steel | Electroless Nickel Plating | 10 | |
₹ 1,810.00 | 1 Piece(s) | Available | 12 Day(s) | 10 | [Steel] Steel | Electroless Nickel Plating | 15 | |
₹ 1,875.00 | 1 Piece(s) | Available | 12 Day(s) | 10 | [Steel] Steel | Electroless Nickel Plating | 20 |
Loading...
Stroke (S)(mm) | 5 | Body Material | Steel | Mounting Method | Screw Mounted |
---|---|---|---|---|---|
Initial Load (Range)(N) | 0.01~50 | Main Body Surface Treatment | Nickel Plating | Min. Load(N) | 5.8 |
Max. Load(N) | 15.5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy