(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spring Plungers Micro, Set Screw

Spring Plungers Micro, Set Screw

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spring Plungers Micro, Set Screw
  • Spring Plungers Micro, Set Screw
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,250₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview
Spring Plungers Micro, Set Screw

♢The spring plunger is also known as the positioning column, ball screw, spring screw, etc. It is a product involving vertical stroke, in which the front pin is pressed till the pin sinks into the body and then the front pin can be ejected through the built-in spring. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
♢This series comes with a groove that is laterally fixed by set screws.
Dimensional Drawing
Example of Sensor Use

Material Specification
Load ClassificationTybeBodyPinSpring
Flat Head Material Material Material
Light LoadE-LMPFLTSUS303SUS304SUS304
Heavy LoadE-LMPFHT
Specification Table
Spring Plungers Micro, Set Screw
 
Part NumberSdD1LFGCLight LoadHeavy Load
TypeDh7Load (N)Load (N)
min.max.min.max.
(Flat Head)
E-LMPFLT
E-LMPFHT
21.512.520.52.50.510.10.490.981.963.92
330.51.673.73
3323.520.50.20.491.472.453.92
630.52.263.73
4334.520.53.50.80.20.591.473.435.3
625.50.492.062.455.3
937.50.693.922.946.47
5445.522.50.30.641.963.736.96
829.50.783.823.047.06
1237.50.835.792.757.06
Product Features
♢O.D. φ2~5 small diameter type helps saving space. The front end is available in flat head type, spherical type and cone head R type, allowing for selection of suitable products according to the requirements for mounting hole.
♢ It is made of all stainless steel without painting and coloring, so it is suitable for equipment with high requirements on the surface.
♢ The spring plunger is a product involving vertical stroke. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
Usage Method
When pressed down
When released
Usage Method
Usage Method

Part Number
E-LMPFHT2-1.5
E-LMPFHT2-3
E-LMPFHT3-3
E-LMPFHT3-6
E-LMPFHT4-3
E-LMPFHT4-6
E-LMPFHT4-9
E-LMPFHT5-4
E-LMPFHT5-8
E-LMPFHT5-12
E-LMPFLT2-1.5
E-LMPFLT2-3
E-LMPFLT3-3
E-LMPFLT3-6
E-LMPFLT4-3
E-LMPFLT4-6
E-LMPFLT4-9
E-LMPFLT5-4
E-LMPFLT5-8
E-LMPFLT5-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. M
(mm)
Stroke (S)
(mm)
Min. Load
(N)
Max. Load
(N)

₹ 1,302.00

1 Piece(s) Available 12 Day(s) 1021.51.963.92

₹ 1,302.00

1 Piece(s) Available 12 Day(s) 10231.673.73

₹ 1,276.00

1 Piece(s) Available 12 Day(s) 10332.453.92

₹ 1,276.00

1 Piece(s) Available 12 Day(s) 10362.263.73

₹ 1,250.00

1 Piece(s) Available 12 Day(s) 10433.435.3

₹ 1,251.00

1 Piece(s) Available 12 Day(s) 10462.455.3

₹ 1,252.00

1 Piece(s) Available 12 Day(s) 10492.946.47

₹ 1,252.00

1 Piece(s) Available 12 Day(s) 10543.736.96

₹ 1,252.00

1 Piece(s) Available 12 Day(s) 10583.047.06

₹ 1,253.00

1 Piece(s) Available 12 Day(s) 105122.757.06

₹ 1,302.00

1 Piece(s) Available 12 Day(s) 1021.50.490.98

₹ 1,302.00

1 Piece(s) Available 12 Day(s) 10230.490.98

₹ 1,276.00

1 Piece(s) Available 12 Day(s) 10330.491.47

₹ 1,276.00

1 Piece(s) Available 12 Day(s) 10360.491.47

₹ 1,250.00

1 Piece(s) Available 12 Day(s) 10430.591.47

₹ 1,251.00

1 Piece(s) Available 12 Day(s) 10460.492.06

₹ 1,252.00

1 Piece(s) Available 12 Day(s) 10490.693.92

₹ 1,251.00

1 Piece(s) Available 12 Day(s) 10540.641.96

₹ 1,252.00

1 Piece(s) Available 12 Day(s) 10580.783.82

₹ 1,253.00

1 Piece(s) Available 12 Day(s) 105120.835.79

Loading...

  1. 1

Basic Information

Pin Material Stainless Steel Body Material Stainless Steel Mounting Method Press Fit
Initial Load (Range)(N) 0.01~50 Thread Locking Treatment Not Provided Tip Heat Treatment Not Provided
Main Body Surface Treatment Not Provided Pin Surface Treatment Not Provided

Frequently asked question (FAQ)

Question: What role does a ball plunger play?
Answer: It specifies the stroke of the front ball and can be used for temporary positioning and indexing of workpieces.
Question: What role does a spring plunger play?
Answer: With pin-shaped front section, it can be used to eject workpieces or stoppers.
Question: What is the meaning of load min and max?
Answer: The min. load represents the initial load, and the max. load represents the load at the maximum press-in limit of ball head.
Question: Can the knob plunger withstand radial force?
Answer: No, it can only withstand axial force.

Check other FAQ (1 items) Hide

X
whatsapp-qr whatsapp-icon