(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Load Classification | Type | Body | Pin | Spring | |||||
Material | Hardness | Surface Treatment | Material | Hardness | Surface Treatment | Material | |||
Steel Convex Pin | Ultra Light Load | E-LSPJS | 40Cr | 15~20HRC | Black Oxide | 1215 | 5~10HRC | Zinc Plating | SWP-B |
Light Load | E-LSPJL | ||||||||
Heavy Load | E-LSPJH | Black Oxide | |||||||
Ultra Heavy Load | E-LSPJF | Nickel plating | |||||||
Resin Convex Pin | Ultra Light Load | E-LSPRRS | Black Oxide | POM | - | _ | |||
Light Load | E-LSPRM | ||||||||
Heavy Load | E-LSPRH | ||||||||
Ultra Heavy Load | E-LSPRF | Nickel plating |
Part Number | d | S | L | ℓ | B | Ultra Light Load | Light Load | Heavy Load | Ultra Heavy Load | |||||
Type | M (Coarse Thread) | Load (N) | Load (N) | Load (N) | Load (N) | |||||||||
min. | max. | min. | max. | min. | max. | min. | max. | |||||||
(Steel Convex Pin) E-LSPJS E-LSPJL E-LSPJH E-LSPJF (Resin Convex Pin) E-LSPRRS E-LSPRM E-LSPRH E-LSPRF | 3 | 1.2 | 1 | 7 | 1 | 1.5 | 0.11 | 0.48 | 0.4 | 1.5 | 0.8 | 2 | - | - |
4 | 2.1 | 1.2 | 9 | 1.5 | 2 | 0.49 | 1.55 | 1.6 | 5 | 2 | 9 | 4.4 | 11.9 | |
5 | 2.7 | 1.5 | 12 | 2 | 2.5 | 0.53 | 2.53 | 2 | 7.8 | 4.9 | 14.7 | 4.1 | 24.9 | |
6 | 3.2 | 1.5 | 13 | 2.5 | 3 | 0.89 | 3.11 | 2.9 | 9.8 | 5.9 | 19.6 | 7.7 | 30.6 | |
8 | 4 | 2 | 15 | 2.5 | 4 | 0.9 | 3.14 | 2.9 | 9.8 | 5.9 | 19.6 | 8.6 | 43 | |
10 | 5 | 2.5 | 16 | 3 | 5 | 1.76 | 4.71 | 4.9 | 14.7 | 9.8 | 29.4 | 14.1 | 53.1 | |
12 | 6 | 3.5 | 20 | 3 | 6 | 1.96 | 4.82 | 4.9 | 14.7 | 9.8 | 29.4 | 23.1 | 58.3 | |
16 | 8 | 4.5 | 22 | 3 | 8 | 3.29 | 9 | 9.8 | 29.4 | 19.6 | 58.8 | 26.6 | 78.8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. M (mm) | Stroke (S) (mm) | Pin Material | Thread Locking Treatment | Main Body Surface Treatment | Pin Surface Treatment | Min. Load (N) | Max. Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 961.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 4 | 1.2 | [Steel] Steel | Not Provided | Nickel Plating | Black Oxide | 4.4 | 11.9 | |
₹ 962.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 5 | 1.5 | [Steel] Steel | Provided | Nickel Plating | Black Oxide | 4.1 | 24.9 | |
₹ 963.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 1.5 | [Steel] Steel | Provided | Nickel Plating | Black Oxide | 7.7 | 30.6 | |
₹ 974.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 2 | [Steel] Steel | Provided | Nickel Plating | Black Oxide | 8.6 | 43 | |
₹ 983.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 2.5 | [Steel] Steel | Provided | Nickel Plating | Black Oxide | 14.1 | 53.1 | |
₹ 1,013.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 3.5 | [Steel] Steel | Provided | Nickel Plating | Black Oxide | 23.1 | 58.3 | |
₹ 1,094.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 4.5 | [Steel] Steel | Provided | Nickel Plating | Black Oxide | 26.6 | 78.8 | |
₹ 957.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 3 | 1 | [Steel] Steel | Not Provided | Black Oxide | Black Oxide | 0.8 | 2 | |
₹ 953.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 4 | 1.2 | [Steel] Steel | Not Provided | Black Oxide | Black Oxide | 2 | 9 | |
₹ 954.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 5 | 1.5 | [Steel] Steel | Provided | Black Oxide | Black Oxide | 4.9 | 14.7 | |
₹ 955.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 1.5 | [Steel] Steel | Provided | Black Oxide | Black Oxide | 5.9 | 19.6 | |
₹ 965.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 2 | [Steel] Steel | Provided | Black Oxide | Black Oxide | 5.9 | 19.6 | |
₹ 972.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 2.5 | [Steel] Steel | Provided | Black Oxide | Black Oxide | 9.8 | 29.4 | |
₹ 998.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 3.5 | [Steel] Steel | Provided | Black Oxide | Black Oxide | 9.8 | 29.4 | |
₹ 1,079.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 4.5 | [Steel] Steel | Provided | Black Oxide | Black Oxide | 19.6 | 58.8 | |
₹ 957.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 3 | 1 | [Steel] Steel | Not Provided | Black Oxide | Zinc Plating | 0.4 | 1.5 | |
₹ 953.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 4 | 1.2 | [Steel] Steel | Not Provided | Black Oxide | Zinc Plating | 1.6 | 5 | |
₹ 954.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 5 | 1.5 | [Steel] Steel | Provided | Black Oxide | Zinc Plating | 2 | 7.8 | |
₹ 955.00 | 1 Piece(s) | Available | 14 Day(s) | 10 | 6 | 1.5 | [Steel] Steel | Provided | Black Oxide | Zinc Plating | 2.9 | 9.8 | |
₹ 965.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 2 | [Steel] Steel | Provided | Black Oxide | Zinc Plating | 2.9 | 9.8 | |
₹ 972.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 2.5 | [Steel] Steel | Provided | Black Oxide | Zinc Plating | 4.9 | 14.7 | |
₹ 997.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 3.5 | [Steel] Steel | Provided | Black Oxide | Zinc Plating | 4.9 | 14.7 | |
₹ 1,078.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 4.5 | [Steel] Steel | Provided | Black Oxide | Zinc Plating | 9.8 | 29.4 | |
₹ 957.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 3 | 1 | [Steel] Steel | Not Provided | Black Oxide | Zinc Plating | 0.11 | 0.48 | |
₹ 953.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 4 | 1.2 | [Steel] Steel | Not Provided | Black Oxide | Zinc Plating | 0.49 | 1.55 | |
₹ 954.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 5 | 1.5 | [Steel] Steel | Provided | Black Oxide | Zinc Plating | 0.53 | 2.53 | |
₹ 955.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 1.5 | [Steel] Steel | Provided | Black Oxide | Zinc Plating | 0.89 | 3.11 | |
₹ 965.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 2 | [Steel] Steel | Provided | Black Oxide | Zinc Plating | 0.9 | 3.14 | |
₹ 972.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 2.5 | [Steel] Steel | Provided | Black Oxide | Zinc Plating | 1.76 | 4.71 | |
₹ 997.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 3.5 | [Steel] Steel | Provided | Black Oxide | Zinc Plating | 1.96 | 4.82 | |
₹ 1,077.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 4.5 | [Steel] Steel | Provided | Black Oxide | Zinc Plating | 3.29 | 9 | |
₹ 961.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 4 | 1.2 | [Others] Resin | Not Provided | Nickel Plating | Not Provided | 4.4 | 11.9 | |
₹ 962.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 5 | 1.5 | [Others] Resin | Provided | Nickel Plating | Not Provided | 4.1 | 24.9 | |
₹ 962.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 1.5 | [Others] Resin | Provided | Nickel Plating | Not Provided | 7.7 | 30.6 | |
₹ 969.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 2 | [Others] Resin | Provided | Nickel Plating | Not Provided | 8.6 | 43 | |
₹ 982.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 2.5 | [Others] Resin | Provided | Nickel Plating | Not Provided | 14.1 | 53.1 | |
₹ 1,012.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 3.5 | [Others] Resin | Provided | Nickel Plating | Not Provided | 23.1 | 58.3 | |
₹ 1,091.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 4.5 | [Others] Resin | Provided | Nickel Plating | Not Provided | 26.6 | 78.8 | |
₹ 957.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 3 | 1 | [Others] Resin | Not Provided | Black Oxide | Not Provided | 0.8 | 2 | |
₹ 953.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 4 | 1.2 | [Others] Resin | Not Provided | Black Oxide | Not Provided | 2 | 9 | |
₹ 954.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 5 | 1.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 4.9 | 14.7 | |
₹ 954.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 1.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 5.9 | 19.6 | |
₹ 964.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 2 | [Others] Resin | Provided | Black Oxide | Not Provided | 5.9 | 19.6 | |
₹ 976.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 2.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 9.8 | 29.4 | |
₹ 996.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 3.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 9.8 | 29.4 | |
₹ 1,068.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 4.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 19.6 | 58.8 | |
₹ 957.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 3 | 1 | [Others] Resin | Not Provided | Black Oxide | Not Provided | 0.4 | 1.5 | |
₹ 953.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 4 | 1.2 | [Others] Resin | Not Provided | Black Oxide | Not Provided | 1.6 | 5 | |
₹ 954.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 5 | 1.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 2 | 7.8 | |
₹ 954.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 1.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 2.9 | 9.8 | |
₹ 964.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 2 | [Others] Resin | Provided | Black Oxide | Not Provided | 2.9 | 9.8 | |
₹ 971.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 2.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 4.9 | 14.7 | |
₹ 996.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 3.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 4.9 | 14.7 | |
₹ 1,075.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 4.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 9.8 | 29.4 | |
₹ 957.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 3 | 1 | [Others] Resin | Not Provided | Black Oxide | Not Provided | 0.11 | 0.48 | |
₹ 953.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 4 | 1.2 | [Others] Resin | Not Provided | Black Oxide | Not Provided | 0.49 | 1.55 | |
₹ 954.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 5 | 1.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 0.53 | 2.53 | |
₹ 954.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 1.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 0.89 | 3.11 | |
₹ 964.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 2 | [Others] Resin | Provided | Black Oxide | Not Provided | 0.9 | 3.14 | |
₹ 971.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 2.5 | [Others] Resin | Provided | Black Oxide | Not Provided | 1.76 | 4.71 |
Loading...
Body Material | Steel | Mounting Method | Screw-In | Initial Load (Range)(N) | 0.01~50 |
---|---|---|---|---|---|
Tip Heat Treatment | Not Provided | Wrench Hole Shape | Hex |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy