(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Part Number | d | b | E | L1 | Load (N) | ||||
Type | NO. | min. | max. | ||||||
E-LTBPJ (Horizontal Bracket Type) E-LSBPJ (Vertical Bracket Type) | Light Load | 1 | 14 | 5 | 11 | 25 | 3 | 5.1 | |
1A | 19 | 6 | 12.8 | 27.5 | |||||
Heavy Load | 2 | 14 | 5 | 11 | 25 | 6.1 | 10.4 | ||
2A | 19 | 6 | 12.8 | 27.5 |
Type | Body | Pin | Bearing | Bushing | Spring | |
![]() | ![]() | ![]() | ![]() | ![]() | ||
Horizontal Bracket Type | E-LTBPJ | SUS304 | SUS303 | SUJ2 | High Strength Copper Alloy | SUS304 |
Vertical Bracket Type | E-LSBPJ |
Part Number |
---|
E-LSBPJ1 |
E-LSBPJ1A |
E-LSBPJ2 |
E-LSBPJ2A |
E-LTBPJ1 |
E-LTBPJ1A |
E-LTBPJ2 |
E-LTBPJ2A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Initial Load (N) | Max. Load (N) | Roller Diameter d (mm) | Product Type |
---|---|---|---|---|---|---|---|---|---|
₹ 3,015.00 | 1 Piece(s) | Available | 14 Day(s) | 10 | 3 | 5.1 | 14 | Vertical Bracket Type | |
₹ 3,021.00 | 1 Piece(s) | Available | 14 Day(s) | 10 | 3 | 5.1 | 19 | Vertical Bracket Type | |
₹ 3,015.00 | 1 Piece(s) | Available | 14 Day(s) | 10 | 6.1 | 10.4 | 14 | Vertical Bracket Type | |
₹ 3,023.00 | 1 Piece(s) | Available | 14 Day(s) | 10 | 6.1 | 10.4 | 19 | Vertical Bracket Type | |
₹ 3,015.00 | 1 Piece(s) | Available | 14 Day(s) | 10 | 3 | 5.1 | 14 | Horizontal Bracket Type | |
₹ 3,019.00 | 1 Piece(s) | Available | 14 Day(s) | 10 | 3 | 5.1 | 19 | Horizontal Bracket Type | |
₹ 3,018.00 | 1 Piece(s) | Available | 14 Day(s) | 10 | 6.1 | 10.4 | 14 | Horizontal Bracket Type | |
₹ 3,022.00 | 1 Piece(s) | Available | 14 Day(s) | 10 | 6.1 | 10.4 | 19 | Horizontal Bracket Type |
Loading...
Stroke (S)(mm) | 5 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy