(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Stroke (S)(mm) | 3 | Initial Load(N) | 0.4 |
---|---|---|---|
Max. Load(N) | 10.2 | RoHS | 10 |
Loading...
Stroke (S)(mm) | 3 | Initial Load(N) | 0.4 |
---|---|---|---|
Max. Load(N) | 10.2 | RoHS | 10 |
Loading...
Stroke (S)(mm) | 3 | Initial Load(N) | 0.4 |
---|---|---|---|
Max. Load(N) | 10.2 | RoHS | 10 |
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Loading...
Stroke (S)(mm) | 3 | Initial Load(N) | 0.4 |
---|---|---|---|
Max. Load(N) | 10.2 | RoHS | 10 |
Loading...
Loading...
Loading...
Stroke (S)(mm) | 3 | Initial Load(N) | 0.4 |
---|---|---|---|
Max. Load(N) | 10.2 | RoHS | 10 |
Type | NO | Min. Screw-in Amount (X=3) | Max. Screw-in Amount (X=0) | ||
Load (N) | Load (N) | ||||
min. | max. | min. | max. | ||
E-LCBPJ | 9 | 0.4 | 4.2 | 6.6 | 10.2 |
Type | ①②③Body·Arm·Adjusting Screw | ④Bearing | ⑤Bearing Shaft | ⑥Spring | ⑦Set Screw | ⑧Nut | |
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ||
E-LCBPJ | SUS303 | SUS440C | SUS303 | SUS304 | SUS303 | SUS304 |
Stroke (S)(mm) | 3 | Initial Load(N) | 0.4 | Max. Load(N) | 10.2 |
---|
Please check the type/dimensions/specifications of the part E-LCBPJ9 in the Roller Plungers Compact Type, Load Adjustable series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy