(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | d | S | L | ℓ | B | h | Load (N) | ||
Type | M (Coarse Thread) | min. | max. | ||||||
E-LBPRM E-LBPRJ | 6 | 3 | 0.8 | 13 | 2.5 | 3 | 1.5 | 8.1 | 29.6 |
8 | 4 | 1.3 | 15 | 4 | 2 | 12.6 | 39.8 | ||
10 | 5 | 1.6 | 16 | 3 | 5 | 2.5 | 13.5 | 44.4 | |
12 | 7.1 | 2.3 | 20 | 6 | 3 | 16.1 | 46.9 | ||
16 | 9.5 | 3.1 | 25 | 8 | 4 | 26.1 | 88.2 |
Type | Body | Ball | Sub Ball | Spring | ||
Material | Material | Hardness | Material | Hardness | Material | |
E-LBPRM | SUS304 | SUS440C | 55HRC~ | SUS440C | 55HRC~ | SUS304 |
E-LBPRJ | POM | - |
Part Number |
---|
E-LBPRJ6 |
E-LBPRJ8 |
E-LBPRJ10 |
E-LBPRJ12 |
E-LBPRJ16 |
E-LBPRM6 |
E-LBPRM8 |
E-LBPRM10 |
E-LBPRM12 |
E-LBPRM16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. M (mm) | Stroke (S) (mm) | Ball Material | Initial Load (N) | Max. Load (N) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,131.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 0.8 | [Others / Ceramics] Resin | 8.1 | 29.6 | |
₹ 1,133.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 1.3 | [Others / Ceramics] Resin | 12.6 | 39.8 | |
₹ 1,135.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 1.6 | [Others / Ceramics] Resin | 13.5 | 44.4 | |
₹ 1,154.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 2.3 | [Others / Ceramics] Resin | 16.1 | 46.9 | |
₹ 1,506.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 3.1 | [Others / Ceramics] Resin | 26.1 | 88.2 | |
₹ 1,131.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 0.8 | [Stainless Steel] Stainless Steel | 8.1 | 29.6 | |
₹ 1,133.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 1.3 | [Stainless Steel] Stainless Steel | 12.6 | 39.8 | |
₹ 1,135.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 1.6 | [Stainless Steel] Stainless Steel | 13.5 | 44.4 | |
₹ 1,155.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 2.3 | [Stainless Steel] Stainless Steel | 16.1 | 46.9 | |
₹ 1,509.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 3.1 | [Stainless Steel] Stainless Steel | 26.1 | 88.2 |
Loading...
Mounting Method | Screw (Hex) | Thread Locking Treatment | Not Provided | Initial Load (Range)(N) | 0.01~50 |
---|---|---|---|---|---|
Tip Heat Treatment | Not Provided | Main Body Surface Treatment | Not Provided | Pin Surface Treatment | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy