(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Part Number | Handle Rotating Direction | W | W1 | S | D1 | L | L1 | L2 | L3 | L4 | P | H | H1 | A | SW | d | Load (N) | ||
TYPE | D | min. | max. | ||||||||||||||||
E-LZAU54 | 8 | L (Left-Hand) R (Right-Hand) | 48 | 20 | 14 | 37 | 69 | 35 | 12 | 18 | 7.5 | 34 | 20 | 7.5 | 10 | 6.1 | 6.1 | 12 | 40 |
10 | |||||||||||||||||||
12 | |||||||||||||||||||
14 |
TYPE | Handle Type | Handlebar | Body | Pin | Spring | ||||
Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment | Hardness | Material | ||
E-LZAU54 | L-Shaped/R-Shaped | S35C | Zinc Plating | S35C | Black Zinc Plating | S35C | Zinc Plating | 45~55HRC | SWP-B |
Part Number |
---|
E-LZAU54-D8-L |
E-LZAU54-D8-R |
E-LZAU54-D10-L |
E-LZAU54-D10-R |
E-LZAU54-D12-L |
E-LZAU54-D12-R |
E-LZAU54-D14-L |
E-LZAU54-D14-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip Outer Dia. B (Ø) | Handle Type |
---|---|---|---|---|---|---|---|
₹ 1,810.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | Left-Hand | |
₹ 1,810.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | Right-Hand | |
₹ 1,824.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | Left-Hand | |
₹ 1,824.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | Right-Hand | |
₹ 1,832.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | Left-Hand | |
₹ 1,832.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | Right-Hand | |
₹ 1,842.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 14 | Left-Hand | |
₹ 1,842.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 14 | Right-Hand |
Loading...
Type | Vertical-Flanged | 行程(mm) | 14 | Locking Mechanism | Self-locking Type |
---|---|---|---|---|---|
Mounting Method | Flange | Body Material | Steel | 长度(mm) | 54 |
Overall Length | Standard | Pin Material | S45C | Pin Surface Treatment | Zinc Plating |
Tip Heat Treatment | Hardening | Main Body Surface Treatment | Coating |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy