(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Coarse Thread (Pitch) | B | S | d | L | L2 | L3 | SW1 | SW2 | Load (N) | ||
TYPE | M | min. | max. | |||||||||
E-LZAU41 E-LZAU42 E-LZAU51 E-LZAU52 | 6 | 1 | 4 | 9.5 | 2.3 | 41.5 | 20 | 15.5 | 6 | 10 | 3 | 12 |
8 | 1.25 | 5 | 12 | 3 | 54 | 27 | 19.2 | 8 | 13 | 2.8 | 13 | |
10 | 1.5 | 6 | 14 | 3.5 | 65 | 33.5 | 22.9 | 10 | 16 | 4 | 18 | |
12 | 1.75 | 8 | 19 | 4.7 | 73 | 31.8 | 31.2 | 12 | 18 | 4 | 18 | |
16 | 2 | 10 | 25 | 102.5 | 50.5 | 35 | 16 | 24 | 7.3 | 36 |
TYPE | Handlebar | Body | Pin | Spring | Lock Nut | |||||
L Type | Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment | Hardness | Material | Material | Surface Treatment |
E-LZAU41 | S45C | Zinc Plating | 1215 | Zinc Plating | S45C | Zinc Plating | 45~55HRC | SUS304 | - | - |
E-LZAU42 | SUS303 | - | SUS303 | - | SUS303 | - | - | - | - | |
E-LZAU51 | S45C | Zinc Plating | 1215 | Zinc Plating | S45C | Zinc Plating | 45~55HRC | 353 | Zinc Plating | |
E-LZAU52 | SUS303 | - | SUS303 | - | SUS303 | - | - | SUS304 | - |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Body Material | 长度 (mm) | Pin Material | All Stainless | Pin Surface Treatment | Main Body Surface Treatment | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,055.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 4 | 9.5 | [Steel] Steel | 32 | S45C | Not Compliant | Zinc Plating | Zinc Plating | Not Provided | |
₹ 1,093.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 5 | 12 | [Steel] Steel | 42 | S45C | Not Compliant | Zinc Plating | Zinc Plating | Not Provided | |
₹ 1,140.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 6 | 14 | [Steel] Steel | 51 | S45C | Not Compliant | Zinc Plating | Zinc Plating | Not Provided | |
₹ 1,209.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 8 | 19 | [Steel] Steel | 54 | S45C | Not Compliant | Zinc Plating | Zinc Plating | Not Provided | |
₹ 1,293.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 10 | 25 | [Steel] Steel | 77.5 | S45C | Not Compliant | Zinc Plating | Zinc Plating | Not Provided | |
₹ 1,060.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 4 | 9.5 | [Stainless Steel] Stainless Steel | 32 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | Not Provided | |
₹ 1,133.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 5 | 12 | [Stainless Steel] Stainless Steel | 42 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | Not Provided | |
₹ 1,183.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 6 | 14 | [Stainless Steel] Stainless Steel | 51 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | Not Provided | |
₹ 1,246.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 8 | 19 | [Stainless Steel] Stainless Steel | 54 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | Not Provided | |
₹ 1,427.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 10 | 25 | [Stainless Steel] Stainless Steel | 77.5 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | Not Provided | |
₹ 1,060.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 4 | 9.5 | [Steel] Steel | 32 | S45C | Not Compliant | Zinc Plating | Zinc Plating | Without Locknut | |
₹ 1,100.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 5 | 12 | [Steel] Steel | 42 | S45C | Not Compliant | Zinc Plating | Zinc Plating | Without Locknut | |
₹ 1,186.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 6 | 14 | [Steel] Steel | 51 | S45C | Not Compliant | Zinc Plating | Zinc Plating | Without Locknut | |
₹ 1,217.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 8 | 19 | [Steel] Steel | 54 | S45C | Not Compliant | Zinc Plating | Zinc Plating | Without Locknut | |
₹ 1,308.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 10 | 25 | [Steel] Steel | 77.5 | S45C | Not Compliant | Zinc Plating | Zinc Plating | Without Locknut | |
₹ 1,064.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 6 | 4 | 9.5 | [Stainless Steel] Stainless Steel | 32 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | Without Locknut | |
₹ 1,137.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 5 | 12 | [Stainless Steel] Stainless Steel | 42 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | Without Locknut | |
₹ 1,193.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 6 | 14 | [Stainless Steel] Stainless Steel | 51 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | Without Locknut | |
₹ 1,258.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 8 | 19 | [Stainless Steel] Stainless Steel | 54 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | Without Locknut | |
₹ 1,452.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 10 | 25 | [Stainless Steel] Stainless Steel | 77.5 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | Without Locknut |
Loading...
Type | Lever Type | Locking Mechanism | Self-locking Type | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | Tip Heat Treatment | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy