(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Indexing Plungers Switch Lever

Indexing Plungers Switch Lever

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,095₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Product Overview
Indexing Plungers Switch Lever
♢Indexing plunger, also known as indexing pin, is a locating pin that can be inserted and pulled out manually. Suitable for fixture indexing, positioning, stop limit and other occasions. It is generally divided into two types: reset and self-locking type.
Dimensional Drawing
Plunger Dimensional Drawing
Specification Table
Indexing Plungers Switch Lever
Part NumberThread PitchDD1SBLL1L2L3L4SW1SW2APRLoad (N)
TypeMCoarseFine
min.max.
(Coarse)
E-LPMXSR

(Fine)
E-LPXSR
121.751.53016.1667420618614193063.51750
1621.540.521.98899.926824.9819244184.52745
202.51.549.527.71010123331030102430501063990

Material Specification
TypeThreadKnob TypeBodyPinSpringLock Nuts
MaterialTreatment Material Surface Treatment Material Surface Treatment Hardness Material Material Surface Treatment
E-LPMXSRCoarseS45CBlack Oxide1215Black OxideS45CBlack Oxide45~55HRCSUS304S35CBlack Oxide
E-LPXSRFine
Product Features
♢ This series is a handle type.
♢ Turning the handle controls the pin in and out, allowing for use where there is no room for the knob to be pulled out. Turning the handle 180 degrees places the pin inside the body and locks the handle with the groove.
♢ The plunger has a simple structure: the tip is pushed out through a fixed stroke by the internal spring and it can be released by pressing in the ball or the pin against the elastic force.

Part Number
E-LPMXSR12
E-LPMXSR16
E-LPMXSR20
E-LPXSR12
E-LPXSR16
E-LPXSR20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Length L
(mm)
Screw Dia. M

₹ 2,173.00

1 Piece(s) Available 12 Day(s) 10126674M12×1.75

₹ 2,290.00

1 Piece(s) Available 12 Day(s) 10168899.9M16×2.0

₹ 2,817.00

1 Piece(s) Available 12 Day(s) 10201010123M20×2.5

₹ 2,095.00

1 Piece(s) Available 12 Day(s) 10126674M12×1.5

₹ 2,190.00

1 Piece(s) Available 12 Day(s) 10168899.9M16×1.5

₹ 2,578.00

1 Piece(s) Available 12 Day(s) 10201010123M20×1.5

Loading...

  1. 1

Basic Information

Type Lever Type Locking Mechanism Self-locking Type Mounting Method Screw-In
Body Material Steel Overall Length Standard Pin Material S45C
All Stainless Not Compliant Pin Surface Treatment Black Oxide Tip Heat Treatment Not Provided
Knob Provided Main Body Surface Treatment Black Oxide

Frequently asked question (FAQ)

Question: Can the indexing plunger withstand radial force?
Answer: No, it can only withstand axial force.
Question: What role does a indexing plunger play?
Answer: Pins can be inserted and pulled out manually with the knob and handle, suitable for temporary positioning of workpieces.
Question: What is the meaning of load min and max?
Answer: The min. load represents the initial load, and the max. load represents the load at the maximum press-in limit of ball head.
X
whatsapp-qr whatsapp-icon