(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Thread Pitch (Fine) | B | S | L | L1 | L2 | L3 | L4 | M2 (Coarse Thread) | SW1 | SW2 | R1 | Load (N) | ||
Type | M | ||||||||||||||
min. | max. | ||||||||||||||
E-LPXNAN E-LSXNAN E-LPXNKN E-LSXNKN | 8 | 1 | 4 | 4 | 30 | 16 | 5 | 14 | 4 | M3 | 10 | 13 | 2 | 2.5 | 11.3 |
8L | 6 | 32 | |||||||||||||
10 | 1 | 5 | 5 | 32 | 17 | 5 | 15 | 5 | M4 | 12 | 16 | 2.5 | 3.9 | 13.5 | |
10L | 8 | 35 | |||||||||||||
12 | 1.5 | 6 | 6 | 39 | 20 | 6 | 17 | 6 | M5 | 14 | 19 | 3 | 6.4 | 18 | |
12L | 10 | 44 | |||||||||||||
16 | 1.5 | 8 | 7 | 49 | 26 | 8 | 23 | 8 | M6 | 19 | 24 | 4 | 11.3 | 23 | |
16L | 12 | 54 |
Type | Body | Pin | Spring | Nut | ||||
Material | Surface Treatment | Material | Surface Treatment | Hardness | Material | Material | Surface Treatment | |
E-LPXNAN | 1215 | Black Oxide | S45C | Black Oxide | 45~55HRC | SUS304 | - | - |
E-LPXNKN | S35C | Black Oxide | ||||||
E-LSXNAN | SUS303 | - | SUS420F | Nickel Plating | 40~50HRC | - | - | |
E-LSXNKN | SUS304 | - |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Body Material | Length L (mm) | Pin Material | All Stainless | Pin Surface Treatment | Main Body Surface Treatment | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,159.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 4 | 4 | [Steel] Steel | 30 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,159.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 4 | 6 | [Steel] Steel | 32 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,162.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 5 | 5 | [Steel] Steel | 32 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,163.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 5 | 8 | [Steel] Steel | 35 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,172.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 6 | 6 | [Steel] Steel | 39 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,204.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 6 | 10 | [Steel] Steel | 44 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,237.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 8 | 7 | [Steel] Steel | 49 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,380.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 8 | 12 | [Steel] Steel | 54 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,168.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 4 | 4 | [Stainless Steel] Stainless Steel | 30 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,168.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 4 | 6 | [Stainless Steel] Stainless Steel | 32 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,176.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 32 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,177.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 5 | 8 | [Stainless Steel] Stainless Steel | 35 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,220.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 6 | 6 | [Stainless Steel] Stainless Steel | 39 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,221.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 6 | 10 | [Stainless Steel] Stainless Steel | 44 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,409.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 8 | 7 | [Stainless Steel] Stainless Steel | 49 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,411.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 8 | 12 | [Stainless Steel] Stainless Steel | 54 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,203.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 4 | 4 | [Steel] Steel | 30 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,203.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 4 | 6 | [Steel] Steel | 32 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,256.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 5 | 5 | [Steel] Steel | 32 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,257.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 5 | 8 | [Steel] Steel | 35 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,266.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 6 | 6 | [Steel] Steel | 39 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,283.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 6 | 10 | [Steel] Steel | 44 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,315.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 8 | 7 | [Steel] Steel | 49 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,490.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 8 | 12 | [Steel] Steel | 54 | S45C | Not Compliant | Black Oxide | Black Oxide | Without Locknut | |
₹ 1,214.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 4 | 4 | [Stainless Steel] Stainless Steel | 30 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,214.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 8 | 4 | 6 | [Stainless Steel] Stainless Steel | 32 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,272.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 5 | 5 | [Stainless Steel] Stainless Steel | 32 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,272.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 10 | 5 | 8 | [Stainless Steel] Stainless Steel | 35 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,301.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 6 | 6 | [Stainless Steel] Stainless Steel | 39 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,302.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 6 | 10 | [Stainless Steel] Stainless Steel | 44 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,520.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 8 | 7 | [Stainless Steel] Stainless Steel | 49 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut | |
₹ 1,524.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 16 | 8 | 12 | [Stainless Steel] Stainless Steel | 54 | [Stainless Steel] Stainless Steel | Applicable | Not Provided | Not Provided | With Locknut |
Loading...
Type | W/o Knob | Locking Mechanism | Not Provided | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | Tip Heat Treatment | Not Provided | Knob | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy