(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Indexing Plungers Standard, Coarse Thread

Indexing Plungers Standard, Coarse Thread

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      986₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Economic Design Case Study

Product Overview
Indexing Plungers Standard, Coarse Thread

·This series is MISUMI indexing plunger (economy series), which is also called indexing pin, spring draw pin, etc.
·Indexing plunger, also called indexing pin, spring draw pin, etc., is a locating pin that can be inserted and extracted manually.
·Due to the structural characteristics and design purpose of the indexing plunger, the main part under force is the pin head, which can be subjected to shear loads and bending loads.
  The internal connecting rod and handle part can only be subjected to tension along the axial direction, not subjected to radial force, i.e., not to be pulled out obliquely, not pressing down and lifting up the handle when pulled out horizontally.
Dimensional Drawing
Plunger Dimensional Drawing
Specification Table
Indexing Plungers Standard, Coarse Thread
Part NumberThread Pitch
(Coarse)
BSDLL1L2L3L4SW1SW2Load (N)
TypeM
min.max.
(Reset type)
E-LPMXAS
E-LPMXKS
E-LSMXAS
E-LSMXKS
61.0441230.5124.51036104.39.5
81.255516401661448134.312
101.5661849207.518510164.318
121.7588215924922612184.320.5
(Self-locking type)
E-LPMXYAS
E-LPMXYKS
E-LSMXYAS
E-LSMXYKS
614412331271036104.39.5
81.25551643.5169.51448134.312
101.56618522010.518510164.318
121.75882163.52413.522612184.320.5

Material Specification
ThreadTypeKnobBodyPinSpringNut
Reset TypeSelf-Locking Type Material Material Surface Treatment Material Surface Treatment Hardness Material Material Surface Treatment
Coarse ThreadE-LPMXASE-LPMXYASPA6
Plastics
1215Black OxideS45CBlack Oxide45~55HRCSUS304--
E-LPMXKSE-LPMXYKSS35CBlack Oxide
E-LSMXASE-LSMXYASSUS303-SUS303---
E-LSMXKSE-LSMXYKSSUS304-
Product Features
·The indexing plunger is easy to operate: the tip head protrudes into position and is released by pulling the handle.
·The indexing plunger can be flexibly installed: Suitable for linear motion and rotary motion mechanisms with positioning requirements, the plunger can be installed using general threads, which facilitates assembly and disassembly.Suitable for fixture indexing, positioning, stop limit and other occasions.
Usage Method
How to operate the reset type and self-locking type
•Reset type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.
MISUMI Indexing Pin Knob Plunger Usage Method
•Self-locking type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90 while maintaining the pull-out state°, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.
MISUMI Indexing Pin Knob Plunger Usage Method

Part Number
E-LPMXAS6
E-LPMXAS8
E-LPMXAS10
E-LPMXAS12
E-LPMXKS6
E-LPMXKS8
E-LPMXKS10
E-LPMXKS12
E-LPMXYAS6
E-LPMXYAS8
E-LPMXYAS10
E-LPMXYAS12
E-LPMXYKS6
E-LPMXYKS8
E-LPMXYKS10
E-LPMXYKS12
E-LSMXAS6
E-LSMXAS8
E-LSMXAS10
E-LSMXAS12
E-LSMXKS6
E-LSMXKS8
E-LSMXKS10
E-LSMXKS12
E-LSMXYAS6
E-LSMXYAS8
E-LSMXYAS10
E-LSMXYAS12
E-LSMXYKS6
E-LSMXYKS8
E-LSMXYKS10
E-LSMXYKS12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Accessories

₹ 987.00

1 Piece(s) Available 12 Day(s) 10644[Returning] Reset Type[Steel] Steel30.5S45CBlack OxideBlack OxideWithout Locknut

₹ 1,024.00

1 Piece(s) Available 12 Day(s) 10855[Returning] Reset Type[Steel] Steel40S45CBlack OxideBlack OxideWithout Locknut

₹ 1,120.00

1 Piece(s) Available 12 Day(s) 101066[Returning] Reset Type[Steel] Steel49S45CBlack OxideBlack OxideWithout Locknut

₹ 1,156.00

1 Piece(s) Available 12 Day(s) 101288[Returning] Reset Type[Steel] Steel59S45CBlack OxideBlack OxideWithout Locknut

₹ 987.00

1 Piece(s) Available 12 Day(s) 10644[Returning] Reset Type[Steel] Steel30.5S45CBlack OxideBlack OxideWith Locknut

₹ 1,024.00

1 Piece(s) Available 12 Day(s) 10855[Returning] Reset Type[Steel] Steel40S45CBlack OxideBlack OxideWith Locknut

₹ 1,121.00

1 Piece(s) Available 12 Day(s) 101066[Returning] Reset Type[Steel] Steel49S45CBlack OxideBlack OxideWith Locknut

₹ 1,157.00

1 Piece(s) Available 12 Day(s) 101288[Returning] Reset Type[Steel] Steel59S45CBlack OxideBlack OxideWith Locknut

₹ 1,015.00

1 Piece(s) Available 12 Day(s) 10644[Nose Lock] Self-locking Type[Steel] Steel33S45CBlack OxideBlack OxideWithout Locknut

₹ 1,075.00

1 Piece(s) Available 12 Day(s) 10855[Nose Lock] Self-locking Type[Steel] Steel43.5S45CBlack OxideBlack OxideWithout Locknut

₹ 1,158.00

1 Piece(s) Available 12 Day(s) 101066[Nose Lock] Self-locking Type[Steel] Steel52S45CBlack OxideBlack OxideWithout Locknut

₹ 1,204.00

1 Piece(s) Available 12 Day(s) 101288[Nose Lock] Self-locking Type[Steel] Steel63.5S45CBlack OxideBlack OxideWithout Locknut

₹ 1,018.00

1 Piece(s) Available 12 Day(s) 10644[Nose Lock] Self-locking Type[Steel] Steel33S45CBlack OxideBlack OxideWith Locknut

₹ 1,082.00

1 Piece(s) Available 12 Day(s) 10855[Nose Lock] Self-locking Type[Steel] Steel43.5S45CBlack OxideBlack OxideWith Locknut

₹ 1,170.00

1 Piece(s) Available 12 Day(s) 101066[Nose Lock] Self-locking Type[Steel] Steel52S45CBlack OxideBlack OxideWith Locknut

₹ 1,221.00

1 Piece(s) Available 12 Day(s) 101288[Nose Lock] Self-locking Type[Steel] Steel63.5S45CBlack OxideBlack OxideWith Locknut

₹ 986.00

1 Piece(s) Available 12 Day(s) 10644[Returning] Reset Type[Stainless Steel] Stainless Steel30.5[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWithout Locknut

₹ 1,035.00

1 Piece(s) Available 12 Day(s) 10855[Returning] Reset Type[Stainless Steel] Stainless Steel40[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWithout Locknut

₹ 1,133.00

1 Piece(s) Available 12 Day(s) 101066[Returning] Reset Type[Stainless Steel] Stainless Steel49[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWithout Locknut

₹ 1,166.00

1 Piece(s) Available 12 Day(s) 101288[Returning] Reset Type[Stainless Steel] Stainless Steel59[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWithout Locknut

₹ 990.00

1 Piece(s) Available 12 Day(s) 10644[Returning] Reset Type[Stainless Steel] Stainless Steel30.5[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWith Locknut

₹ 1,042.00

1 Piece(s) Available 12 Day(s) 10855[Returning] Reset Type[Stainless Steel] Stainless Steel40[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWith Locknut

₹ 1,146.00

1 Piece(s) Available 12 Day(s) 101066[Returning] Reset Type[Stainless Steel] Stainless Steel49[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWith Locknut

₹ 1,187.00

1 Piece(s) Available 12 Day(s) 101288[Returning] Reset Type[Stainless Steel] Stainless Steel59[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWith Locknut

₹ 1,015.00

1 Piece(s) Available 12 Day(s) 10644[Nose Lock] Self-locking Type[Stainless Steel] Stainless Steel33[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWithout Locknut

₹ 1,094.00

1 Piece(s) Available 12 Day(s) 10855[Nose Lock] Self-locking Type[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWithout Locknut

₹ 1,169.00

1 Piece(s) Available 12 Day(s) 101066[Nose Lock] Self-locking Type[Stainless Steel] Stainless Steel52[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWithout Locknut

₹ 1,219.00

1 Piece(s) Available 12 Day(s) 101288[Nose Lock] Self-locking Type[Stainless Steel] Stainless Steel63.5[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWithout Locknut

₹ 1,020.00

1 Piece(s) Available 12 Day(s) 10644[Nose Lock] Self-locking Type[Stainless Steel] Stainless Steel33[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWith Locknut

₹ 1,101.00

1 Piece(s) Available 12 Day(s) 10855[Nose Lock] Self-locking Type[Stainless Steel] Stainless Steel43.5[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWith Locknut

₹ 1,182.00

1 Piece(s) Available 12 Day(s) 101066[Nose Lock] Self-locking Type[Stainless Steel] Stainless Steel52[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWith Locknut

₹ 1,238.00

1 Piece(s) Available 12 Day(s) 101288[Nose Lock] Self-locking Type[Stainless Steel] Stainless Steel63.5[Stainless Steel] Stainless SteelNot ProvidedNot ProvidedWith Locknut
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Accessories

Loading...

  1. 1

Basic Information

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Tip Heat Treatment Not Provided Knob Provided

Frequently asked question (FAQ)

Question: Why is there still shaking when positioning with a indexing plunger, is it a product defect?
Answer: Hello, first of all, the product itself has a certain tolerance range, allowing a certain amount of shaking. Product defect is only suspected if the shaking exceeds the indicated tolerance. Secondly, since the positioning holes and threaded mounting holes matching the indexing plunger are subject to some machining error, always pay attention when designing.
Question: Why is the rod inside the indexing plunger broken/bent?
Answer: Hello, the main stress point of the indexing plunger/indexing pin is the head part of the pin, and the middle internal connecting rod and the tail knob can only be subjected to pulling force, but not to excessive radial force. Please refer to the precautions in the product information. Always move in the axial direction during the pull-out process.
Question: What is the meaning of load min and max?
Answer: The min. load represents the initial load, and the max. load represents the load at the maximum press-in limit of ball head.
X
whatsapp-qr whatsapp-icon
Close

Comparison list