Indexing Plungers Standard, Fine Thread

Brand :
MISUMI
Caution
Product Description
Product Overview
Indexing Plungers Standard, Fine Thread
·This series is MISUMI indexing plunger (economy series), which is also called indexing pin, spring draw pin, etc.
·Indexing plunger, also called indexing pin, spring draw pin, etc., is a locating pin that can be inserted and extracted manually.
·Due to the structural characteristics and design purpose of the indexing plunger, the main part under force is the pin head, which can be subjected to shear loads and bending loads.
The internal connecting rod and handle part can only be subjected to tension along the axial direction, not subjected to radial force, i.e., not to be pulled out obliquely, not pressing down and lifting up the handle when pulled out horizontally.
·This series is MISUMI indexing plunger (economy series), which is also called indexing pin, spring draw pin, etc.
·Indexing plunger, also called indexing pin, spring draw pin, etc., is a locating pin that can be inserted and extracted manually.
·Due to the structural characteristics and design purpose of the indexing plunger, the main part under force is the pin head, which can be subjected to shear loads and bending loads.
The internal connecting rod and handle part can only be subjected to tension along the axial direction, not subjected to radial force, i.e., not to be pulled out obliquely, not pressing down and lifting up the handle when pulled out horizontally.
Dimensional Drawing

Specification Table
Indexing Plungers Standard, Fine Thread
Material Specification
| Part Number | Thread Pitch (Fine) | B | S | D | L | L1 | L2 | L3 | L4 | SW1 | SW2 | Load (N) | ||
| Type | M | |||||||||||||
| min. | max. | |||||||||||||
| (Reset type) E-LPXAS E-LPXKS E-LSXPAS E-LSXPKS | 10 | 1 | 5 | 5 | 21 | 45 | 17 | 5 | 15 | 5 | 12 | 16 | 8 | 15 |
| 12 | 1.5 | 6 | 6 | 25 | 54 | 20 | 6 | 17 | 6 | 14 | 19 | 10.5 | 17 | |
| 16 | 1.5 | 8 | 8 | 31 | 69 | 26 | 8 | 23 | 8 | 19 | 24 | 15 | 23 | |
| (Self-locking type) E-LPXYAS E-LPXYKS E-LSXYAS E-LSXYKS | 10 | l | 5 | 5 | 21 | 51 | 17 | 5 | 15 | 5 | 12 | 16 | 9.5 | 18.5 |
| 12 | 1.5 | 6 | 6 | 25 | 61 | 20 | 6 | 17 | 6 | 14 | 19 | 11 | 21.5 | |
| 16 | 1.5 | 8 | 7 | 31 | 75.5 | 26 | 8 | 23 | 8 | 19 | 24 | 16.5 | 30.5 | |
Material Specification
| Thread | Type | Knob | Body | Pin | Spring | Nut | |||||
| Reset Type | Self-Locking Type | Material | Material | Surface Treatment | Material | Surface Treatment | Hardness | Material | Material | Surface Treatment | |
| Fine Thread | E-LPXAS | E-LPXYAS | PA6 Plastics | 1215 | Black Oxide | S45C | Black Oxide | 45~55HRC | SUS304 | - | - |
| E-LPXKS | E-LPXYKS | S35C | Black Oxide | ||||||||
| E-LSXPAS | E-LSXYAS | SUS303 | - | SUS303 | - | - | - | ||||
| E-LSXPKS | E-LSXYKS | SUS303 | - | ||||||||
Product Features
·The indexing plunger is easy to operate: the tip head protrudes into position and is released by pulling the handle.
·The indexing plunger can be flexibly installed: Suitable for linear motion and rotary motion mechanisms with positioning requirements, the plunger can be installed using general threads, which facilitates assembly and disassembly.Suitable for fixture indexing, positioning, stop limit and other occasions.
·The indexing plunger can be flexibly installed: Suitable for linear motion and rotary motion mechanisms with positioning requirements, the plunger can be installed using general threads, which facilitates assembly and disassembly.Suitable for fixture indexing, positioning, stop limit and other occasions.
Usage Method
How to operate the reset type and self-locking type
•Reset type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.
•Reset type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.

•Self-locking type
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90° while maintaining the pull-out state, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90° while maintaining the pull-out state, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.

Material
Surface Treatment
Hardness