(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Accuracy Grade | Screw Dia. | Lead | Screw Shaft | Nut | ||||
Material | Hardness | Surface Treatment | Material | Hardness | Surface Treatment | |||
C7 | 50 | 10·20·50 | Equivalent to S55C | Induction hardening 58~62HRC | - | Equivalent to SCM420 | Carburized 58~62HRC | - |
Part Number | Shaft overall length L (1mm increments) | Y | Number of Circuits | Basic Load Rating | Axial Clearance | Twisting Direction | |||
Type | Screw Shaft O.D. | Lead | C (Dynamic) kN | C (Static) kN | |||||
E-TBS | 50 | 10 | 400~2000 | L-171 | 4 turns | 29.9 | 98.1 | 0.2 or Less | Right |
20 | 3.8 turns | 28.7 | 92.4 | ||||||
50 | 1.8 turns | 14.7 | 43.7 | ||||||
* The Y dimension must be larger than the full length of the nut | kgf=N×0.101972 |
Part Number (Type·Screw shaft outer diameter·Lead) | - | L | - | (NC·KC…etc.) | |
E-TBS5010 | - | 400 | - | KC10 |
Alterations | Code | Spec. |
① No Machining on Support Side Shaft End | NC | No machining added on the support side shaft end. Specifying Sample NC |
② Ball Nut Orientation Reversed | RLC | Changes the nut direction. Specifying Sample RLC |
③ No machining of the support side shaft-end retaining ring grooves | RNC | No machining of the support side shaft-end retaining ring grooves. Specifying Sample RNC |
④ Change the length of the support side shaft end | FC | Change the length of the support side shaft end. 23≤FC≤90 FC=1mm increments Ordering Code FC30 |
⑤Change the machining content of the support side | GC | Change the machining content of the support side. 5≤G≤90 Choose Q from 15, 20, 25, 30 and 40 G=1mm increments Ordering Code GC-Q25-G30 |
Alterations | Code | Spec. |
⑥ Machining fixed side wrench slots | SZC | Adds wrench flats on the fixed side shaft end. Specifying Sample SZC Move the nut to the wrench slot, otherwise the ball will fall off. The nut may not be moved within the Incomplete Hardened Area. Note that when selecting. |
⑦ Machining fixed side shaft end keyways | KC | Adds a keyway on the fixed side shaft end. When specified simultaneously with 5≤KC≤49 and ⑪, 5≤KC≤F-1 KC=1mm increments Ordering Code KC10 |
⑧ Machining fixed side shaft end keyways | KLC | The machining position of keyways at fixed side shaft end can be specified. (Keyway size is the same as KC.) When specified simultaneously with 5≤K≤48 K+S≤49 and ⑪, 5≤K≤89 K+S≤F-1 K, S=1mm increments Ordering Code KLC-K5-S3 |
⑨ Machining fixed side shaft end plane | SC | Adds a flat on the fixed side shaft end. When specified simultaneously with 5≤SC≤49 and ⑪, 5≤SC≤F-1 SC=1mm increments Ordering Code SC10 |
⑩ No machining of small steps on the fixed side | NF | No machining of small steps on the fixed side Ordering Code NF |
⑪ Change dimensions of small steps on the fixed side | FP | Change dimensions of small steps on the fixed side 50≤F≤90 20≤P≤35 F, P=1mm increments Ordering Code FP-F60-P25 |
⑫ Change dimensions of big steps on the fixed side | EU | Change dimensions of big steps on the fixed side 16≤E≤200 16≤U≤E-3 E, U=1mm increments Ordering Code EU-E100-U30 |
⑬No machining of big steps male thread on the fixed side | NU | No machining of big steps male thread on the fixed side Ordering Code NU |
Shaft Dia. | b | t | ||
Reference Dimension | Tolerance (N9) | Reference Dimension | Tolerance | |
6~7 | 2 | -0.004 -0.029 | 1.2 | +0.1 0 |
8~10 | 3 | 1.8 | ||
11~12 | 4 | 0 -0.03 | 2.5 | |
13~17 | 5 | 3.0 | ||
18~22 | 6 | 3.5 | ||
23~30 | 8 | 0 -0.036 | 4.0 | +0.2 0 |
31~35 | 10 | 5.0 |
Type | Screw shaft outer diameter | Runout tolerance G (Maximum) | Incomplete quenching range (ℓ) | |||||||
316~400 | 401~500 | 501~630 | 631~800 | 801~1000 | 1001~1250 | 1251~1600 | 1601~2000 | |||
E-TBS | 50 | 0.130 | 0.160 | 0.190 | 0.230 | 0.300 | 0.380 | 0.500 | 0.690 | 30 |
·Removal of nut is prohibited | ·No impact on the nut | ·Be careful of falling due to weight |
·Checking for reverse action | ·Pay attention to intrusion of foreign objects | ·Nut overstroke is prohibited |
Part Number |
---|
E-TBS5010-[400-2000/1] |
E-TBS5020-[400-2000/1] |
E-TBS5050-[400-2000/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Lead (mm) | Shaft Screw Overall Length L (mm) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 12 Day(s) | 10 | 10 | 400 ~ 2000 | ||
- | 1 Piece(s) | 12 Day(s) | - | 20 | 400 ~ 2000 | ||
- | 1 Piece(s) | 12 Day(s) | - | 50 | 400 ~ 2000 |
Loading...
Screw Shaft O.D.(Ø) | 50 | Type | Rolled | Accuracy Grade | C7 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy