(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Sizes are M2 to M10. The products can be shipped from 1 piece when requesting a small quantity.
Type | [M] Material | Strength Class | Cleaning Method | ||||
Available in Box | Package Sale | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-BOX-SFB | SL-PACK-SFB | SUSXM7 | Equivalent to A2-50 | Degreasing | General environment | Anti-rust packing | General environment |
SH-BOX-SFB | SH-PACK-SFB | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-BOX-SFB | SHD-PACK-SFB | Electrolytic polishing + precision cleaning |
[!]When placing an order, please specify the number of boxes/packages.
Quantity 1 means 1 box/package.
Part Number |
SL-BOX-SFB5-10 |
SH-PACK-SFB2-6 |
SHD-PACK-SFB4-12 |
Part Number | Pcs./ Box. | |
Type | M-L | |
SL-BOX-SFB SH-BOX-SFB SHD-BOX-SFB | 2- 4 | 500 pcs./box |
5 | ||
6 | ||
3- 5 | 2,000 pcs./box | |
6 | 1,000 pcs./box | |
8 | ||
10 | ||
12 | ||
15 | ||
20 | 500 pcs./box | |
25 | ||
30 | ||
4- 8 | 1,000 pcs./box | |
10 | ||
12 | ||
15 | ||
5-10 | 500 pcs./box | |
12 | ||
15 | ||
20 | ||
6-10 | 500 pcs./box | |
12 | ||
15 | ||
20 | ||
25 | 300 pcs./box | |
8-12 | 200 pcs./box | |
15 | ||
20 | ||
25 | ||
30 | ||
10-15 | 100 pcs./box | |
20 | 200 pcs./box | |
25 | 100 pcs./box | |
30 |
Part Number | Qty. / Pack | |
Type | M-L | |
SL-PACK-SFB SH-PACK-SFB SHD-PACK-SFB | 2- 4 | 100 pcs./ Pkg. |
5 | ||
6 | ||
2.5-5 | ||
6 | ||
8 | ||
3- 5 | ||
6 | ||
8 | ||
10 | ||
12 | ||
15 | ||
20 | ||
25 | ||
30 | ||
4- 6 | ||
8 | ||
10 | ||
12 | ||
15 | ||
20 | ||
25 | ||
30 | ||
5- 8 | ||
10 | ||
12 | ||
15 | ||
20 | ||
25 | ||
30 | ||
6-10 | ||
12 | ||
15 | ||
20 | ||
25 | ||
30 | ||
8-12 | 50 pcs./ Pkg. | |
15 | ||
20 | ||
25 | ||
30 | ||
10-15 | 20 pcs./ Pkg. | |
20 | ||
25 | ||
30 |
M × P (Coarse) | A | E (Max.) | B (Nominal) | |
Min. | Max. | |||
2 × 0.4 | 3.7 | 4.0 | 1.2 | 1.3 |
2.5 × 0.45 | 4.7 | 5.0 | 1.5 | 1.5 |
3 × 0.5 | 5.54 | 6.72 | 1.86 | 2.0 |
4 × 0.7 | 7.53 | 8.96 | 2.48 | 2.5 |
5 × 0.8 | 9.43 | 11.2 | 3.1 | 3.0 |
6 × 1.0 | 11.34 | 13.44 | 3.72 | 4.0 |
8 × 1.25 | 15.24 | 17.92 | 4.96 | 5.0 |
10 × 1.5 | 19.22 | 22.4 | 6.2 | 6.0 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water after high-pressure water jet cleaning (Ro water) | Use Oil-free Compressor | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaningRo water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layeraccording to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch | Application | Cleaning Method |
---|---|---|---|---|---|---|---|---|---|---|
₹ 71,072.82 | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) or more | 2 | 4 | 0.4 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 71,076.81 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 2 | 5 | 0.4 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 71,080.81 | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) or more | 2 | 6 | 0.4 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 161,752.65 | 1 Pack(s) | 2,000 Pieces Per Package | 8 Day(s) or more | 3 | 5 | 0.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 114,189.40 | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) or more | 3 | 6 | 0.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 114,223.09 | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) or more | 3 | 8 | 0.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 114,336.97 | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) or more | 3 | 10 | 0.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 114,436.38 | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) or more | 3 | 12 | 0.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 114,648.41 | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) or more | 3 | 15 | 0.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 65,478.94 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 3 | 20 | 0.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 65,951.31 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 3 | 25 | 0.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 67,451.31 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 3 | 30 | 0.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 114,844.37 | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) or more | 4 | 8 | 0.7 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 114,962.62 | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) or more | 4 | 10 | 0.7 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 115,143.74 | 1 Pack(s) | 1,000 Pieces Per Package | 9 Day(s) or more | 4 | 12 | 0.7 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 115,659.21 | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) or more | 4 | 15 | 0.7 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 64,300.76 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 4 | 20 | 0.7 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 64,990.58 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 4 | 25 | 0.7 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 65,589.79 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 4 | 30 | 0.7 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 64,263.08 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 5 | 8 | 0.8 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 64,162.71 | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) or more | 5 | 10 | 0.8 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 64,363.27 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 5 | 12 | 0.8 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 64,709.00 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 5 | 15 | 0.8 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 65,320.09 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 5 | 20 | 0.8 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 65,794.18 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 5 | 25 | 0.8 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 66,331.06 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 5 | 30 | 0.8 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 64,937.00 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 6 | 10 | 1 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 65,131.01 | 1 Pack(s) | 500 Pieces Per Package | 9 Day(s) or more | 6 | 12 | 1 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 65,478.59 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 6 | 15 | 1 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 65,849.94 | 1 Pack(s) | 500 Pieces Per Package | 8 Day(s) or more | 6 | 20 | 1 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 40,143.12 | 1 Pack(s) | 300 Pieces Per Package | 8 Day(s) or more | 6 | 25 | 1 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 40,623.64 | 1 Pack(s) | 300 Pieces Per Package | 8 Day(s) or more | 6 | 30 | 1 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 29,774.47 | 1 Pack(s) | 200 Pieces Per Package | 8 Day(s) or more | 8 | 12 | 1.25 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 31,435.40 | 1 Pack(s) | 200 Pieces Per Package | 8 Day(s) or more | 8 | 15 | 1.25 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 32,070.25 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) or more | 8 | 20 | 1.25 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 30,429.99 | 1 Pack(s) | 200 Pieces Per Package | 8 Day(s) or more | 8 | 25 | 1.25 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 33,039.38 | 1 Pack(s) | 200 Pieces Per Package | 8 Day(s) or more | 8 | 30 | 1.25 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 17,261.60 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) or more | 10 | 15 | 1.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 21,637.98 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) or more | 10 | 20 | 1.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 17,974.69 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) or more | 10 | 25 | 1.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 17,723.36 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) or more | 10 | 30 | 1.5 | Standard / For Clean Environment | Precision Cleaning | ||
₹ 15,833.73 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 2 | 4 | 0.4 | Standard / For Clean Environment | Precision Cleaning | |
₹ 15,340.45 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 2 | 5 | 0.4 | Standard / For Clean Environment | Precision Cleaning | |
₹ 15,341.03 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 2 | 6 | 0.4 | Standard / For Clean Environment | Precision Cleaning | |
₹ 15,220.98 | 1 Pack(s) | 100 Pieces Per Package | Available | 9 Day(s) or more | 2.5 | 5 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
₹ 15,221.84 | 1 Pack(s) | 100 Pieces Per Package | Available | 9 Day(s) or more | 2.5 | 6 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
₹ 15,223.56 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 2.5 | 8 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,481.09 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 3 | 5 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,262.25 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 3 | 6 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,267.67 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 3 | 8 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,313.14 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 3 | 10 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,361.74 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 3 | 12 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,387.64 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 3 | 15 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,233.45 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 3 | 20 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,328.15 | 1 Pack(s) | 100 Pieces Per Package | Available | 9 Day(s) or more | 3 | 25 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,776.53 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 3 | 30 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,489.23 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 4 | 6 | 0.7 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,387.53 | 1 Pack(s) | 100 Pieces Per Package | Available | 9 Day(s) or more | 4 | 8 | 0.7 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,388.97 | 1 Pack(s) | 100 Pieces Per Package | Available | 9 Day(s) or more | 4 | 10 | 0.7 | Standard / For Clean Environment | Precision Cleaning | |
₹ 14,428.07 | 1 Pack(s) | 100 Pieces Per Package | Available | 8 Day(s) or more | 4 | 12 | 0.7 | Standard / For Clean Environment | Precision Cleaning |
Loading...
Detailed Shape | Countersunk | Material | SUSXM7 | SurfaceTreatment | Not Provided |
---|---|---|---|---|---|
Thread Type | Metric, Coarse | Screw Type | Fully Threaded | Sales Unit | Box, Pkg. |
Strength Class (Stainless Steel) | A2-50 | Additional Shape | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy