(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
[Features]Urethane Coated Magnets effective in preventing workpiece from being damaged, and helps with sound proofing.
Type | (1) Holder | (2) Urethane | (3) Magnet | Heat Resistant Temperature | Cleaning Method | |||||
Threaded | Tapped | [M] Material | [M] Material | [H] Hardness | [M] Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SH-HXX | SH-HXXH | SUS304 | Ether Type Polyurethane | Shore A90 | Neodymium Magnet | 80°C | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
SH-HXXA | — | Shore A70 |
Part Number |
SH-HXX10 |
Part Number | M × P (Coarse) | L | ℓ1 | ℓ2 | f | m | W | R | Attraction Force N(kgf) | Surface Magnetic Flux Density Gauss [G] | |
Type | D | ||||||||||
SH-HXX SH-HXXA | 10 | M5 × 0.8 | 16 | 10 | 4 | 1 | 7 | 8 | 1 | 4.0 {0.40} | 3000 to 3200 |
12 | M6 × 1.0 | 2 | 10 | 10 | 2 | 6.5 {0.66} | 2900 to 3100 | ||||
16 | M8 × 1.25 | 18 | 11 | 5 | 12 | 14 | 8.0 {0.81} | 2700 to 2900 | |||
20 | M10 × 1.5 | 20 | 13 | 6 | 14 | 17 | 3 | 17.7 {1.8} | 2600 to 2800 | ||
25 | M10 × 1.5 | 22 | 15 | 8 | 14 | 22 | 35.0 {3.56} | 2900 to 3100 |
Part Number | M × P (Coarse) | L | ℓ1 | ℓ2 | W | R | Attraction Force N(kgf) | Surface Magnetic Flux Density Gauss [G] | |
Type | D | ||||||||
SH-HXXH | 10 | M4 × 0.7 | 15 | 9 | 4 | 8 | 1 | 4.0 {0.40} | 3000 to 3200 |
12 | M4 × 0.7 | 10 | 2 | 6.5 {0.66} | 2900 to 3100 | ||||
16 | M5 × 0.8 | 17 | 10 | 5 | 14 | 8.0 {0.81} | 2700 to 2900 | ||
20 | M5 × 0.8 | 17 | 3 | 17.7 {1.8} | 2600 to 2800 | ||||
25 | M6 × 1.0 | 18 | 11 | 6 | 22 | 35.0 {3.56} | 2900 to 3100 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water after high-pressure water jet cleaning (Ro water) | Use Oil-free Compressor | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) Depending on some products and sizes, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-HXX10 |
SH-HXX12 |
SH-HXX16 |
SH-HXX20 |
SH-HXX25 |
SH-HXXA10 |
SH-HXXA12 |
SH-HXXA16 |
SH-HXXA20 |
SH-HXXA25 |
SH-HXXH10 |
SH-HXXH12 |
SH-HXXH16 |
SH-HXXH20 |
SH-HXXH25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Screw Type | Nominal of Thread M (mm) | Screw Length L (mm) | Attraction Force (N) | Round, O.D. D (A) (ø) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,158.41 | 1 Piece(s) | Available | 10 Day(s) or more | Threaded | Shore A90 | 5 | 7 | 4.0 | 10 | |
₹ 2,390.84 | 1 Piece(s) | Available | 10 Day(s) or more | Threaded | Shore A90 | 6 | 10 | 6.5 | 12 | |
₹ 2,678.11 | 1 Piece(s) | Available | 10 Day(s) or more | Threaded | Shore A90 | 8 | 12 | 8.0 | 16 | |
₹ 3,097.20 | 1 Piece(s) | Available | 10 Day(s) or more | Threaded | Shore A90 | 10 | 14 | 17.7 | 20 | |
₹ 3,645.97 | 1 Piece(s) | Available | 10 Day(s) or more | Threaded | Shore A90 | 10 | 14 | 35.0 | 25 | |
₹ 2,158.41 | 1 Piece(s) | Available | 10 Day(s) or more | Threaded | Shore A70 | 5 | 7 | 4.0 | 10 | |
₹ 2,390.84 | 1 Piece(s) | Available | 10 Day(s) or more | Threaded | Shore A70 | 6 | 10 | 6.5 | 12 | |
₹ 2,678.11 | 1 Piece(s) | Available | 10 Day(s) or more | Threaded | Shore A70 | 8 | 12 | 8.0 | 16 | |
₹ 3,097.20 | 1 Piece(s) | Available | 10 Day(s) or more | Threaded | Shore A70 | 10 | 14 | 17.7 | 20 | |
₹ 3,645.97 | 1 Piece(s) | Available | 10 Day(s) or more | Threaded | Shore A70 | 10 | 14 | 35.0 | 25 | |
₹ 2,124.22 | 1 Piece(s) | Available | 10 Day(s) or more | Tapped | Shore A90 | 4 | - | 4.0 | 10 | |
₹ 2,324.61 | 1 Piece(s) | Available | 10 Day(s) or more | Tapped | Shore A90 | 4 | - | 6.5 | 12 | |
₹ 2,581.16 | 1 Piece(s) | Available | 10 Day(s) or more | Tapped | Shore A90 | 5 | - | 8.0 | 16 | |
₹ 3,024.57 | 1 Piece(s) | Available | 10 Day(s) or more | Tapped | Shore A90 | 5 | - | 17.7 | 20 | |
₹ 3,530.37 | 1 Piece(s) | Available | 10 Day(s) or more | Tapped | Shore A90 | 6 | - | 35.0 | 25 |
Loading...
Cleaning Method | Precision Cleaning | Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed / Low Dust Generation |
---|---|---|---|---|---|
Magnet Type (Material) | Neodymium Magnet | Holder Material | SUS304 | Magnetic Pole (Front) | N |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy