(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Select part number to Order Now/ Add to Cart
Caution
Type | [M] Material | Strength Class | Cleaning Method | |||
Available in Box | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-BOX-ASCB | SUS304 Equivalent | A2−70 | Degreasing | General environment | Anti-rust packing | General environment |
SH-BOX-ASCB | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-BOX-ASCB | Electrolytic polishing + precision cleaning |
M × P | A | E | B |
3 × 0.5 | 5.5 | 3 | 2.5 |
4 × 0.7 | 7 | 4 | 3 |
5 × 0.8 | 8.5 | 5 | 4 |
6 × 1.0 | 10 | 6 | 5 |
8 × 1.25 | 13 | 8 | 6 |
10 × 1.5 | 16 | 10 | 8 |
12 × 1.75 | 18 | 12 | 10 |
16 × 2.0 | 24 | 16 | 14 |
20 × 2.5 | 30 | 20 | 17 |
24 × 3.0 | 36 | 24 | 19 |
Part Number |
SL-BOX-ASCB6−35 |
SH-BOX-ASCB8−40 |
SHD-BOX-ASCB10−50 |
Part Number | Pcs./ Box. | |
Type | M-L | |
SL-BOX-ASCB SH-BOX-ASCB SHD-BOX-ASCB | 5−30 | 200 pcs./box |
35 | ||
6−35 | ||
40 | ||
8−40 | 100 pcs./box | |
45 | ||
50 | ||
10−45 | 80 pcs./box | |
50 | ||
12−50 | 80 pcs./box | |
55 | ||
60 | ||
65 | ||
70 | ||
75 | ||
80 | ||
85 | ||
90 | ||
100 | ||
110 | 20 pcs./box | |
120 | ||
16−65 | 25 pcs./box | |
70 | 20 pcs./box | |
75 | ||
80 | ||
85 | ||
90 | 15 pcs./box | |
100 | ||
110 | ||
120 | 12 pcs./box | |
20−70 | 25 pcs./box | |
75 | 12 pcs./box | |
80 | ||
85 | ||
90 | 10 pcs./box | |
100 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use Oil-free Compressor | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | Characteristics/Applications |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 29,871.52 | 1 Pack(s) | 200 Pieces Per Package | 8 Day(s) or more | 5 | 30 | 0.8 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 30,403.97 | 1 Pack(s) | 200 Pieces Per Package | 8 Day(s) or more | 5 | 35 | 0.8 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 31,190.20 | 1 Pack(s) | 200 Pieces Per Package | 8 Day(s) or more | 6 | 35 | 1 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 31,567.63 | 1 Pack(s) | 200 Pieces Per Package | 8 Day(s) or more | 6 | 40 | 1 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 16,775.92 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) or more | 8 | 40 | 1.25 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 18,154.39 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) or more | 8 | 45 | 1.25 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 18,485.67 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) or more | 8 | 50 | 1.25 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 16,934.08 | 1 Pack(s) | 80 Pieces Per Package | 8 Day(s) or more | 10 | 45 | 1.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 17,530.73 | 1 Pack(s) | 80 Pieces Per Package | 8 Day(s) or more | 10 | 50 | 1.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 12,811.51 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 50 | 1.75 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 17,945.60 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 55 | 1.75 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 20,463.18 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 65 | 1.75 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 20,312.90 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 70 | 1.75 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 31,883.47 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 75 | 1.75 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 24,793.87 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 80 | 1.75 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 39,965.76 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 85 | 1.75 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 26,508.97 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 90 | 1.75 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 26,920.62 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 100 | 1.75 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 21,545.02 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) or more | 12 | 110 | 1.75 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 25,547.43 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) or more | 12 | 120 | 1.75 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 24,060.45 | 1 Pack(s) | 25 Pieces Per Package | 8 Day(s) or more | 16 | 65 | 2 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 19,328.72 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) or more | 16 | 70 | 2 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 19,532.54 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) or more | 16 | 75 | 2 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 19,637.59 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) or more | 16 | 80 | 2 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 21,004.21 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) or more | 16 | 85 | 2 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 15,813.43 | 1 Pack(s) | 15 Pieces Per Package | 8 Day(s) or more | 16 | 90 | 2 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 16,582.67 | 1 Pack(s) | 15 Pieces Per Package | 8 Day(s) or more | 16 | 100 | 2 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 26,776.72 | 1 Pack(s) | 15 Pieces Per Package | 8 Day(s) or more | 16 | 110 | 2 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 22,038.28 | 1 Pack(s) | 12 Pieces Per Package | 8 Day(s) or more | 16 | 120 | 2 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 47,731.65 | 1 Pack(s) | 25 Pieces Per Package | 8 Day(s) or more | 20 | 70 | 2.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 10,740.76 | 1 Pack(s) | 12 Pieces Per Package | 8 Day(s) or more | 20 | 75 | 2.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 24,442.46 | 1 Pack(s) | 12 Pieces Per Package | 8 Day(s) or more | 20 | 80 | 2.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 26,641.92 | 1 Pack(s) | 12 Pieces Per Package | 8 Day(s) or more | 20 | 85 | 2.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 22,669.43 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) or more | 20 | 90 | 2.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 24,156.43 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) or more | 20 | 100 | 2.5 | Standard / For Clean Environment | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 27,693.85 | 1 Pack(s) | 200 Pieces Per Package | 8 Day(s) or more | 5 | 30 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 28,987.71 | 1 Pack(s) | 200 Pieces Per Package | 8 Day(s) or more | 5 | 35 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 29,758.66 | 1 Pack(s) | 200 Pieces Per Package | 8 Day(s) or more | 6 | 35 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 31,340.78 | 1 Pack(s) | 200 Pieces Per Package | 8 Day(s) or more | 6 | 40 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 17,336.31 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) or more | 8 | 40 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 18,067.04 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) or more | 8 | 45 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 19,153.07 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) or more | 8 | 50 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 18,261.45 | 1 Pack(s) | 80 Pieces Per Package | 8 Day(s) or more | 10 | 45 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 18,858.10 | 1 Pack(s) | 80 Pieces Per Package | 8 Day(s) or more | 10 | 50 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 11,772.07 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 50 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 14,983.24 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 55 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 16,927.37 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 65 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 15,150.84 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 70 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 25,242.25 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 75 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 18,152.65 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 80 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 33,324.53 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 85 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 19,867.74 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 90 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 20,279.40 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) or more | 12 | 100 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 21,164.25 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) or more | 12 | 110 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 24,375.42 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) or more | 12 | 120 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 20,820.09 | 1 Pack(s) | 25 Pieces Per Package | 8 Day(s) or more | 16 | 65 | 2 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 16,768.53 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) or more | 16 | 70 | 2 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 16,972.35 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) or more | 16 | 75 | 2 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 17,077.40 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) or more | 16 | 80 | 2 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance | ||
₹ 18,444.03 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) or more | 16 | 85 | 2 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Clean washed / Low Dust Generation / Vacuum / Corrosion resistance/chemical resistance / Conductive/antistatic / Non-magnetic / Heat resistance |
Part Number |
---|
Loading...
Material | A5056 | SurfaceTreatment | Not Provided | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Additional Shape | Standard | Screw Type | Fully Threaded |
Thread Type | Metric, Coarse | Sales Unit | Box, Pkg. | Strength Class (Stainless Steel) | A2-70 |
Material Details | SUS304 Equivalent | Environmentally friendly | RoHS Compliant (10 Substances) | Thread Length ℓ(mm) | Fully Threaded |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy