(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Clean & Pack]Air Coupler High Chemical Resistance Type Tube Connecting Plug

[Clean & Pack]Air Coupler High Chemical Resistance Type Tube Connecting Plug

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,763₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)     : Part Number SL-□□
· Precision cleaning (Degassing double packing)     : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Features]·Stainless steel (SUS316) coupler with excellent chemical resistance.

Type[M] MaterialCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-MCPHSSSUS316DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-MCPHSSPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-MCPHSSElectrolytic polishing + precision cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SL-MCPHSS2.5
SH-MCPHSS4
 
Part NumberApplicable Tube
I.D. (mm)
LADCEI.D.
d
Mass
(g)
TypeNo.
SL-MCPHSS
SH-MCPHSS
SHD-MCPHSS
2.52.523.312.582.971.64
444.782.412
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water




Ultrasonic pure water cleaning after cleaning with pure water
*3 times




Dry




Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaningRo water cleaning




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning




Electrolytic polishing with an electrolytic polishing layeraccording to the material




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use warm pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-MCPHSS2.5
SH-MCPHSS4
SHD-MCPHSS2.5
SHD-MCPHSS4
SL-MCPHSS2.5
SL-MCPHSS4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCleaning Method Applicable Tube I.D.
(mm)

₹ 1,964.25

1 Piece(s) Available 10 Day(s) or more Precision Cleaning2.5

₹ 2,131.84

1 Piece(s) Available 10 Day(s) or more Precision Cleaning4

₹ 2,098.32

1 Piece(s) Available 10 Day(s) or more Electrolytic Polishing + Precision Cleaning2.5

₹ 2,265.92

1 Piece(s) Available 10 Day(s) or more Electrolytic Polishing + Precision Cleaning4

₹ 1,763.13

1 Piece(s) Available 10 Day(s) or more Degreasing2.5

₹ 1,930.73

1 Piece(s) Available 10 Day(s) or more Degreasing4

Loading...

  1. 1

Specifications / Overview

Specifications
TypePlugs, Sockets
Applicable FluidAir, Water
Operating Temperature Range-15 to 180°C
Max. Operating Pressure0.98 MPa
Pressure Resistant1.47 MPa
Seal MaterialFluorine
Structure of ValveSingle Passage Opening Closing Type (Only socket has valve structure)
■ Features
○ The socket has the embedded automatic valve which is excellent in pressure resistance.
○ Made of SUS316 and excellent in chemical and corrosion resistance.

Basic Information

Joint Type For Tube Mounting Male/Female Plugs Material SUS316 Equivalent
Applicable Fluid Water / Air Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material Not Provided Operating Temperature Range(°C) -15::180 Max. Operating Pressure(MPa) 0::0.98