4545 Light Aluminum Frame Slot Width 10

Brand :
MISUMI
Caution
- 1. LCFNL10-4545-4000.centre hole dia of 10.2mm & weight 1.2Kg/M. But this part will be discontinue after 6 months. Please order new equivalent part code LCFIL10-4545-4000 with centre hole dia 10.2mm & weight 1.25kg/mm.
- 2. For Further clarification contact to misumi before order.
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
CautionMISUMI Economy series aluminum frames different from MISUMI existing frames in section shapes, so they can only be used with Economy series specific accessories. Part No. of accessories for Economy series aluminum frames starts with "L"
Dimensional Drawing
LCFNL10-4545![]() | ![]() |
| Type | Material | Surface Treatment |
| LCFNL10-4545 | 6063-T5 | Clear Anodize |
Specification Table
| Part number | ③ Overall Length L | Wall Thickness t | Weight | |
| ① Type | ② Profile | |||
| (mm) | kg/m | |||
| LCFNL10 | 4545 | 50~4000 (1mm increments) | 1 | 1.165 |
[!] As it is a cheap and Economy series product, there may be small scars and defects on the surface. If you have higher requirements for the surface and end face, please select well.
Alterations
![]() | | Part number (① Type - ② Profile) | - | ③Overall Length L | - | (TPW...etc.) | |
| LCFNL10-4545 | - | 4000 | - | TPW | |||
| Alteration Name | Machining content | Applicable installation example |
| End Tapping (Center hole) | Machining Tapped Holes on End Faces of aluminumframe | ![]() |
| 45-Degree Cutting | Cutting with 45-degree angle. | ![]() |
| S Hole | Adding required holes for Pre-Assembly. Insertion Double Joint connections. | ![]() |
| M Hole | Adding required holes for Post-Assembly. Insertion Double Joints, Center Joint connections. | ![]() |
| Drilling Wrench Hole | Drilling Wrench holes in fixed positions for Blind joint connections. | ![]() |
| Counterboring | Machining Counterbored holes at anyspecified positions. | ![]() |
Product Features
[Features]Simple specifications, beautiful appearance
[Intended Use]
Groove width 10mm-45 Series European standard aluminum profile is suitable for frame combination of large hoods, racks and shelves.
Precautions
4545 Light Aluminum Frame Slot Width 10 AccessoriesEuropean standard aluminum alloy profiles and existing Japanese standard aluminum profile accessories from MISUMI are not compatible. It is recommended to use European standard economy series accessories starting with L:
| Accessories | Part Number 1 | Part Number 2 | Part Number 3 |
| T-NUT | LNTN10-45-8 | LNHRN10-45-8 | LNTRNM10-45-8 |
| Bracket | LBSBL10-4545 | LBSB10-4545 | LBSBK10-4545 |
| End Cap | LCEC10-4545-B | LCEC10-4545-G | - |
| Slot Cover | LMUSB10 | LMCSG10 | LMCSB10 |
| Join Plate/Screw | LBSF45 | LBJ10-45 | LBJB10-12-30 |
| Other Aluminum Accesories, please contact with MISUMI to check. | |||








