(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Clean & Pack]Wing Hinge Screws - High Precision

[Clean & Pack]Wing Hinge Screws - High Precision
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      773₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)     : Part Number SL-□□
·Precision cleaning (Degassing double packing)     : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Volume Discount Rate]An average discount of 30% from 10 pcs. or more.

[Clean & Pack]Wing Hinge Screws - High Precision: Related Image
Type[M] MaterialCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-DNDNSUS304 EquivalentDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-DNDNPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-DNDNElectrolytic polishing + precision cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the [Clean & Pack]Wing Hinge Screws - High Precision: Related Imagedetails of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberL
SL-DNDN630
 
Part NumberLDBMF
TypeP
SL-DNDN
SH-DNDN
SHD-DNDN
630126622
5030
830168820
5030
6030
105020101030
7040
10050
125024121230
8045
10060
1610032161650
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water




Ultrasonic pure water cleaning after cleaning with pure water
*3 times




Dry




Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaningRo water cleaning




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning




Electrolytic polishing with an electrolytic polishing layeraccording to the material




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use warm pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-DNDN6-30
SH-DNDN6-50
SH-DNDN8-30
SH-DNDN8-50
SH-DNDN8-60
SH-DNDN10-50
SH-DNDN10-70
SH-DNDN10-100
SH-DNDN12-50
SH-DNDN12-80
SH-DNDN12-100
SH-DNDN16-100
SHD-DNDN6-30
SHD-DNDN6-50
SHD-DNDN8-30
SHD-DNDN8-50
SHD-DNDN8-60
SHD-DNDN10-50
SHD-DNDN10-70
SHD-DNDN10-100
SHD-DNDN12-50
SHD-DNDN12-80
SHD-DNDN12-100
SHD-DNDN16-100
SL-DNDN6-30
SL-DNDN6-50
SL-DNDN8-30
SL-DNDN8-50
SL-DNDN8-60
SL-DNDN10-50
SL-DNDN10-70
SL-DNDN10-100
SL-DNDN12-50
SL-DNDN12-80
SL-DNDN12-100
SL-DNDN16-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Cleaning Method Thread Length F
(mm)

₹ 858.10

1 Piece(s) Available 8 Day(s) or more 6301Precision Cleaning22

₹ 858.10

1 Piece(s) Available 8 Day(s) or more 6501Precision Cleaning30

₹ 925.14

1 Piece(s) Available 8 Day(s) or more 8301.25Precision Cleaning20

₹ 925.14

1 Piece(s) Available 8 Day(s) or more 8501.25Precision Cleaning30

₹ 925.14

1 Piece(s) Available 8 Day(s) or more 8601.25Precision Cleaning30

₹ 992.18

1 Piece(s) Available 8 Day(s) or more 10501.5Precision Cleaning30

₹ 992.18

1 Piece(s) Available 8 Day(s) or more 10701.5Precision Cleaning40

₹ 1,025.70

1 Piece(s) Available 8 Day(s) or more 101001.5Precision Cleaning50

₹ 1,126.26

1 Piece(s) Available 8 Day(s) or more 12501.75Precision Cleaning30

₹ 1,126.26

1 Piece(s) Available 8 Day(s) or more 12801.75Precision Cleaning45

₹ 1,159.78

1 Piece(s) Available 8 Day(s) or more 121001.75Precision Cleaning60

₹ 1,524.57

1 Piece(s) Available 8 Day(s) or more 161002Precision Cleaning50

₹ 938.55

1 Piece(s) Available 8 Day(s) or more 6301Electrolytic Polishing + Precision Cleaning22

₹ 938.55

1 Piece(s) Available 8 Day(s) or more 6501Electrolytic Polishing + Precision Cleaning30

₹ 1,005.59

1 Piece(s) Available 8 Day(s) or more 8301.25Electrolytic Polishing + Precision Cleaning20

₹ 1,005.59

1 Piece(s) Available 8 Day(s) or more 8501.25Electrolytic Polishing + Precision Cleaning30

₹ 1,005.59

1 Piece(s) Available 8 Day(s) or more 8601.25Electrolytic Polishing + Precision Cleaning30

₹ 1,072.63

1 Piece(s) Available 8 Day(s) or more 10501.5Electrolytic Polishing + Precision Cleaning30

₹ 1,072.63

1 Piece(s) Available 8 Day(s) or more 10701.5Electrolytic Polishing + Precision Cleaning40

₹ 1,106.15

1 Piece(s) Available 8 Day(s) or more 101001.5Electrolytic Polishing + Precision Cleaning50

₹ 1,206.70

1 Piece(s) Available 8 Day(s) or more 12501.75Electrolytic Polishing + Precision Cleaning30

₹ 1,206.70

1 Piece(s) Available 8 Day(s) or more 12801.75Electrolytic Polishing + Precision Cleaning45

₹ 1,240.22

1 Piece(s) Available 8 Day(s) or more 121001.75Electrolytic Polishing + Precision Cleaning60

₹ 1,586.30

1 Piece(s) Available 8 Day(s) or more 161002Electrolytic Polishing + Precision Cleaning50

₹ 773.38

1 Piece(s) Available 8 Day(s) or more 6301Degreasing22

₹ 774.53

1 Piece(s) Available 8 Day(s) or more 6501Degreasing30

₹ 825.06

1 Piece(s) Available 8 Day(s) or more 8301.25Degreasing20

₹ 827.34

1 Piece(s) Available 8 Day(s) or more 8501.25Degreasing30

₹ 829.34

1 Piece(s) Available 8 Day(s) or more 8601.25Degreasing30

₹ 915.85

1 Piece(s) Available 8 Day(s) or more 10501.5Degreasing30

₹ 920.13

1 Piece(s) Available 8 Day(s) or more 10701.5Degreasing40

₹ 983.11

1 Piece(s) Available 8 Day(s) or more 101001.5Degreasing50

₹ 1,132.89

1 Piece(s) Available 8 Day(s) or more 12501.75Degreasing30

₹ 1,142.02

1 Piece(s) Available 8 Day(s) or more 12801.75Degreasing45

₹ 1,183.65

1 Piece(s) Available 8 Day(s) or more 121001.75Degreasing60

₹ 1,706.39

1 Piece(s) Available 8 Day(s) or more 161002Degreasing50
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Cleaning Method Thread Length F
(mm)

Loading...

  1. 1

Basic Information

Material SUS304 Thread Type Metric Coarse Surface Treatment Not Provided
Tip Shape Flat End Screw Type Semi-finished Bolt Characteristics/Applications Clean Washed
Environmentally friendly RoHS Compliant (10 Substances)
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language