(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Clean & Pack]Fittings for Vacuum Plumbing - NW Blind Flanged

[Clean & Pack]Fittings for Vacuum Plumbing - NW Blind Flanged

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,267₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)    : Part Number SL-□□
· Precision cleaning (Degassing double packing)    : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-Rust PackingOil RemovalGeneral EnvironmentRegular Assembly Process
Post Battery Assembly Process
SH-□□Precision CleaningDegassing Double PackingOil Removal
Dust Removal
Clean Environment (Class 10 to 1,000)Battery Assembly Process
LCD-Related Post Assembly Process
In-Vehicle Camera Assembly Process
SHD-□□Electrolytic Polishing + Precision CleaningDegassing Double PackingOil Removal
Dust Removal
Outgas Reduction
Vacuum Environment
Clean Environment (Class 10 to 1,000)
Pre-Semiconductor Process
Liquid Crystal Deposition Process
Pre-OLED Process
■ Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Features]·An NW Blind Flanged Fitting for Vacuum Plumbing. [Material]·SUS304.

Maximum Operating Temperature: 200°C
Type[M] MaterialCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-FRNWBFSUS304DegreasingGeneral EnvironmentAnti-Rust PackingGeneral Environment
SH-FRNWBFPrecision CleaningClass 1,000Degassing Double PackingClass 10
SHD-FRNWBFElectrolytic Polishing + Precision Cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SL-FRNWBF25
Part NumberABCDT
TypeNo.
SL-FRNWBF
SH-FRNWBF
SHD-FRNWBF
103012.262.55
163017.211
254026.220
405541.235
507552.246
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water




Ultrasonic pure water cleaning after cleaning with pure water
*3 times




Dry




Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaningRo water cleaning




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning




Electrolytic polishing with an electrolytic polishing layeraccording to the material




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use warm pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-Rust PackingOil RemovalGeneral EnvironmentRegular Assembly Process
Post Battery Assembly Process
Precision CleaningSH-□□Degassing Double PackingOil Removal
Dust Removal
Clean Environment (Class 10 to 1,000)Battery Assembly Process
LCD-Related Post Assembly Process
In-Vehicle Camera Assembly Process
Electrolytic Polishing + Precision CleaningSHD-□□Degassing Double PackingOil Removal
Dust Removal
Outgas Reduction
Vacuum Environment
Clean Environment (Class 10 to 1,000)
Pre-Semiconductor Process
Liquid Crystal Deposition Process
Pre-OLED Process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-FRNWBF10
SH-FRNWBF16
SH-FRNWBF25
SH-FRNWBF40
SH-FRNWBF50
SHD-FRNWBF10
SHD-FRNWBF16
SHD-FRNWBF25
SHD-FRNWBF40
SHD-FRNWBF50
SL-FRNWBF10
SL-FRNWBF16
SL-FRNWBF25
SL-FRNWBF40
SL-FRNWBF50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPipe O.D.
(mm)
Flange Size (Nominal) Cleaning Method Groove I.D. C

₹ 1,267.04

1 Piece(s) 9 Day(s) or more 3010Precision Cleaning6

₹ 1,267.04

1 Piece(s) 9 Day(s) or more 3016Precision Cleaning11

₹ 1,427.93

1 Piece(s) 10 Day(s) or more 4025Precision Cleaning20

₹ 1,448.04

1 Piece(s) 9 Day(s) or more 5540Precision Cleaning35

₹ 1,675.98

1 Piece(s) 9 Day(s) or more 7550Precision Cleaning46

₹ 1,374.30

1 Piece(s) 9 Day(s) or more 3010Electrolytic Polishing + Precision Cleaning6

₹ 1,374.30

1 Piece(s) 9 Day(s) or more 3016Electrolytic Polishing + Precision Cleaning11

₹ 1,535.20

1 Piece(s) 10 Day(s) or more 4025Electrolytic Polishing + Precision Cleaning20

₹ 1,555.31

1 Piece(s) 9 Day(s) or more 5540Electrolytic Polishing + Precision Cleaning35

₹ 1,783.24

1 Piece(s) 9 Day(s) or more 7550Electrolytic Polishing + Precision Cleaning46

₹ 1,278.32

1 Piece(s) 12 Day(s) or more 3010Degreasing6

₹ 1,278.32

1 Piece(s) 12 Day(s) or more 3016Degreasing11

₹ 1,459.03

1 Piece(s) 12 Day(s) or more 4025Degreasing20

₹ 1,538.72

1 Piece(s) 12 Day(s) or more 5540Degreasing35

₹ 1,806.97

1 Piece(s) 12 Day(s) or more 7550Degreasing46

Loading...

  1. 1

App. Example

[Clean & Pack]Fittings for Vacuum Plumbing - NW Blind Flanged: Related Image

■ Features
These vacuum pipes are for auxiliary exhaust system of High Vacuum System or rough vacuum fitting of an Ultrahigh Vacuum System.
The plumbing parts of NW (KF) Flanged Type enables frequent detachment without tools compliant with ISO or KF.
■ Specifications
Dimensions and shapes are compliant with ISO2861/1-1974 -JISB8365: 1988.

Basic Information

Type Flange Flange Shape Blind Flange Type Others
Material SUS304 Standard NW/KF Standard Equal Dia. / Unequal Dia. Equal Dia.
Characteristics/Applications Clean washed Environmentally friendly RoHS Compliant (10 Substances) Material Details SUS304
X
whatsapp-qr whatsapp-icon