(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number. This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Can be connected to the exhaust port of a vacuum pump to attach a duct hose, etc.
[Additional Size]No. 40 is now selectable.
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-FRNWH | SUS304 | Degreasing | General Environment | Anti-Rust Packing | General Environment |
SH-FRNWH | Precision Cleaning | Class 1,000 | Degassing Double Packing | Class 10 | |
SHD-FRNWH | Electrolytic Polishing + Precision Cleaning |
Part Number | — | Nominal |
SL-FRNWH25 | — | 38 |
Part Number | Applicable Duct Nominal Dia. D | A | B | |
Type | No. | |||
SL-FRNWH SH-FRNWH SHD-FRNWH | 16 | 38 | 30 | 17.2 |
25 | 40 | 26.2 | ||
40 | 50.8 | 55 | 41.2 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
Precision Cleaning | SH-□□ | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
Electrolytic Polishing + Precision Cleaning | SHD-□□ | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
Part Number |
---|
SH-FRNWH16-38 |
SH-FRNWH25-38 |
SHD-FRNWH16-38 |
SHD-FRNWH25-38 |
SL-FRNWH16-38 |
SL-FRNWH25-38 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Flange Size (Nominal) | Cleaning Method |
---|---|---|---|---|---|---|
₹ 7,964.25 | 1 Piece(s) | 9 Day(s) or more | 16 | Precision Cleaning | ||
₹ 8,339.66 | 1 Piece(s) | 9 Day(s) or more | 25 | Precision Cleaning | ||
₹ 8,500.56 | 1 Piece(s) | 9 Day(s) or more | 16 | Electrolytic Polishing + Precision Cleaning | ||
₹ 8,875.98 | 1 Piece(s) | 9 Day(s) or more | 25 | Electrolytic Polishing + Precision Cleaning | ||
₹ 7,490.16 | 1 Piece(s) | 9 Day(s) or more | 16 | Degreasing | ||
₹ 7,697.33 | 1 Piece(s) | 9 Day(s) or more | 25 | Degreasing |
Loading...
■Applicable Duct Hose | |
Product Name | Type |
Lightweight | HOSEE□ |
Flexible | HOSSD□ |
Friction Resistant, Antistatic | HOSHD□ |
Non-PVC | HOSCD□ |
Non-PVC | HOSCE□ |
Aluminum | HOAD |
Type | Adapter | Fitting Type | Reducer | Material | SUS304 |
---|---|---|---|---|---|
Adaptor Type | For Rubber Pipe and Tube Installation | Standard | NW/KF Standard | Equal Dia. / Unequal Dia. | Unequal Dia. |
Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) | Adapter Type Details | Duct Adapter |
Material Details | SUS304 | Applicable Duct Nominal Dia. | 38 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy