(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Clean & Pack]Both Sides Weld-On Vacuum Pipes - NW Flanged × Elbow

[Clean & Pack]Both Sides Weld-On Vacuum Pipes - NW Flanged × Elbow

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
· Degreasing (Anti-rust single packing)    : Part Number SL-□□
· Precision cleaning (Degassing double packing)    : Part Number SH-□□
· Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-Rust PackingOil RemovalGeneral EnvironmentRegular Assembly Process
Post Battery Assembly Process
SH-□□Precision CleaningDegassing Double PackingOil Removal
Dust Removal
Clean Environment (Class 10 to 1,000)Battery Assembly Process
LCD-Related Post Assembly Process
In-Vehicle Camera Assembly Process
SHD-□□Electrolytic Polishing + Precision CleaningDegassing Double PackingOil Removal
Dust Removal
Outgas Reduction
Vacuum Environment
Clean Environment (Class 10 to 1,000)
Pre-Semiconductor Process
Liquid Crystal Deposition Process
Pre-OLED Process
■ Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Clean & Pack]Both Sides Weld-On Vacuum Pipes - NW Flanged × Elbow: Related Image
Type[M] MaterialCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-FRNRESUS304DegreasingGeneral EnvironmentAnti-Rust PackingGeneral Environment
SH-FRNREPrecision CleaningClass 1,000Degassing Double PackingClass 10
SHD-FRNREElectrolytic Polishing + Precision Cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberL
SL-FRNRE25300
Part NumberL
10 mm Increments
ACD(L1)
TypeNo.
SL-FRNRE
SH-FRNRE
SHD-FRNRE
16100 to 8003017.521.758.1
25402327.2
405537.142.767.6
507554.960.596.2
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water




Ultrasonic pure water cleaning after cleaning with pure water
*3 times




Dry




Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaningRo water cleaning




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning




Electrolytic polishing with an electrolytic polishing layeraccording to the material




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use warm pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-Rust PackingOil RemovalGeneral EnvironmentRegular Assembly Process
Post Battery Assembly Process
Precision CleaningSH-□□Degassing Double PackingOil Removal
Dust Removal
Clean Environment (Class 10 to 1,000)Battery Assembly Process
LCD-Related Post Assembly Process
In-Vehicle Camera Assembly Process
Electrolytic Polishing + Precision CleaningSHD-□□Degassing Double PackingOil Removal
Dust Removal
Outgas Reduction
Vacuum Environment
Clean Environment (Class 10 to 1,000)
Pre-Semiconductor Process
Liquid Crystal Deposition Process
Pre-OLED Process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-FRNRE16-[100-800/10]
SH-FRNRE25-[100-800/10]
SH-FRNRE40-[100-800/10]
SHD-FRNRE16-[100-800/10]
SHD-FRNRE25-[100-800/10]
SHD-FRNRE40-[100-800/10]
SL-FRNRE16-[100-800/10]
SL-FRNRE25-[100-800/10]
SL-FRNRE40-[100-800/10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPipe O.D.
(mm)
Flange Size (Nominal) Cleaning Method I.D.
(mm)
L
(mm)

-

1 Piece(s) 14 Day(s) or more 21.716Precision Cleaning17.5100 ~ 800

-

1 Piece(s) 14 Day(s) or more 27.225Precision Cleaning23100 ~ 800

-

1 Piece(s) 14 Day(s) or more 42.740Precision Cleaning37.1100 ~ 800

-

1 Piece(s) 14 Day(s) or more 21.716Electrolytic Polishing + Precision Cleaning17.5100 ~ 800

-

1 Piece(s) 14 Day(s) or more 27.225Electrolytic Polishing + Precision Cleaning23100 ~ 800

-

1 Piece(s) 14 Day(s) or more 42.740Electrolytic Polishing + Precision Cleaning37.1100 ~ 800

-

1 Piece(s) 14 Day(s) or more 21.716Degreasing17.5100 ~ 800

-

1 Piece(s) 14 Day(s) or more 27.225Degreasing23100 ~ 800

-

1 Piece(s) 14 Day(s) or more 42.740Degreasing37.1100 ~ 800

Loading...

  1. 1

Specifications/Overview

Common Specifications
Maximum Operating Temperature: 200°C
Surface Finish: Shot Blasted

Basic Information

Type Fitting Fitting Type Elbow Material SUS304
Standard NW/KF Standard Equal Dia. / Unequal Dia. Equal Dia. Characteristics/Applications Clean washed
Environmentally friendly RoHS Compliant (10 Substances) Material Details SUS304