(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Clean & Pack]Rotating Latches

[Clean & Pack]Rotating Latches
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,794₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)     : Part Number SL-□□
·Precision cleaning (Degassing double packing)     : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to -1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to -1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Features]·Achieves a simple door lock mechanism. It is made of stainless steel.

[ ! ]The figure is for right-hand use.
 
Type[M] Material[S]Surface TreatmentCleaning Method
For Right-hand UseFor Left-hand UseCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SH-LCRSH-LCLSUS304 equivalentBuffingPrecision cleaningClass 1,000Degassing double packingClass 10
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the {{{attr20}}}specification table.

Specification Table

Part Number
SH-LCL100
Part NumberMass
(g)
TypeL
For Right-hand Use
SH-LCR
For Left-hand Use
SH-LCL
80100
100130
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 




Ultrasonic pure water cleaning after cleaning with pure water
*3 times




Dry
 
 




Anti-rust single packing
 
 
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaningRo water cleaning




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning




Electrolytic polishing with an electrolytic polishing layeraccording to the material




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use warm pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to -1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to -1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-LCL80
SH-LCL100
SH-LCR80
SH-LCR100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDirection Handle Length L
(mm)

₹ 2,815.44

1 Piece(s) Available 8 Day(s) or more For Left-hand Use80

₹ 3,098.36

1 Piece(s) Available 8 Day(s) or more For Left-hand Use100

₹ 2,793.91

1 Piece(s) Available 8 Day(s) or more For Right-hand Use80

₹ 3,138.68

1 Piece(s) Available 8 Day(s) or more For Right-hand Use100

Loading...

  1. 1

Basic Information

Handle Shape L-Shaped Handle Type Main Body Key Shape Latch Type
Special Additional Functions N/A (Standard Application) Material Stainless Steel Cleaning Method Precision Cleaning
Materials (Details) SUS304 equivalent Surface Treatment Buffing
X
whatsapp-qr whatsapp-icon