(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Clean & Pack]Stepped Stainless Steel Hinges - HHSD

[Clean & Pack]Stepped Stainless Steel Hinges - HHSD

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      992₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)     : Part Number SL-□□
·Precision cleaning (Degassing double packing)     : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to -1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to -1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Features]·Stepped stainless steel hinges effective for 1.2 to 5 mm panel installation

[Clean & Pack]Stepped Stainless Steel Hinges HHSD: Related Image SH-HHSD
Type[M] MaterialShaft[S]Surface TreatmentCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SH-HHSDSUS304SUS304BuffingPrecision cleaningClass 1,000Degassing double packingClass 10
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SH-HHSD3.2
Part NumberT1*Allowable Load
(kg)
Mass
(g)
TypeT
SH-HHSD1.28.2738
2.39.3
3.210.240
51252
*The allowable load is the value for when 2 hinges are used.

Features of each product

■Hinge type

TypeHingesDetachable HingesFlag HingesLong Hinges
Photo

Stainless Steel Stepped Hinge Related image 1_Hinge types

Stainless Steel Stepped Hinge Related image 2_Hinge types

Stainless Steel Stepped Hinge Related image 3_Hinge types

Stainless Steel Stepped Hinge Related image 4_Hinge types

Features·Most common hinge· Removable
·Used in situations with frequent maintenance and cleaning
·360 degree rotation possible
·Used in situations where a door is large and requires rotation.
·Dimension configurable
·Usable for aluminum extrusion doors

Precautions

  • The allowable load is for vertical use (in the axial direction).

* The figure above is the value when 2 hinges are used assuming the doors are sliding doors.

  • Custom-made items cannot be manufactured.
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water




Ultrasonic pure water cleaning after cleaning with pure water
*3 times




Dry




Anti-rust single packing
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaningRo water cleaning




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning




Electrolytic polishing with an electrolytic polishing layeraccording to the material




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use warm pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)

For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to -1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to -1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-HHSD1.2
SH-HHSD2.3
SH-HHSD3.2
SH-HHSD5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,072.63

1 Piece(s) Available 8 Day(s) or more

₹ 1,072.63

1 Piece(s) Available 8 Day(s) or more

₹ 992.18

1 Piece(s) Available 8 Day(s) or more

₹ 1,025.70

1 Piece(s) Available 8 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Length(mm) 60 Width (W)(mm) 40 Main Body Type Stepped Hinges
Operating Environment Standard Mounting Method Screw Mounting Additional Function Not Provided
Mounting Screw Hole Type Round Hole Allowable Load(N) 68.6 Reversed Used in both right and left direction
Cleaning Method Precision Cleaning Characteristics/Applications Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Heat Resistance Material Details SUS304
Environmentally friendly RoHS Compliant (10 Substances) Main Body Surface Treatment Buffing