(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Clean & Pack]Bar Latches

[Clean & Pack]Bar Latches
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,472₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to -1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to -1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Features]·Robust slide lock for large doors with plate thickness from 3 mm, made of stainless steel

SH-HHMU [Clean & Pack]Bar Latches: Related Image
Type[M] Material[S]Surface TreatmentCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SH-HHMUSUS304Electrolytic PolishingPrecision cleaningClass 1,000Degassing double packingClass 10
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the {{{attr16}}}specification table.

Specification Table

Part Number
SH-HHMU100
Part NumberMass
(g)
TypeL
SH-HHMU100193
150219
Cleaning Process
· Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 




Ultrasonic pure water cleaning after cleaning with pure water
*3 times




Dry
 
 




Anti-rust single packing
 
 
· Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaningRo water cleaning




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
· Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning




Electrolytic polishing with an electrolytic polishing layeraccording to the material




Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)




Use warm pure water (13 MΩ·cm)




Use nitrogen blow




Conducted on a clean benchin a Class 10 clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)


 
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to -1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to -1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-HHMU100
SH-HHMU150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length L
(mm)

₹ 2,472.03

1 Piece(s) Available 8 Day(s) or more 100

₹ 2,652.60

1 Piece(s) Available 8 Day(s) or more 150
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length L
(mm)

Loading...

  1. 1

App. Example

[Clean & Pack]Hexagon Socket Screws, Dog Point, Hex Socket Set Screw Type: Related Image

Basic Information

Type Bar latch/Latch Material Stainless Steel Key N/A
Cleaning Method Precision Cleaning Environmentally friendly RoHS Compliant (10 Substances) Latch Shape Bar Latches
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list