(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Clean & Pack]Attachment for Anchoring Wire

[Clean & Pack]Attachment for Anchoring Wire
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)     : Part Number SL-□□
·Precision cleaning (Degassing double packing)     : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Attachment for anchoring wire. [Material]SUS304 "Applicable Wire Dia. (ø)" ø1 to 1.5

SH-UKC1 SH-UKC2
[Clean & Pack]Attachment for Anchoring Wire: Related Image [Clean & Pack]Attachment for Anchoring Wire: Related Image
Type[M] MaterialCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SH-UKCSUS304Precision cleaningClass 1,000Degassing double packingClass 10
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SH-UKC1
Part NumberMassApplicable
Wire Dia.
TypeNo.
SH-UKC14 g⌀1 to 1.5
29 g
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 

Ultrasonic pure water cleaning
after cleaning with pure water
*3 times
Dry
 
 

Anti-rust single packing
 
 
·Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning
 

Wash with pure water (10 MΩ·cm)
after high-pressure water jet cleaning (Ro water)

Use pure water (13 MΩ·cm)
 

Use nitrogen blow

 

Conducted on a clean bench in a Class 10 clean environment
 
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning

 

 

Electrolytic polishing with an electrolytic polishing layer according to the material

 

Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

 

Use warm pure water (13 MΩ·cm)

 

 

Use nitrogen blow


 

 

Conducted on a clean bench in a Class 10 clean environment
 
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
Part Number
SH-UKC1
SH-UKC2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRetaining Method

₹ 1,240.22

1 Piece(s) Available 8 Day(s) or more 1-Point Fastening

₹ 1,313.97

1 Piece(s) Available 8 Day(s) or more 2-Point Fastening
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRetaining Method

Loading...

  1. 1

Basic Information

Types Wire Fitting Environmentally friendly RoHS Compliant (10 Substances) Cleaning Method Precision Cleaning
Characteristics/Applications Clean Washed Material SUS304 Applicable Wire Dia.(ø) ø 1 to 1.5
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language