(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Can be used for reinforcement of connecting extrusions. Sheet metal plates are used where necessary, such as when it is necessary to reinforce fastening parts (bracket connection, screw connection, joint connection).
SL-SHPTBS8
SH-SHPTBS8
SHD-SHPTBS8
SL-SHPTBD8
SH-SHPTBD8
SHD-SHPTBD8
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-SHPTBS8 | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SHPTBS8 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SHPTBS8 | Electrolytic polishing + precision cleaning | ||||
SL-SHPTBD8 | Degreasing | General environment | Anti-rust packing | General environment | |
SH-SHPTBD8 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SHPTBD8 | Electrolytic polishing + precision cleaning |
Part Number |
SL-SHPTBS8 |
Part Number | Mass (g) | T | Applicable Screw and Nut | |||
Screws | Quantity | Nut | Quantity | |||
SL-SHPTBS8 SH-SHPTBS8 SHD-SHPTBS8 | 83 | 4 | M8−15 | 2 | M8 | 2 |
SL-SHPTBD8 SH-SHPTBD8 SHD-SHPTBD8 | 179 | 4 | 4 |
Part Number | - | (SET) |
SL-SHPTBS8 | - | SET |
Alterations | Code | Spec. | Part Number | |||||||||||||||||||||||||||||||
Applicable Screws and Nuts Set | SET SEP (Post-Assembly Spring Nut) SEU (Pre-Assembly Insertion Spring Nuts) | Applicable screws and nuts for mounting each plate on extrusions come in a set.
| SL-SHPTBS8 | |||||||||||||||||||||||||||||||
SH-SHPTBS8 | ||||||||||||||||||||||||||||||||||
SHD-SHPTBS8 | ||||||||||||||||||||||||||||||||||
SL-SHPTBD8 | ||||||||||||||||||||||||||||||||||
SH-SHPTBD8 | ||||||||||||||||||||||||||||||||||
SHD-SHPTBD8 |
Alteration Part Number | Screws | Nut | ||||
---|---|---|---|---|---|---|
Part Number | Material | Type | Part Number | Material | Stopper | |
SET | SCB8-15 | Stainless Steel | Pre-Assembly | HNTTSN8-8 | Stainless Steel | Not Provided |
SEU | SCB8-15 | Stainless Steel | Pre-Assembly | SHNTU8-8 | Stainless Steel | Provided |
SEP | SCB8-15 | Stainless Steel | Post-Assembly | SHNTP8-8 | Stainless Steel | Provided |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SHPTBD8 |
SH-SHPTBD8-SET |
SH-SHPTBS8 |
SH-SHPTBS8-SET |
SHD-SHPTBD8 |
SHD-SHPTBD8-SET |
SHD-SHPTBS8 |
SHD-SHPTBS8-SET |
SL-SHPTBD8 |
SL-SHPTBD8-SET |
SL-SHPTBS8 |
SL-SHPTBS8-SET |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cleaning Method | Accessories | Number of Extrusion Connection Holes |
---|---|---|---|---|---|---|---|
₹ 652.95 | 1 Piece(s) | Available | 9 Day(s) or more | Precision Cleaning | None | 4 | |
₹ 786.55 | 1 Piece(s) | Available | 9 Day(s) or more | Precision Cleaning | SET (bolt and nut set) | 4 | |
₹ 453.86 | 1 Piece(s) | Available | 9 Day(s) or more | Precision Cleaning | None | 2 | |
₹ 543.02 | 1 Piece(s) | Available | 9 Day(s) or more | Precision Cleaning | SET (bolt and nut set) | 2 | |
₹ 714.68 | 1 Piece(s) | Available | 9 Day(s) or more | Electrolytic Polishing + Precision Cleaning | None | 4 | |
₹ 848.28 | 1 Piece(s) | Available | 9 Day(s) or more | Electrolytic Polishing + Precision Cleaning | SET (bolt and nut set) | 4 | |
₹ 515.59 | 1 Piece(s) | Available | 9 Day(s) or more | Electrolytic Polishing + Precision Cleaning | None | 2 | |
₹ 603.35 | 1 Piece(s) | Available | 9 Day(s) or more | Electrolytic Polishing + Precision Cleaning | SET (bolt and nut set) | 2 | |
₹ 689.99 | 1 Piece(s) | Available | 9 Day(s) or more | Degreasing | None | 4 | |
₹ 823.59 | 1 Piece(s) | Available | 9 Day(s) or more | Degreasing | SET (bolt and nut set) | 4 | |
₹ 367.43 | 1 Piece(s) | Available | 9 Day(s) or more | Degreasing | None | 2 | |
₹ 439.11 | 1 Piece(s) | Available | 9 Day(s) or more | Degreasing | SET (bolt and nut set) | 2 |
Loading...
Shape | Bent Type | Environmentally friendly | RoHS Compliant (10 Substances) | Extrusion Series | IKOU |
---|---|---|---|---|---|
Characteristics/Applications | Clean Washed | Material | Stainless Steel | Shape Type | L-Shape Bent |
Material Detail | SUS304 | Surface Treatment | None | Extrusion Series | HFS |
Extrusion No. | 8 | Applicable Screws | M8 Screw |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy