(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Blind Brackets Post Assy. Insertion Type. The appearance is clean because it is connected inside the aluminum extrusions.
Type | [M]Component Material | Cleaning Method | |||||
Post-Assembly Insertion Blind Bracket | Post-Assembly Insertion Blind Bracket Nut | Set Screw | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-HABLBS5 | SCS13 | SUS304 Sintered Alloy | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-HABLBS5 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
SHD-HABLBS5 | Electrolytic polishing + precision cleaning |
Part Number |
SL-HABLBS5 |
SH-HABLBS5 |
SHD-HABLBS5 |
Part Number | Mass (g) | Included Screw | Allowable Load (N) | |
Screws | Quantity | |||
HABLBS5 | 11 | Nut, Set Screw M4 × 3 | 2 | 190 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | After high-pressure water jet cleaning (Ro water),wash with pure water (10 MΩ·cm) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | After high-pressure water jet cleaning (Ro water),wash with pure water (10 MΩ·cm) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
■5 Series Blind Brackets
Product Name | Post-Assembly Blind Brackets | Blind Brackets | For Corners Blind Brackets | Blind Brackets for Different Extrusion Sizes Blind Brackets |
---|---|---|---|---|
Product Photo | ||||
Installation Diagram | ||||
Material | SCS13 | S45C or SCS13 | S45C or SCS13 | S45C |
Features | Blind Brackets Post Assy. Insertion Type. | Any alterations not needed to hide brackets inside of the slot. | Connectable brackets to the end face of extrusion,including function as extrusion end caps | Blind Brackets to connect 6 Series and 5 Series Extrusions. |
Applicable Extrusion | 5 Series | 5 Series | For 5 Series 20 Square | 6 Series & 5 Series |
Part Number |
---|
SH-HABLBS5 |
SHD-HABLBS5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cleaning Method |
---|---|---|---|---|---|
₹ 1,253.63 | 1 Piece(s) | Available | 10 Day(s) or more | Precision Cleaning | |
₹ 1,414.53 | 1 Piece(s) | Available | 10 Day(s) or more | Electrolytic Polishing + Precision Cleaning |
Loading...
Series | MISUMI 5 Series (6 mm Groove Width) | Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Material | SCS13 | Extrusion Series | HFS | Extrusion No. | 5 |
Bracket Type | Post-Assembly Insertion Blind Brackets |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy