(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Economy series products, please order more than 4 pcs.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width (mm) (mm) | Belt Norminal Width (Inch) (Inch) | Circumference Length (mm) | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 81.28 | 40 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 81.28 | 40 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 81.28 | 40 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 81.28 | 40 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 85.344 | 42 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 85.344 | 42 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 85.344 | 42 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 85.344 | 42 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 87.376 | 43 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 87.376 | 43 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 87.376 | 43 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 87.376 | 43 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 93.472 | 46 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 93.472 | 46 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 93.472 | 46 | ||
₹ 4,270.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 93.472 | 46 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 95.504 | 47 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 95.504 | 47 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 95.504 | 47 | ||
₹ 4,270.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 95.504 | 47 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 99.568 | 49 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 99.568 | 49 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 99.568 | 49 | ||
₹ 4,270.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 99.568 | 49 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 164.592 | 81 | ||
₹ 4,269.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 164.592 | 81 | ||
₹ 4,270.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 164.592 | 81 | ||
₹ 4,274.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 164.592 | 81 | ||
₹ 4,384.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 2153.92 | 1060 | ||
₹ 4,434.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 2153.92 | 1060 | ||
₹ 4,534.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 2153.92 | 1060 | ||
₹ 4,642.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 2153.92 | 1060 | ||
₹ 4,388.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 2210.816 | 1088 | ||
₹ 4,440.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 2210.816 | 1088 | ||
₹ 4,542.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 2210.816 | 1088 | ||
₹ 4,652.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 2210.816 | 1088 | ||
₹ 4,270.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 235.712 | 116 | ||
₹ 4,270.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 235.712 | 116 | ||
₹ 4,271.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 235.712 | 116 | ||
₹ 4,287.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 235.712 | 116 | ||
₹ 4,270.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 251.968 | 124 | ||
₹ 4,270.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 251.968 | 124 | ||
₹ 4,273.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 251.968 | 124 | ||
₹ 4,290.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 251.968 | 124 | ||
₹ 4,437.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 2897.632 | 1426 | ||
₹ 4,503.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 2897.632 | 1426 | ||
₹ 4,636.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 2897.632 | 1426 | ||
₹ 4,780.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 2897.632 | 1426 | ||
₹ 4,270.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 294.64 | 145 | ||
₹ 4,270.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 294.64 | 145 | ||
₹ 4,279.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 294.64 | 145 | ||
₹ 4,298.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 294.64 | 145 | ||
₹ 4,270.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 298.704 | 147 | ||
₹ 4,271.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 298.704 | 147 | ||
₹ 4,280.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 298.704 | 147 | ||
₹ 4,298.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 298.704 | 147 | ||
₹ 4,270.00 | 4 Piece(s) | 13 Day(s) | 10 | 4.8 | 0.19 | 302.768 | 149 | ||
₹ 4,271.00 | 4 Piece(s) | 13 Day(s) | 10 | 6.4 | 0.25 | 302.768 | 149 | ||
₹ 4,280.00 | 4 Piece(s) | 13 Day(s) | 10 | 9.5 | 0.37 | 302.768 | 149 | ||
₹ 4,299.00 | 4 Piece(s) | 13 Day(s) | 10 | 12.7 | 0.5 | 302.768 | 149 |
Loading...
Belt Type | MXL | Belt Shape | Closed End | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Belt Tooth Surface | Standard (Single Sided) | Core Wire Material | Glass Core Wire | Belt Shape Type | Trapezoidal Tooth Profile Circular Type |
Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy