(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Open Timing Belt STD S3M/S5M/S8M

Open Timing Belt STD S3M/S5M/S8M
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
Open Timing Belt STD S3M/S5M/S8M
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail

Product Overview
Open belts are components that transmit the rotational power generated by the motor.
They achieve transmission and delivery through the engagement between the timing pulley and the timing belt teeth.
Open belts are suitable for reciprocating motion and are equipped with a variety of connecting metal parts.
Dimensional Drawing
Opening belt size specification
Specification Overview
■Material table
Material
①Main Body②Core wire
Polyurethane (white)Steel wire
 
Belt TypePitchHhiUnit weight
g/m(Width 10mm)
S3M32.21.131.0725
S5M53.41.911.4939
S8M85.23.052.1551
Polyurethane belts may change color over time, but the strength and other factors will not be affected.
Operating temperature -20℃~60℃.
Total length (number of teeth x pitch).
This product is not suitable for gapless timing pulleys.
The weight is a theoretical value and may differ from the actual weight
Specification Table
■Specifications
TypeBelt typeNominal belt widthNumber of teeth
Upper limit~lower limit
Belt width (mm)Allowable tension (N)
E-LHTBO
(Standard type)

E-LTBOHA
(Tooth-Side Fabric Coated Type)

E-LTBONA
(Back-Side Fabric Coated Type)

E-LTBORA
(Double-Sided Fabric Coated Type)
S3M060100~100006136
10010226
15015309
S5M10060~1000010750
150151175
250252100
S8M15040~10000151986
250253250
300304000
400405275
The total length is (number of teeth × tooth pitch).
kgf=N×0.101972
Product Features
Feature 1: The product has embedded steel wire core wire, which is more cost-effective and has a wider range of applications.
Feature 2: There is no exposed steel wire core wire on the side of the opening to avoid scratching the opponent or injuring the operator.
Feature 3: It can be used with toothed plates for timing toothed belt connection, linear guides, single-axis drives and other products, and is suitable for equipment with a high degree of automation.
Feature 4: STD tooth transmission has high precision and is suitable for high torque transmission. You can also choose S3M type, which is suitable for small precision equipment.
Feature 5: Compared with chain drive, the free-end timing toothed belt is lighter, produces less noise, and does not require lubricants, making it cleaner.
Precautions
■Storage Precautions
①Avoid sunlight.
②Do not use in an environment with direct contact with water, solvents, oil, acid, alkali, ultraviolet rays, ozone, etc.
 Especially do not allow oil to adhere to the belt, otherwise it will cause the belt to swell and significantly shorten the service life of the belt.
③Using temperature -20℃~60℃.
④Do not pile up in large quantities or bend forcibly.
⑤Do not place directly on the ground.
⑥Do not allow the belt to come into contact with chemicals.
Example of Use
Extended free-end belt in reciprocating mechanism
Equipment Name:
Belt-driven lateral transport device

Functional Description:
Application of open belt in reciprocating mechanism.

For more information, click  here.
Application industry
Food Semiconductor Smartphone
Widely used in food transportation and delivery Industry Use Industry Semiconductor Smartphone 3C IPHONE Huawei
Medical Electronic appliances Lithium batteries
Widely used in medical instruments, blood machines and other related equipment in the biomedical industry Usage in the electronic and electrical appliance industry Application industry lithium battery
Related products

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-LHTBO-S3M060-[40-10000/1]
E-LHTBO-S3M100-[40-10000/1]
E-LHTBO-S3M150-[40-10000/1]
E-LHTBO-S5M100-[50-10000/1]
E-LHTBO-S5M150-[50-10000/1]
E-LHTBO-S5M250-[50-10000/1]
E-LHTBO-S8M150-[40-10000/1]
E-LHTBO-S8M250-[40-10000/1]
E-LHTBO-S8M300-[40-10000/1]
E-LHTBO-S8M400-[40-10000/1]
E-LTBOHA-S3M060-[100-10000/1]
E-LTBOHA-S3M100-[100-10000/1]
E-LTBOHA-S3M150-[100-10000/1]
E-LTBOHA-S5M100-[60-10000/1]
E-LTBOHA-S5M150-[60-10000/1]
E-LTBOHA-S5M250-[60-10000/1]
E-LTBOHA-S8M150-[40-10000/1]
E-LTBOHA-S8M250-[40-10000/1]
E-LTBOHA-S8M300-[40-10000/1]
E-LTBOHA-S8M400-[40-10000/1]
E-LTBONA-S3M060-[100-10000/1]
E-LTBONA-S3M100-[100-10000/1]
E-LTBONA-S3M150-[100-10000/1]
E-LTBONA-S5M100-[60-10000/1]
E-LTBONA-S5M150-[60-10000/1]
E-LTBONA-S5M250-[60-10000/1]
E-LTBONA-S8M150-[40-10000/1]
E-LTBONA-S8M250-[40-10000/1]
E-LTBONA-S8M300-[40-10000/1]
E-LTBONA-S8M400-[40-10000/1]
E-LTBORA-S3M060-[100-10000/1]
E-LTBORA-S3M100-[100-10000/1]
E-LTBORA-S3M150-[100-10000/1]
E-LTBORA-S5M100-[60-10000/1]
E-LTBORA-S5M150-[60-10000/1]
E-LTBORA-S5M250-[60-10000/1]
E-LTBORA-S8M150-[40-10000/1]
E-LTBORA-S8M250-[40-10000/1]
E-LTBORA-S8M300-[40-10000/1]
E-LTBORA-S8M400-[40-10000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Type Belt Width (mm)
(mm)
Type

-

1 Piece(s) 14 Day(s) S3M6Standard Type

-

1 Piece(s) 14 Day(s) S3M10Standard Type

-

1 Piece(s) 14 Day(s) S3M15Standard Type

-

1 Piece(s) 14 Day(s) S5M10Standard Type

-

1 Piece(s) 14 Day(s) S5M15Standard Type

-

1 Piece(s) 14 Day(s) S5M25Standard Type

-

1 Piece(s) 14 Day(s) S8M15Standard Type

-

1 Piece(s) 14 Day(s) S8M25Standard Type

-

1 Piece(s) 14 Day(s) S8M30Standard Type

-

1 Piece(s) 14 Day(s) S8M40Standard Type

-

1 Piece(s) 14 Day(s) S3M6Tooth Surface Patch Type

-

1 Piece(s) 14 Day(s) S3M10Tooth Surface Patch Type

-

1 Piece(s) 14 Day(s) S3M15Tooth Surface Patch Type

-

1 Piece(s) 14 Day(s) S5M10Tooth Surface Patch Type

-

1 Piece(s) 14 Day(s) S5M15Tooth Surface Patch Type

-

1 Piece(s) 14 Day(s) S5M25Tooth Surface Patch Type

-

1 Piece(s) 14 Day(s) S8M15Tooth Surface Patch Type

-

1 Piece(s) 14 Day(s) S8M25Tooth Surface Patch Type

-

1 Piece(s) 14 Day(s) S8M30Tooth Surface Patch Type

-

1 Piece(s) 14 Day(s) S8M40Tooth Surface Patch Type

-

1 Piece(s) 14 Day(s) S3M6Back Patch Type

-

1 Piece(s) 14 Day(s) S3M10Back Patch Type

-

1 Piece(s) 14 Day(s) S3M15Back Patch Type

-

1 Piece(s) 14 Day(s) S5M10Back Patch Type

-

1 Piece(s) 14 Day(s) S5M15Back Patch Type

-

1 Piece(s) 14 Day(s) S5M25Back Patch Type

-

1 Piece(s) 14 Day(s) S8M15Back Patch Type

-

1 Piece(s) 14 Day(s) S8M25Back Patch Type

-

1 Piece(s) 14 Day(s) S8M30Back Patch Type

-

1 Piece(s) 14 Day(s) S8M40Back Patch Type

-

1 Piece(s) 14 Day(s) S3M6Double-Sided Patch Type

-

1 Piece(s) 14 Day(s) S3M10Double-Sided Patch Type

-

1 Piece(s) 14 Day(s) S3M15Double-Sided Patch Type

-

1 Piece(s) 14 Day(s) S5M10Double-Sided Patch Type

-

1 Piece(s) 14 Day(s) S5M15Double-Sided Patch Type

-

1 Piece(s) 14 Day(s) S5M25Double-Sided Patch Type

-

1 Piece(s) 14 Day(s) S8M15Double-Sided Patch Type

-

1 Piece(s) 14 Day(s) S8M25Double-Sided Patch Type

-

1 Piece(s) 14 Day(s) S8M30Double-Sided Patch Type

-

1 Piece(s) 14 Day(s) S8M40Double-Sided Patch Type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Type Belt Width (mm)
(mm)
Type

Loading...

  1. 1

Basic Information

Belt Shape Open End Belt Material Polyurethane Belt Belt Tooth Surface Standard (Single Sided)
Core Wire Material Steel Cord Belt Shape Type Round Tooth Profile Super Torque Transmission Torque High Torque Transmission

Frequently asked question (FAQ)

Question: After using the polyurethane timing belt for a period of time, it changes color. Will it affect its use?
Answer: No, polyurethane belts may change color over time, but the strength will not be affected.
Question: What kind of belt material is better for working conditions with high cleanliness requirements?
Answer: It can be used for transmission and can only be used for linear reciprocating motion.
Question: Can the open belt be used for transmission after matching with the connecting tooth plate?
Answer: It can be used for transmission and can only be used for linear reciprocating motion.
Question: What are the two main types of polyurethane timing belts according to the interface form?
Answer: Open type, the length of the open belt can be freely specified.
Closed type, the length of the connecting belt is processed with joints at both ends, and this type of connecting belt is only suitable for transmission function.

Check other FAQ (1 items) Hide

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list