(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Select part number to Order Now/ Add to Cart
Type | ![]() | ||
①Body | ②core wire | ③Canvas | |
Standard type | Polyurethane (white) | Steel wire | - |
Tooth-Side Fabric Coated Type | Nylon canvas (green) | ||
Back-Side Fabric Coated Type | |||
Double-Sided Fabric Coated Type |
Belt Type | Pitch | Ra | Lr | H | h | i | Unit weight g/m(Width 10mm) |
Standard | |||||||
S3M | 3 | 1.95 | 1.95 | 2.2 | 1.13 | 1.07 | 25 |
S5M | 5 | 3.25 | 3.25 | 3.4 | 1.91 | 1.49 | 39 |
S8M | 8 | 5.2 | 5.2 | 5.2 | 3.05 | 2.15 | 51 |
Type | Belt type | Belt nominal width | Number of teeth Upper limit~lower limit | Belt width (mm) | Allowable tension (N) |
E-LLTBJ (Standard type) E-LLTBH (Tooth-Side Fabric Coated Type) E-LLTBN (Back-Side Fabric Coated Type) E-LLTBR (Double-Sided Fabric Coated Type) | S3M | 060 | 160~10000 | 6 | 48 |
100 | 10 | 79 | |||
150 | 15 | 118 | |||
S5M | 100 | 96~10000 | 10 | 288 | |
150 | 15 | 439 | |||
250 | 25 | 800 | |||
S8M | 150 | 65~10000 | 20 | 550 | |
250 | 25 | 1018 | |||
300 | 30 | 1221 | |||
400 | 40 | 1750 |
Food | Semiconductor | Smartphone | ||
![]() | ![]() | ![]() | ||
Medical | Electronics | Lithium battery | ||
![]() | ![]() | ![]() |
Part Number |
---|
E-LLTBH-S3M060-[160-10000/1] |
E-LLTBH-S3M100-[160-10000/1] |
E-LLTBH-S3M150-[160-10000/1] |
E-LLTBH-S5M100-[96-10000/1] |
E-LLTBH-S5M150-[96-10000/1] |
E-LLTBH-S5M250-[96-10000/1] |
E-LLTBH-S8M150-[65-10000/1] |
E-LLTBH-S8M250-[65-10000/1] |
E-LLTBH-S8M300-[65-10000/1] |
E-LLTBH-S8M400-[65-10000/1] |
E-LLTBJ-S3M060-[150-10000/1] |
E-LLTBJ-S3M100-[150-10000/1] |
E-LLTBJ-S3M150-[150-10000/1] |
E-LLTBJ-S5M100-[96-10000/1] |
E-LLTBJ-S5M150-[96-10000/1] |
E-LLTBJ-S5M250-[96-10000/1] |
E-LLTBJ-S8M150-[65-10000/1] |
E-LLTBJ-S8M250-[65-10000/1] |
E-LLTBJ-S8M300-[65-10000/1] |
E-LLTBJ-S8M400-[65-10000/1] |
E-LLTBN-S3M060-[160-10000/1] |
E-LLTBN-S3M100-[160-10000/1] |
E-LLTBN-S3M150-[160-10000/1] |
E-LLTBN-S5M100-[96-10000/1] |
E-LLTBN-S5M150-[96-10000/1] |
E-LLTBN-S5M250-[96-10000/1] |
E-LLTBN-S8M150-[65-10000/1] |
E-LLTBN-S8M250-[65-10000/1] |
E-LLTBN-S8M300-[65-10000/1] |
E-LLTBN-S8M400-[65-10000/1] |
E-LLTBR-S3M060-[150-10000/1] |
E-LLTBR-S3M100-[150-10000/1] |
E-LLTBR-S3M150-[150-10000/1] |
E-LLTBR-S5M100-[96-10000/1] |
E-LLTBR-S5M150-[96-10000/1] |
E-LLTBR-S5M250-[96-10000/1] |
E-LLTBR-S8M150-[65-10000/1] |
E-LLTBR-S8M250-[65-10000/1] |
E-LLTBR-S8M300-[65-10000/1] |
E-LLTBR-S8M400-[65-10000/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Properties | Belt Type | Belt Width (mm) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 14 Day(s) | Tooth Surface Cloth Lined | S3M | 6 | ||
- | 1 Piece(s) | 14 Day(s) | Tooth Surface Cloth Lined | S3M | 10 | ||
- | 1 Piece(s) | 14 Day(s) | Tooth Surface Cloth Lined | S3M | 15 | ||
- | 1 Piece(s) | 14 Day(s) | Tooth Surface Cloth Lined | S5M | 10 | ||
- | 1 Piece(s) | 14 Day(s) | Tooth Surface Cloth Lined | S5M | 15 | ||
- | 1 Piece(s) | 14 Day(s) | Tooth Surface Cloth Lined | S5M | 25 | ||
- | 1 Piece(s) | 14 Day(s) | Tooth Surface Cloth Lined | S8M | 15 | ||
- | 1 Piece(s) | 14 Day(s) | Tooth Surface Cloth Lined | S8M | 25 | ||
- | 1 Piece(s) | 14 Day(s) | Tooth Surface Cloth Lined | S8M | 30 | ||
- | 1 Piece(s) | 14 Day(s) | Tooth Surface Cloth Lined | S8M | 40 | ||
- | 1 Piece(s) | 14 Day(s) | Standard | S3M | 6 | ||
- | 1 Piece(s) | 14 Day(s) | Standard | S3M | 10 | ||
- | 1 Piece(s) | 14 Day(s) | Standard | S3M | 15 | ||
- | 1 Piece(s) | 14 Day(s) | Standard | S5M | 10 | ||
- | 1 Piece(s) | 14 Day(s) | Standard | S5M | 15 | ||
- | 1 Piece(s) | 14 Day(s) | Standard | S5M | 25 | ||
- | 1 Piece(s) | 14 Day(s) | Standard | S8M | 15 | ||
- | 1 Piece(s) | 14 Day(s) | Standard | S8M | 25 | ||
- | 1 Piece(s) | 14 Day(s) | Standard | S8M | 30 | ||
- | 1 Piece(s) | 14 Day(s) | Standard | S8M | 40 | ||
- | 1 Piece(s) | 14 Day(s) | Backside Cloth Lined | S3M | 6 | ||
- | 1 Piece(s) | 14 Day(s) | Backside Cloth Lined | S3M | 10 | ||
- | 1 Piece(s) | 14 Day(s) | Backside Cloth Lined | S3M | 15 | ||
- | 1 Piece(s) | 14 Day(s) | Backside Cloth Lined | S5M | 10 | ||
- | 1 Piece(s) | 14 Day(s) | Backside Cloth Lined | S5M | 15 | ||
- | 1 Piece(s) | 14 Day(s) | Backside Cloth Lined | S5M | 25 | ||
- | 1 Piece(s) | 14 Day(s) | Backside Cloth Lined | S8M | 15 | ||
- | 1 Piece(s) | 14 Day(s) | Backside Cloth Lined | S8M | 25 | ||
- | 1 Piece(s) | 14 Day(s) | Backside Cloth Lined | S8M | 30 | ||
- | 1 Piece(s) | 14 Day(s) | Backside Cloth Lined | S8M | 40 | ||
- | 1 Piece(s) | 14 Day(s) | Both Sides Cloth Lined | S3M | 6 | ||
- | 1 Piece(s) | 14 Day(s) | Both Sides Cloth Lined | S3M | 10 | ||
- | 1 Piece(s) | 14 Day(s) | Both Sides Cloth Lined | S3M | 15 | ||
- | 1 Piece(s) | 14 Day(s) | Both Sides Cloth Lined | S5M | 10 | ||
- | 1 Piece(s) | 14 Day(s) | Both Sides Cloth Lined | S5M | 15 | ||
- | 1 Piece(s) | 14 Day(s) | Both Sides Cloth Lined | S5M | 25 | ||
- | 1 Piece(s) | 14 Day(s) | Both Sides Cloth Lined | S8M | 15 | ||
- | 1 Piece(s) | 14 Day(s) | Both Sides Cloth Lined | S8M | 25 | ||
- | 1 Piece(s) | 14 Day(s) | Both Sides Cloth Lined | S8M | 30 | ||
- | 1 Piece(s) | 14 Day(s) | Both Sides Cloth Lined | S8M | 40 |
Part Number |
---|
Loading...
Belt Material | Polyurethane | Belt Shape Type | Round Tooth Profile Super Torque | Belt Shape | Closed End (Weld Jointing) |
---|---|---|---|---|---|
Core Wire Material | Steel Cord |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy