(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
European standard economic type new products, with different sizes, can only be used in combination with European standard economic type profiles starting with L.
Part Number of Slot Covers | ![]() 0.5mm increments | A | B | C | t | |
![]() | ![]() | |||||
LHSDA | 8-30 | 300~3000 | 11.4 | 14.2 | 6.5 | 1.5 |
8-40 | 14.9 | 19.1 | 8 | 2 |
Part Number of Slot Covers | Fixed Length L m | A | B | C | t | |
![]() | ![]() | |||||
KLHSDA | 8-30 | 1 | 11.4 | 14.2 | 6.5 | 1.5 |
8-40 | 14.9 | 19.1 | 8 | 2 |
Part Number of Slot Covers | ![]() | ![]() 0.5mm increments | A | B | C | D | |
![]() | ![]() | ||||||
LHSDPF | 8-30 | S (Light Grey) | 300~3000 | 19.5 | 11.2 | 6.7 | 3 |
8-40 | 22.5 | 14.6 | 6.2 | 3.5 |
Part Number of Slot Covers | ![]() | Fixed Length L m | A | B | C | D | |
![]() | ![]() | ||||||
LHSDP | 8-30 | S (Light Grey) | 1 | 19.5 | 11.2 | 6.7 | 3 |
8-40 | 22.5 | 14.6 | 6.2 | 3.5 |
Type of Slot Covers | ![]() | ![]() |
LHSDP(F) | PVC | - |
(K)LHSDA | A6063-T5 | Anodized |
Part Number |
---|
KLHSDA8-30-1 |
KLHSDA8-40-1 |
LHSDA8-30-[300-3000/1] |
LHSDA8-40-[300-3000/1] |
LHSDP8-30-S-1 |
LHSDP8-40-S-1 |
LHSDP10-45-S-1 |
LHSDPF8-30-S-[300-3000/1] |
LHSDPF8-40-S-[300-3000/1] |
LHSDPF10-45-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Type | Surface Treatment | Shape Type | Aluminum Frame Profile Series | Length L (mm) | Fixed Length L (m) | Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 448.00 | 1 Piece(s) | Available | Same day | A6063-T5 | Panel Holders | Anodized | Fixed Length | 3030 | - | 1 | - | |
₹ 776.00 | 1 Piece(s) | Available | Same day | A6063-T5 | Panel Holders | Anodized | Fixed Length | 4040 | - | 1 | - | |
- | 1 Piece(s) | 9 Day(s) | A6063-T5 | Panel Holders | Anodized | Configurable Length | 3030 | 1 mm increments | - | 300 ~ 3000 | ||
- | 1 Piece(s) | 9 Day(s) | A6063-T5 | Panel Holders | Anodized | Configurable Length | 4040 | 1 mm increments | - | 300 ~ 3000 | ||
₹ 282.00 | 1 Piece(s) | Available | Same day | PVC | Panel Hold-Down Strips | Not Provided | Fixed Length | 3030 | - | 1 | - | |
₹ 326.00 | 1 Piece(s) | Available | Same day | PVC | Panel Hold-Down Strips | Not Provided | Fixed Length | 4040 | - | 1 | - | |
₹ 1,200.00 | 1 Piece(s) | Available | 2 Day(s) | PVC | Panel Hold-Down Strips | Not Provided | Fixed Length | 4545 | - | 1 | - | |
- | 1 Piece(s) | 2 Day(s) | PVC | Panel Hold-Down Strips | Not Provided | Configurable Length | 3030 | 1 mm increments | - | 300 ~ 3000 | ||
- | 1 Piece(s) | 2 Day(s) | PVC | Panel Hold-Down Strips | Not Provided | Configurable Length | 4040 | 1 mm increments | - | 300 ~ 3000 | ||
- | 1 Piece(s) | 2 Day(s) | PVC | Panel Hold-Down Strips | Not Provided | Configurable Length | 4545 | 1 mm increments | - | - |
Loading...
Part Number | ![]() 0.5mm increments | A | B | C | t | |
![]() | ![]() | |||||
LHSDA | 8-30 | 300~3000 | 11.4 | 14.2 | 6.5 | 1.5 |
8-40 | 14.9 | 19.1 | 8 | 2 |
Part Number | Fixed Length L m | A | B | C | t | |
![]() | ![]() | |||||
KLHSDA | 8-30 | 1 | 11.4 | 14.2 | 6.5 | 1.5 |
8-40 | 14.9 | 19.1 | 8 | 2 |
Part Number | ![]() | ![]() 0.5mm increments | A | B | C | D | |
![]() | ![]() | ||||||
LHSDPF | 8-30 | S (Light Grey) | 300~3000 | 19.5 | 11.2 | 6.7 | 3 |
8-40 | 22.5 | 14.6 | 6.2 | 3.5 |
Part Number | ![]() | Fixed Length L m | A | B | C | D | |
![]() | ![]() | ||||||
LHSDP | 8-30 | S (Light Grey) | 1 | 19.5 | 11.2 | 6.7 | 3 |
8-40 | 22.5 | 14.6 | 6.2 | 3.5 |
Type | ![]() | ![]() |
LHSDP(F) | PVC | - |
(K)LHSDA | A6063-T5 | Anodized |
Color | Light grey |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy