(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pen Cylinders Aluminum, MCPAL Series

Pen Cylinders Aluminum, MCPAL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart



Product Overview of General Purpose Cylinders

The product is a General Purpose Cylinders product. The piston rod is pushed by compressed air to provide power. MCPAL series is a pen cylinder. Aluminum alloy tubes are adopted to reduce the cost.
Drawing

Product Features of General Purpose Cylinders

・Aluminum alloy block, low cost.
・The piston rod has high guiding accuracy, without the need for adding lubricant.
・General Purpose Cylinders are available in a variety of specifications and models for customers to choose.

Dimensional Drawing of General Purpose Cylinders

Dimensional Drawing
General Purpose Cylinders Material: Cylinder Block Material Aluminum Alloy
General Purpose Cylinders Surface Treatment: Clear Anodized

■External Dimensions Table of General Purpose Cylinders
Cylinder I.D.
(mm)
AA1A2BCDD1EFGHIJK
201311221104070211228121620126M 8×1.25
251351281144470211430141622176M10×1.25
321411281144470271430141622176M10×1.25
401651521384692271432142224177M12×1.25
 
Cylinder I.D.
(mm)
LMPQRR1SUVWXARAXAY
20M22×1.25108161910122986G1/873329
25M22×1.51281619121234108G1/873329
32M24×2.012101625121539.51210G1/883732
40M30×2.012122025121549.51614G1/484741

■General Purpose Cylinders Theoretical Output Force Table
Cylinder I.D.
(mm)
Operation
Mode
Compression Area
(mm2)
Air Pressure MPa
0.10.20.30.40.50.60.7
20Push314.031.462.894.2125.6157.0188.4219.8
Pull263.826.452.879.1105.5131.9158.3184.6
25Push490.649.198.1147.2196.3245.3294.4343.4
Pull412.141.282.4123.6164.9206.1247.3288.5
32Push803.880.4160.8241.2321.5401.9482.3562.7
Pull690.869.1138.2207.2276.3345.4414.5483.6
40Push1256.0125.6251.2376.8502.4628.0753.6879.2
Pull1055.0105.5211.0316.5422.0527.5633.0738.5

Specifications Overview of General Purpose Cylinders

Part NumberGeneral Purpose CylindersStroke (mm)General Purpose CylindersCylinder End
Type
General Purpose CylindersFixing Method*1General Purpose CylindersRod End Joint*2Magnetic Switch*3
General Purpose CylindersTypeGeneral Purpose CylindersCylinder I.D. (mm)General Purpose CylindersTypeGeneral Purpose CylindersQuantity
E-MCPAL
(Without Air Cushion, Without Magnetic Ring)
E-MCPALC
(With Air Cushion, Without Magnetic Ring)
E-MCPALS
(Without Air Cushion, With Magnetic Ring)
E-MCPALCS
(With Air Cushion, With Magnetic Ring)
2010 15 20 25 30 40 50 60 75 80 100 125
150 160 175 200 250 300 350 400 450 500
BA(Round End)
BB(Single Clevis)
BC(Flat End)
NB(Without Bracket)
FB(Foot Bracket)
FR (Flange)
PB(Clevis Support)
NR(Without Joint)
SJ(Single Clevis Joint)
DJ(Double Clevis Joint)
FJ(Floating Joint)
NS(Without Magnetic Switch)
CGM(Reed Magnetic Switch)
DGM(Electronic Magnetic Switch - 2-Wire Type)
DGN(Electronic Magnetic Switch - 3-Wire NPN Type)
DGP(Electronic Magnetic Switch - 3-Wire PNP Type)
Unspecified
(Only NS can be selected)
1
2
25
32
40
General Purpose Cylinders(*1) References for fixing accessories: FB (Foot Bracket) P.989, FR (Flange) P.992, PB (Clevis Support) P.997. Clevis support is only available for singlecleviscylinder, and foot bracket unable to match with flat end General Purpose Cylinders.
General Purpose Cylinders(*2)For rod end joint, refer to P.1011~P.1012.
General Purpose Cylinders(*3) Magnetic switch is not available for General Purpose Cylinders without magnetic ring. The magnetic switch has a 2-meter long wire. Refer to P.998.

■General Purpose Cylinders Specifications
Cylinder I.D. (mm)20~40
Operation ModeDouble Acting
Fluid UsedAir (filtered through the filter screen of 40 μm min.)
Operating Pressure Range Mpa (psi)0.15~1 (14~145)
Guaranteed Pressure Resistance Mpa (psi)1.5(215)
Operating Temperature ℃-20~70
Operating Speed Range mm/s30~800
Stroke Tolerance Range0~150General Purpose Cylinders>0~150General Purpose Cylinders
Cushion MechanismAnti-collision pad

■Magnetic Switch Specification of General Purpose Cylinders
ItemElectronic SensorReed Sensor
Type2-Wire TypeNPN 3-Wire TypePNP 3-Wire Type2-Wire Type
Voltage10V~28V DC5V~30V DC5V~240V AC/DC
Max. Switching Current2.5mA~100mA30/200mA Max.100mA
Max. Contact Capacity2.8W Max.6W Max.10W Max.
Internal Consumption Current3mA Max.5mA Max.
Leakage Current0.05mA Max.0.01mA Max. 
Protection CircuitPower polarity reverse protection, surge absorption protection
Operating Temperature-10℃~70℃
Protection RatingGeneral IP64

Precautions of General Purpose Cylinders

Precautions

Related Products of General Purpose Cylinders

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MCPAL20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPAL25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPAL32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPAL40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPALC20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPALC25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPALC32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPALC40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPALCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM1
E-MCPALCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM2
E-MCPALCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM1
E-MCPALCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM2
E-MCPALCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN1
E-MCPALCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN2
E-MCPALCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP1
E-MCPALCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP2
E-MCPALCS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPALCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM1
E-MCPALCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM2
E-MCPALCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM1
E-MCPALCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM2
E-MCPALCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN1
E-MCPALCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN2
E-MCPALCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP1
E-MCPALCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP2
E-MCPALCS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPALCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM1
E-MCPALCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM2
E-MCPALCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM1
E-MCPALCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM2
E-MCPALCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN1
E-MCPALCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN2
E-MCPALCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP1
E-MCPALCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP2
E-MCPALCS32-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPALCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM1
E-MCPALCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM2
E-MCPALCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM1
E-MCPALCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM2
E-MCPALCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN1
E-MCPALCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN2
E-MCPALCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP1
E-MCPALCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP2
E-MCPALCS40-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPALS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM1
E-MCPALS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM2
E-MCPALS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM1
E-MCPALS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM2
E-MCPALS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN1
E-MCPALS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN2
E-MCPALS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP1
E-MCPALS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP2
E-MCPALS20-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-NS
E-MCPALS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM1
E-MCPALS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-CGM2
E-MCPALS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM1
E-MCPALS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGM2
E-MCPALS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN1
E-MCPALS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGN2
E-MCPALS25-[10,​15,​20,​25,​30,​40,​50,​60,​75,​80,​100,​125,​150,​160,​175,​200,​250,​300,​350,​400,​450,​500]-[BA,​BB,​BC]-[FB,​FR,​NB,​PB]-[DJ,​FJ,​NR,​SJ]-DGP1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke (St)
(mm)
Mounting Bracket Cylinder Magnetic Ring Cylinder Rod End Joint Magnetic Switch Type Magnetic Switch Quantity Cylinder End Type Buffer Type

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWithout Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWithout Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 3210 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWithout Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 4010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWithout Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWithout Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWithout Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 3210 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWithout Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 4010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWithout Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 3210 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 3210 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 3210 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 3210 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 3210 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 3210 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 3210 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 3210 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 3210 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 4010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 4010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 4010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 4010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 4010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 4010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 4010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 4010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 4010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisWith Air Buffer

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2010 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointWithout Magnetic Swith-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointReed Magnetic Switch-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch-2-Wire Type-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire NPN Type-Flat End / Round End / Single ClevisCushion pad

-

1 Piece(s) 11 Day(s) 2510 ~ 500Flange / Foot Bracket / Trunnion Support / Without BracketWith Magnetic RingDouble Clevis Joint / Floating Joint / Single Clevis Joint / Without JointElectronic Magnetic Switch 3-Wire PNP Type-Flat End / Round End / Single ClevisCushion pad

Loading...

Dimensional Drawing
Dimensional Drawing
 Material: Cylinder Block Material Aluminum Alloy
Surface Treatment: Clear Anodized

■External Dimensions Table
Cylinder I.D.
(mm)
AA1A2BCDD1EFGHIJK
201311221104070211228121620126M 8×1.25
251351281144470211430141622176M10×1.25
321411281144470271430141622176M10×1.25
401651521384692271432142224177M12×1.25
 
Cylinder I.D.
(mm)
LMPQRR1SUVWXARAXAY
20M22×1.25108161910122986G1/873329
25M22×1.51281619121234108G1/873329
32M24×2.012101625121539.51210G1/883732
40M30×2.012122025121549.51614G1/484741
Specification Table
Part NumberStroke (mm)Cylinder End
Type
Fixing Method*1Rod End Joint*2Magnetic Switch*3
TypeCylinder I.D. (mm)TypeQuantity
E-MCPAL
(Without Air Cushion, Without Magnetic Ring)
E-MCPALC
(With Air Cushion, Without Magnetic Ring)
E-MCPALS
(Without Air Cushion, With Magnetic Ring)
E-MCPALCS
(With Air Cushion, With Magnetic Ring)
2010 15 20 25 30 40 50 60 75 80 100 125
150 160 175 200 250 300 350 400 450 500
BA(Round End)
BB(Single Clevis)
BC(Flat End)
NB(Without Bracket)
FB(Foot Bracket)
FR (Flange)
PB(Clevis Support)
NR(Without Joint)
SJ(Single Clevis Joint)
DJ(Double Clevis Joint)
FJ(Floating Joint)
NS(Without Magnetic Switch)
CGM(Reed Magnetic Switch)
DGM(Electronic Magnetic Switch - 2-Wire Type)
DGN(Electronic Magnetic Switch - 3-Wire NPN Type)
DGP(Electronic Magnetic Switch - 3-Wire PNP Type)
Unspecified
(Only NS can be selected)
1
2
25
32
40
(*1) References for fixing accessories: FB (Foot Bracket) P.989, FR (Flange) P.992, PB (Clevis Support) P.997. Clevis support is only available for single cleviscylinder, and foot bracket unable to match with flat end cylinder.
(*2)For rod end joint, refer to P.1011~P.1012.
(*3) Magnetic switch is not available for cylinder without magnetic ring. The magnetic switch has a 2-meter long wire. Refer to P.998.

■Cylinder Specifications
Cylinder I.D. (mm)20~40
Operation ModeDouble Acting
Fluid UsedAir (filtered through the filter screen of 40 μm min.)
Operating Pressure Range Mpa (psi)0.15~1 (14~145)
Guaranteed Pressure Resistance Mpa (psi)1.5(215)
Operating Temperature ℃-20~70
Operating Speed Range mm/s30~800
Stroke Tolerance Range0~150>0~150
Cushion MechanismAnti-collision pad

■Magnetic Switch Specification
ItemElectronic SensorReed Sensor
Type2-Wire TypeNPN 3-Wire TypePNP 3-Wire Type2-Wire Type
Voltage10V~28V DC5V~30V DC5V~240V AC/DC
Max. Switching Current2.5mA~100mA30/200mA Max.100mA
Max. Contact Capacity2.8W Max.6W Max.10W Max.
Internal Consumption Current3mA Max.5mA Max.
Leakage Current0.05mA Max.0.01mA Max. 
Protection CircuitPower polarity reverse protection, surge absorption protection
Operating Temperature-10℃~70℃
Protection RatingGeneral IP64

■Cylinder Theoretical Output Force Table
Cylinder I.D.
(mm)
Operation
Mode
Compression Area
(mm2)
Air Pressure MPa
0.10.20.30.40.50.60.7
20Push314.031.462.894.2125.6157.0188.4219.8
Pull263.826.452.879.1105.5131.9158.3184.6
25Push490.649.198.1147.2196.3245.3294.4343.4
Pull412.141.282.4123.6164.9206.1247.3288.5
32Push803.880.4160.8241.2321.5401.9482.3562.7
Pull690.869.1138.2207.2276.3345.4414.5483.6
40Push1256.0125.6251.2376.8502.4628.0753.6879.2
Pull1055.0105.5211.0316.5422.0527.5633.0738.5

Basic Information

Rod Operation Method Single-Rod Main Body Shape Pen Style Cylinder Operation Method Double Acting
Environment, Applications Standard Operating Temperature Range(°C) -20::70 Operating Pressure(MPa) 0.15::0.8
Piston Rod Tip Shape Male Threaded

Frequently asked question (FAQ)

Question: Are cylinder related accessories available for sale?
Answer: The brackets, joints, and magnetic switches associated with the cylinder are all available for sale. Customers can specify the type they need, and MISUMI can ship them according to the cylinder.
Question: How to install the magnetic switch of the pen cylinder?
Answer: Firstly, choose a cylinder with a magnetic ring to match the magnetic switch. The installation of magnetic switches on pen cylinders generally requires fixing straps, which vary in model depending on the size of the cylinder.