(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Type | ![]() | |||||
E-SUTNRJ-304 | SUS304 | |||||
E-SUTNRJ-316 | SUS316 |
Operating Temperature Range | -50~800℃ |
Max. Operating Pressure | 12MPa |
Fluid Used | Water, air, oil, chemicals |
Part Number | D1 | D2 | L1 | L2 | L3 | CH | ||
Type | No. | Material | R | R | mm | mm | mm | mm |
E-SUTNRJ | 6A | 304 | 1/8 | 1/8 | 10 | 10 | 28 | 12 |
316 | ||||||||
8A | 304 | 1/4 | 1/4 | 12 | 12 | 34 | 14 | |
316 | ||||||||
10A | 304 | 3/8 | 3/8 | 13 | 13 | 36 | 19 | |
316 | ||||||||
15A | 304 | 1/2 | 1/2 | 16 | 16 | 42 | 22 | |
316 | ||||||||
20A | 304 | 3/4 | 3/4 | 18 | 18 | 47 | 27 | |
316 | ||||||||
25A | 304 | 1 | 1 | 20 | 20 | 52 | 35 | |
316 | ||||||||
32A | 304 | 1 1/4 | 1 1/4 | 22 | 22 | 56 | 46 | |
316 | ||||||||
40A | 304 | 1 1/2 | 1 1/2 | 23 | 23 | 60 | 50 | |
316 | ||||||||
50A | 304 | 2 | 2 | 25 | 25 | 66 | 63 | |
316 |
Material | SUS304 | SUS316 | ||
Inspection Item | Generic products on the market | Economy series | Generic products on the market | Economy series |
Salt Spray Test (24H) | OK | OK | OK | OK |
Salt Spray Test (48H) | Rust | OK | OK | OK |
Salt Spray Test (72H) | - | Rust | OK | OK |
Salt Spray Test (96H) | - | - | Rust | Rust |
Daily environment equivalent | Within 2 years | 2 years and above | 3 years and above | 3 years and above |
Drawing | ![]() | ![]() | ![]() | ![]() |
Detection item (Water pressure test, Unit: Mpa) | Generic products on the market | Economy series |
Value Listed in Catalog (Mpa) | Not Listed | 12 |
Water Pressure: 12 | OK | OK |
Water Pressure: 24 | Leakage | OK |
Water Pressure: 36 | - | OK |
Water Pressure: 48 | - | Leakage |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Nominal of Thread Rc (PT) or T or T1 or Q or Q1 |
---|---|---|---|---|---|---|
₹ 239.00 | 10 Piece(s) | Available | 7 Day(s) | [Stainless Steel] SUS304 | 1/8B(6A) | |
₹ 318.00 | 10 Piece(s) | 7 Day(s) | [Stainless Steel] SUS316 | 1/8B(6A) | ||
₹ 239.00 | 1 Piece(s) | Same day | [Stainless Steel] SUS304 | 1/4B(8A) | ||
₹ 328.00 | 1 Piece(s) | Same day | [Stainless Steel] SUS316 | 1/4B(8A) | ||
₹ 435.00 | 1 Piece(s) | Same day | [Stainless Steel] SUS304 | 3/8B(10A) | ||
₹ 503.00 | 10 Piece(s) | 7 Day(s) | [Stainless Steel] SUS316 | 3/8B(10A) | ||
₹ 526.00 | 1 Piece(s) | Same day | [Stainless Steel] SUS304 | 1/2B(15A) | ||
₹ 595.00 | 10 Piece(s) | 7 Day(s) | [Stainless Steel] SUS316 | 1/2B(15A) | ||
₹ 931.00 | 1 Piece(s) | Same day | [Stainless Steel] SUS304 | 3/4B(20A) | ||
₹ 908.00 | 10 Piece(s) | 7 Day(s) | [Stainless Steel] SUS316 | 3/4B(20A) | ||
₹ 1,317.00 | 10 Piece(s) | 7 Day(s) | [Stainless Steel] SUS304 | 1B(25A) | ||
₹ 1,201.00 | 10 Piece(s) | 7 Day(s) | [Stainless Steel] SUS316 | 1B(25A) | ||
₹ 2,160.00 | 10 Piece(s) | 7 Day(s) | [Stainless Steel] SUS304 | 1 1/4B(32A) | ||
₹ 2,113.00 | 10 Piece(s) | 7 Day(s) | [Stainless Steel] SUS316 | 1 1/4B(32A) | ||
₹ 2,160.00 | 10 Piece(s) | 7 Day(s) | [Stainless Steel] SUS304 | 1 1/2B(40A) | ||
₹ 1,762.00 | 1 Piece(s) | Same day | [Stainless Steel] SUS316 | 1 1/2B(40A) | ||
₹ 4,852.00 | 10 Piece(s) | 7 Day(s) | [Stainless Steel] SUS304 | 2B(50A) | ||
₹ 3,538.00 | 10 Piece(s) | 7 Day(s) | [Stainless Steel] SUS316 | 2B(50A) |
Loading...
Connecting Shape | Hex Threaded Fitting | Connection Type | Thread <-> Thread, Equal Dia. Same Type | Connecting Thread Type (1) | R |
---|---|---|---|---|---|
Applicable Fluid | Pulsating Water, Static Flow Water / Air / vapor / Gas / Chemical / Oil | Type | Fitting | Max. Operating Pressure(MPa) | 12 |
Surface Treatment | No | Operating Temperature Range(°C) | -50::800 | Divisions of Max. Operating Pressure | than 2.0Mpa |
Interior Resin Lining | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy