(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Type | Push-Pull | Tightening Force(N) | 9000 |
---|---|---|---|
Tightening Force (Range Selectable)(N) | 3100~ | Body Material | [Steel] Steel |
Attaching Method | Flange Base | Clamp Screw | Not Provided |
Closing Pressure(N) | 9000 | Material | Body: A3, Handle: PVC |
Surface Treatment | Blue Zinc Electroplating | Recommended Bolt | M8 |
U Hook(mm) | 135 | RoHS | 10 |
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Type | Push-Pull | Tightening Force(N) | 9000 |
---|---|---|---|
Tightening Force (Range Selectable)(N) | 3100~ | Body Material | [Steel] Steel |
Attaching Method | Flange Base | Clamp Screw | Not Provided |
Closing Pressure(N) | 9000 | Material | Body: A3, Handle: PVC |
Surface Treatment | Blue Zinc Electroplating | Recommended Bolt | M8 |
U Hook(mm) | 135 | RoHS | 10 |
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Type | Push-Pull | Tightening Force(N) | 9000 |
---|---|---|---|
Tightening Force (Range Selectable)(N) | 3100~ | Body Material | [Steel] Steel |
Attaching Method | Flange Base | Clamp Screw | Not Provided |
Closing Pressure(N) | 9000 | Material | Body: A3, Handle: PVC |
Surface Treatment | Blue Zinc Electroplating | Recommended Bolt | M8 |
U Hook(mm) | 135 | RoHS | 10 |
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Type | Push-Pull | Tightening Force(N) | 9000 |
---|---|---|---|
Tightening Force (Range Selectable)(N) | 3100~ | Body Material | [Steel] Steel |
Attaching Method | Flange Base | Clamp Screw | Not Provided |
Closing Pressure(N) | 9000 | Material | Body: A3, Handle: PVC |
Surface Treatment | Blue Zinc Electroplating | Recommended Bolt | M8 |
U Hook(mm) | 135 | RoHS | 10 |
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Type | Push-Pull | Tightening Force(N) | 9000 |
---|---|---|---|
Tightening Force (Range Selectable)(N) | 3100~ | Body Material | [Steel] Steel |
Attaching Method | Flange Base | Clamp Screw | Not Provided |
Closing Pressure(N) | 9000 | Material | Body: A3, Handle: PVC |
Surface Treatment | Blue Zinc Electroplating | Recommended Bolt | M8 |
U Hook(mm) | 135 | RoHS | 10 |
Part Number | E-LD-40341R |
![]() | A3 |
![]() | PVC |
![]() | Blue Zinc Electroplating |
Closing Pressure (N) | 9000 |
Mass (g) | 736 |
Arm Open-Close Angle | / |
Handle Open-Close Angle | / |
![]() | / |
Recommended Bolt | M8 |
U Hook | 135millimeters |
Part Number |
---|
E-LD-40341R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|
₹ 1,238.00 | 1 Piece(s) | Available | Same day | 10 |
Part Number |
---|
Part Number | E-LD-40341R |
![]() | A3 |
![]() | PVC |
![]() | Blue Zinc Electroplating |
Closing Pressure (N) | 9000 |
Mass (g) | 736 |
Arm Open-Close Angle | / |
Handle Open-Close Angle | / |
![]() | / |
Recommended Bolt | M8 |
U Hook | 135millimeters |
Type | Push-Pull | Tightening Force(N) | 9000 | Tightening Force (Range Selectable)(N) | 3100~ |
---|---|---|---|---|---|
Body Material | Steel | Attaching Method | Flange Base | Clamp Screw | Not Provided |
Closing Pressure(N) | 9000 | Material | Body: A3, Handle: PVC | Surface Treatment | Blue Zinc Electroplating |
Recommended Bolt | M8 | U Hook(mm) | 135 |
Please check the type/dimensions/specifications of the part E-LD-40341R in the Toggle Clamps Latch Type, 9000N, Self Locking Type series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy