(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Affordable, corrosion resistant, heat and pressure resistant.
![]() D | ![]() R | Thread Size R | M | L1 | L2 | H | S |
4 | M5 | M5 | 14.2 | 20.2 | 4 | 2 | 10.5 |
1 | R1/8 | 14.2 | 19.9 | 7.5 | 3 | 10.5 | |
2 | R1/4 | 14.2 | 19 | 9.5 | 3 | 10.5 | |
6 | M5 | M5 | 15.2 | 21.5 | 4 | 2 | 12.5 |
1 | R1/8 | 15.2 | 20.7 | 7.5 | 4 | 12.5 | |
2 | R1/4 | 15.2 | 19.8 | 9.5 | 4 | 12.5 | |
3 | R3/8 | 15.2 | 20.8 | 10.5 | 4 | 12.5 | |
4 | R1/2 | 15.2 | 22.9 | 12.5 | 4 | 12.5 | |
8 | 1 | R1/8 | 16.8 | 26.3 | 7.5 | 4 | 14.5 |
2 | R1/4 | 16.8 | 24.8 | 9.5 | 6 | 14.5 | |
3 | R3/8 | 16.8 | 22.1 | 10.5 | 6 | 14.5 | |
4 | R1/2 | 16.8 | 23.8 | 12.5 | 6 | 14.5 | |
10 | 1 | R1/8 | 18.5 | 27.6 | 7.5 | 4 | 17.5 |
2 | R1/4 | 18.5 | 29.5 | 9.5 | 6 | 17.5 | |
3 | R3/8 | 18.5 | 27 | 10.5 | 8 | 17.5 | |
4 | R1/2 | 18.5 | 24.6 | 12.5 | 8 | 17.5 | |
12 | 1 | R1/8 | 21 | 32 | 7.5 | 4 | 20.5 |
2 | R1/4 | 21 | 28.9 | 9.5 | 6 | 20.5 | |
3 | R3/8 | 21 | 31.1 | 10.5 | 8 | 20.5 | |
4 | R1/2 | 21 | 34.4 | 12.5 | 10 | 24 | |
16 | 3 | R3/8 | 23.4 | 35.4 | 10.5 | 12 | 24 |
4 | R1/2 | 23.4 | 32.4 | 12.5 | 12 | 24 |
![]() D | ![]() R | Thread Size R | M | L1 | L2 | H | S |
4 | M5 | M5 | 14.2 | 20.2 | 4 | 2 | 10.5 |
1 | R1/8 | 14.2 | 19.9 | 7.5 | 3 | 10.5 | |
2 | R1/4 | 14.2 | 19 | 9.5 | 3 | 10.5 | |
6 | M5 | M5 | 15.2 | 21.5 | 4 | 2 | 12.5 |
1 | R1/8 | 15.2 | 20.7 | 7.5 | 4 | 12.5 | |
2 | R1/4 | 15.2 | 19.8 | 9.5 | 4 | 12.5 | |
3 | R3/8 | 15.2 | 20.8 | 10.5 | 4 | 12.5 | |
4 | R1/2 | 15.2 | 22.9 | 12.5 | 4 | 12.5 | |
8 | 1 | R1/8 | 16.8 | 26.3 | 7.5 | 4 | 14.5 |
2 | R1/4 | 16.8 | 24.8 | 9.5 | 6 | 14.5 | |
3 | R3/8 | 16.8 | 22.1 | 10.5 | 6 | 14.5 | |
4 | R1/2 | 16.8 | 23.8 | 12.5 | 6 | 14.5 | |
10 | 1 | R1/8 | 18.5 | 27.6 | 7.5 | 4 | 17.5 |
2 | R1/4 | 18.5 | 29.5 | 9.5 | 6 | 17.5 | |
3 | R3/8 | 18.5 | 27 | 10.5 | 8 | 17.5 | |
4 | R1/2 | 18.5 | 24.6 | 12.5 | 8 | 17.5 | |
12 | 1 | R1/8 | 21 | 32 | 7.5 | 4 | 20.5 |
2 | R1/4 | 21 | 28.9 | 9.5 | 6 | 20.5 | |
3 | R3/8 | 21 | 31.1 | 10.5 | 8 | 20.5 | |
4 | R1/2 | 21 | 34.4 | 12.5 | 10 | 24 | |
16 | 3 | R3/8 | 23.4 | 35.4 | 10.5 | 12 | 24 |
4 | R1/2 | 23.4 | 32.4 | 12.5 | 12 | 24 |
All Stainless Steel One-Touch Fitting | |
Fluid Used | Air, steam, water, drugs |
Sealing Material of One-Touch Fitting | Fluoro Rubber FKM70 |
Operating Temperature Range | -5~200℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 3MPa |
Corrosion Resistance | ◎ |
Use of Grease | Yes |
Thread Sealing Glue | Yes |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance Teflon (PTFE) - Temperature and Pressure Resistance |
Thread Type of One-Touch Fitting | Thread Size (Thread Designation) | Tightening Torque |
(N·m) | ||
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12 ~14 | |
R3/8(3) | 22 ~24 | |
R1/2 (4) | 27 ~29 |
Serial No. | Part Name | Material of One-Touch Fitting |
① | Threaded Head | SUS316/304 |
② | O-Rings | FKM |
③ | Metal Body | SUS316/304 |
④ | Sealing Ring | FKM |
⑤ | Shim | PTFE |
⑥ | Circlip | SUS316/304 |
⑦ | Button | SUS316/304 |
⑧ | Steel Bushing | SUS316/304 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Connecting Thread Nominal R | Sales Method |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,328.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 4 | 1 (R1/8) | 10 pcs included | |
₹ 2,328.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 4 | 2 (R1/4) | 10 pcs included | |
₹ 2,327.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 4 | M5 | 10 pcs included | |
₹ 2,328.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 6 | 1 (R1/8) | 10 pcs included | |
₹ 2,401.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 6 | 2 (R1/4) | 10 pcs included | |
₹ 2,751.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 6 | 3 (R3/8) | 10 pcs included | |
₹ 2,751.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 6 | 4 (R1/2) | 10 pcs included | |
₹ 2,327.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 6 | M5 | 10 pcs included | |
₹ 2,751.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 8 | 1 (R1/8) | 10 pcs included | |
₹ 2,751.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 8 | 2 (R1/4) | 10 pcs included | |
₹ 2,824.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 8 | 3 (R3/8) | 10 pcs included | |
₹ 3,101.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 8 | 4 (R1/2) | 10 pcs included | |
₹ 1,505.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 10 | 1 (R1/8) | 5 pcs included | |
₹ 1,505.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 10 | 2 (R1/4) | 5 pcs included | |
₹ 1,581.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 10 | 3 (R3/8) | 5 pcs included | |
₹ 1,733.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 10 | 4 (R1/2) | 5 pcs included | |
₹ 797.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 12 | 1 (R1/8) | 2 pcs included | |
₹ 799.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 12 | 2 (R1/4) | 2 pcs included | |
₹ 802.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 12 | 3 (R3/8) | 2 pcs included | |
₹ 819.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 12 | 4 (R1/2) | 2 pcs included | |
₹ 1,115.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 16 | 3 (R3/8) | 2 pcs included | |
₹ 1,117.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 16 | 4 (R1/2) | 2 pcs included | |
₹ 2,860.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 4 | 1 (R1/8) | 10 pcs included | |
₹ 2,860.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 4 | 2 (R1/4) | 10 pcs included | |
₹ 2,859.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | SUS316 | SUS316 | 4 | M5 | 10 pcs included | |
₹ 2,859.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 6 | 1 (R1/8) | 10 pcs included | |
₹ 2,951.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 6 | 2 (R1/4) | 10 pcs included | |
₹ 2,951.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 6 | 3 (R3/8) | 10 pcs included | |
₹ 3,171.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 6 | 4 (R1/2) | 10 pcs included | |
₹ 2,859.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | SUS316 | SUS316 | 6 | M5 | 10 pcs included | |
₹ 3,171.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | SUS316 | SUS316 | 8 | 1 (R1/8) | 10 pcs included | |
₹ 3,171.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 8 | 2 (R1/4) | 10 pcs included | |
₹ 3,478.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 8 | 3 (R3/8) | 10 pcs included | |
₹ 3,825.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 8 | 4 (R1/2) | 10 pcs included | |
₹ 1,834.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 10 | 1 (R1/8) | 5 pcs included | |
₹ 1,835.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 10 | 2 (R1/4) | 5 pcs included | |
₹ 1,928.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 10 | 3 (R3/8) | 5 pcs included | |
₹ 2,116.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 10 | 4 (R1/2) | 5 pcs included | |
₹ 950.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 12 | 1 (R1/8) | 2 pcs included | |
₹ 953.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 12 | 2 (R1/4) | 2 pcs included | |
₹ 955.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 12 | 3 (R3/8) | 2 pcs included | |
₹ 975.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 12 | 4 (R1/2) | 2 pcs included | |
₹ 1,344.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 16 | 3 (R3/8) | 2 pcs included | |
₹ 1,347.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | SUS316 | SUS316 | 16 | 4 (R1/2) | 2 pcs included |
Loading...
![]() D | ![]() R | Thread Size R | M | L1 | L2 | H | S |
4 | M5 | M5 | 14.2 | 20.2 | 4 | 2 | 10.5 |
1 | R1/8 | 14.2 | 19.9 | 7.5 | 3 | 10.5 | |
2 | R1/4 | 14.2 | 19 | 9.5 | 3 | 10.5 | |
6 | M5 | M5 | 15.2 | 21.5 | 4 | 2 | 12.5 |
1 | R1/8 | 15.2 | 20.7 | 7.5 | 4 | 12.5 | |
2 | R1/4 | 15.2 | 19.8 | 9.5 | 4 | 12.5 | |
3 | R3/8 | 15.2 | 20.8 | 10.5 | 4 | 12.5 | |
4 | R1/2 | 15.2 | 22.9 | 12.5 | 4 | 12.5 | |
8 | 1 | R1/8 | 16.8 | 26.3 | 7.5 | 4 | 14.5 |
2 | R1/4 | 16.8 | 24.8 | 9.5 | 6 | 14.5 | |
3 | R3/8 | 16.8 | 22.1 | 10.5 | 6 | 14.5 | |
4 | R1/2 | 16.8 | 23.8 | 12.5 | 6 | 14.5 | |
10 | 1 | R1/8 | 18.5 | 27.6 | 7.5 | 4 | 17.5 |
2 | R1/4 | 18.5 | 29.5 | 9.5 | 6 | 17.5 | |
3 | R3/8 | 18.5 | 27 | 10.5 | 8 | 17.5 | |
4 | R1/2 | 18.5 | 24.6 | 12.5 | 8 | 17.5 | |
12 | 1 | R1/8 | 21 | 32 | 7.5 | 4 | 20.5 |
2 | R1/4 | 21 | 28.9 | 9.5 | 6 | 20.5 | |
3 | R3/8 | 21 | 31.1 | 10.5 | 8 | 20.5 | |
4 | R1/2 | 21 | 34.4 | 12.5 | 10 | 24 | |
16 | 3 | R3/8 | 23.4 | 35.4 | 10.5 | 12 | 24 |
4 | R1/2 | 23.4 | 32.4 | 12.5 | 12 | 24 |
![]() D | ![]() R | Thread Size R | M | L1 | L2 | H | S |
4 | M5 | M5 | 14.2 | 20.2 | 4 | 2 | 10.5 |
1 | R1/8 | 14.2 | 19.9 | 7.5 | 3 | 10.5 | |
2 | R1/4 | 14.2 | 19 | 9.5 | 3 | 10.5 | |
6 | M5 | M5 | 15.2 | 21.5 | 4 | 2 | 12.5 |
1 | R1/8 | 15.2 | 20.7 | 7.5 | 4 | 12.5 | |
2 | R1/4 | 15.2 | 19.8 | 9.5 | 4 | 12.5 | |
3 | R3/8 | 15.2 | 20.8 | 10.5 | 4 | 12.5 | |
4 | R1/2 | 15.2 | 22.9 | 12.5 | 4 | 12.5 | |
8 | 1 | R1/8 | 16.8 | 26.3 | 7.5 | 4 | 14.5 |
2 | R1/4 | 16.8 | 24.8 | 9.5 | 6 | 14.5 | |
3 | R3/8 | 16.8 | 22.1 | 10.5 | 6 | 14.5 | |
4 | R1/2 | 16.8 | 23.8 | 12.5 | 6 | 14.5 | |
10 | 1 | R1/8 | 18.5 | 27.6 | 7.5 | 4 | 17.5 |
2 | R1/4 | 18.5 | 29.5 | 9.5 | 6 | 17.5 | |
3 | R3/8 | 18.5 | 27 | 10.5 | 8 | 17.5 | |
4 | R1/2 | 18.5 | 24.6 | 12.5 | 8 | 17.5 | |
12 | 1 | R1/8 | 21 | 32 | 7.5 | 4 | 20.5 |
2 | R1/4 | 21 | 28.9 | 9.5 | 6 | 20.5 | |
3 | R3/8 | 21 | 31.1 | 10.5 | 8 | 20.5 | |
4 | R1/2 | 21 | 34.4 | 12.5 | 10 | 24 | |
16 | 3 | R3/8 | 23.4 | 35.4 | 10.5 | 12 | 24 |
4 | R1/2 | 23.4 | 32.4 | 12.5 | 12 | 24 |
Fitting Type | Thread Mounting Direction | Applicable Fluid | Air | Screw Mounting, Direction | Straight |
---|---|---|---|---|---|
Types | One-Touch Couplings | Application | Standard, Mini | Seal Material | Fluororubber |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy