(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Affordable, corrosion resistant, heat and pressure resistant.
![]() | ![]() | M1 | M2 | L1 | S1 | S2 |
4 | 4 | 14.2 | 14.2 | 29.5 | 10.5 | 10.5 |
6 | 4 | 14.2 | 15.2 | 30.3 | 12.5 | 10.5 |
6 | 15.2 | 15.2 | 30.9 | 12.5 | 12.5 | |
8 | 4 | 14.2 | 16.8 | 32.5 | 14.5 | 10.5 |
6 | 15.2 | 16.8 | 34.2 | 14.5 | 12.5 | |
8 | 16.8 | 16.8 | 35 | 14.5 | 14.5 | |
10 | 6 | 15.2 | 18.5 | 35 | 17.5 | 12.5 |
8 | 16.8 | 18.5 | 37 | 17.5 | 14.5 | |
10 | 18.5 | 18.5 | 38.7 | 17.5 | 17.5 | |
12 | 8 | 16.8 | 21 | 39.3 | 20.5 | 14.5 |
10 | 18.5 | 21 | 41.9 | 20.5 | 17.5 | |
12 | 21 | 21 | 43.6 | 20.5 | 20.5 | |
16 | 12 | 21 | 23.4 | 46.2 | 24 | 20.5 |
16 | 23.4 | 23.4 | 49.6 | 24 | 24 |
![]() | ![]() | M1 | M2 | L1 | S1 | S2 |
4 | 4 | 14.2 | 14.2 | 29.5 | 10.5 | 10.5 |
6 | 4 | 14.2 | 15.2 | 30.3 | 12.5 | 10.5 |
6 | 15.2 | 15.2 | 30.9 | 12.5 | 12.5 | |
8 | 4 | 14.2 | 16.8 | 32.5 | 14.5 | 10.5 |
6 | 15.2 | 16.8 | 34.2 | 14.5 | 12.5 | |
8 | 16.8 | 16.8 | 35 | 14.5 | 14.5 | |
10 | 6 | 15.2 | 18.5 | 35 | 17.5 | 12.5 |
8 | 16.8 | 18.5 | 37 | 17.5 | 14.5 | |
10 | 18.5 | 18.5 | 38.7 | 17.5 | 17.5 | |
12 | 8 | 16.8 | 21 | 39.3 | 20.5 | 14.5 |
10 | 18.5 | 21 | 41.9 | 20.5 | 17.5 | |
12 | 21 | 21 | 43.6 | 20.5 | 20.5 | |
16 | 12 | 21 | 23.4 | 46.2 | 24 | 20.5 |
16 | 23.4 | 23.4 | 49.6 | 24 | 24 |
All Stainless Steel One-Touch Fitting | |
Fluid Used | Air, steam, water, drugs |
Sealing Material of One-Touch Fitting | Fluoro Rubber FKM70 |
Operating Temperature Range | -5~200℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 3MPa |
Corrosion Resistance | 〇 |
Use of Grease | Yes |
Thread Sealing Glue | Yes |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance Teflon (PTFE) - Temperature and Pressure Resistance |
Serial No. | Part Name | Material of One-Touch Fitting |
① | Threaded Head | SUS316/304 |
② | O-Rings | FKM |
③ | Metal Body | SUS316/304 |
④ | Sealing Ring | FKM |
⑤ | Shim | PTFE |
⑥ | Circlip | SUS316/304 |
⑦ | Button | SUS316/304 |
⑧ | Steel Bushing | SUS316/304 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Fitting Type | Body Material | Union, Equal Dia. | Union, Unequal Dia. | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Sales Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,195.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | Unions, Equal Dia. | [SUS303, SUS304] SUS304 | Union Straight | - | 4 | 4 | 10 pcs included | |
₹ 2,418.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 6 | 4 | 10 pcs included | |
₹ 2,420.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | Unions, Equal Dia. | [SUS303, SUS304] SUS304 | Union Straight | - | 6 | 6 | 10 pcs included | |
₹ 3,101.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 8 | 4 | 10 pcs included | |
₹ 3,104.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 8 | 6 | 10 pcs included | |
₹ 3,104.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | Unions, Equal Dia. | [SUS303, SUS304] SUS304 | Union Straight | - | 8 | 8 | 10 pcs included | |
₹ 1,796.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 10 | 6 | 5 pcs included | |
₹ 1,799.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 10 | 8 | 5 pcs included | |
₹ 1,796.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | Unions, Equal Dia. | [SUS303, SUS304] SUS304 | Union Straight | - | 10 | 10 | 5 pcs included | |
₹ 950.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 12 | 8 | 2 pcs included | |
₹ 950.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 12 | 10 | 2 pcs included | |
₹ 948.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | Unions, Equal Dia. | [SUS303, SUS304] SUS304 | Union Straight | - | 12 | 12 | 2 pcs included | |
₹ 1,235.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 16 | 12 | 2 pcs included | |
₹ 1,096.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | Unions, Equal Dia. | [SUS303, SUS304] SUS304 | Union Straight | - | 16 | 16 | 2 pcs included | |
₹ 2,699.00 | 5 Pack(s) | 10 Pieces Per Package | Available | Same day | Unions, Equal Dia. | SUS316 | Union Straight | - | 4 | 4 | 10 pcs included | |
₹ 2,977.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 6 | 4 | 10 pcs included | |
₹ 2,980.00 | 5 Pack(s) | 10 Pieces Per Package | Available | Same day | Unions, Equal Dia. | SUS316 | Union Straight | - | 6 | 6 | 10 pcs included | |
₹ 3,831.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 8 | 4 | 10 pcs included | |
₹ 3,834.00 | 5 Pack(s) | 10 Pieces Per Package | Available | Same day | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 8 | 6 | 10 pcs included | |
₹ 3,834.00 | 5 Pack(s) | 10 Pieces Per Package | Available | Same day | Unions, Equal Dia. | SUS316 | Union Straight | - | 8 | 8 | 10 pcs included | |
₹ 2,199.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 10 | 6 | 5 pcs included | |
₹ 2,203.00 | 5 Pack(s) | 5 Pieces Per Package | Available | Same day | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 10 | 8 | 5 pcs included | |
₹ 2,199.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | Unions, Equal Dia. | SUS316 | Union Straight | - | 10 | 10 | 5 pcs included | |
₹ 1,141.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 12 | 8 | 2 pcs included | |
₹ 1,141.00 | 5 Pack(s) | 2 Pieces Per Package | Available | Same day | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 12 | 10 | 2 pcs included | |
₹ 1,139.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | Unions, Equal Dia. | SUS316 | Union Straight | - | 12 | 12 | 2 pcs included | |
₹ 1,324.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 16 | 12 | 2 pcs included | |
₹ 1,324.00 | 5 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | Unions, Equal Dia. | SUS316 | Union Straight | - | 16 | 16 | 2 pcs included |
Loading...
![]() | ![]() | M1 | M2 | L1 | S1 | S2 |
4 | 4 | 14.2 | 14.2 | 29.5 | 10.5 | 10.5 |
6 | 4 | 14.2 | 15.2 | 30.3 | 12.5 | 10.5 |
6 | 15.2 | 15.2 | 30.9 | 12.5 | 12.5 | |
8 | 4 | 14.2 | 16.8 | 32.5 | 14.5 | 10.5 |
6 | 15.2 | 16.8 | 34.2 | 14.5 | 12.5 | |
8 | 16.8 | 16.8 | 35 | 14.5 | 14.5 | |
10 | 6 | 15.2 | 18.5 | 35 | 17.5 | 12.5 |
8 | 16.8 | 18.5 | 37 | 17.5 | 14.5 | |
10 | 18.5 | 18.5 | 38.7 | 17.5 | 17.5 | |
12 | 8 | 16.8 | 21 | 39.3 | 20.5 | 14.5 |
10 | 18.5 | 21 | 41.9 | 20.5 | 17.5 | |
12 | 21 | 21 | 43.6 | 20.5 | 20.5 | |
16 | 12 | 21 | 23.4 | 46.2 | 24 | 20.5 |
16 | 23.4 | 23.4 | 49.6 | 24 | 24 |
![]() | ![]() | M1 | M2 | L1 | S1 | S2 |
4 | 4 | 14.2 | 14.2 | 29.5 | 10.5 | 10.5 |
6 | 4 | 14.2 | 15.2 | 30.3 | 12.5 | 10.5 |
6 | 15.2 | 15.2 | 30.9 | 12.5 | 12.5 | |
8 | 4 | 14.2 | 16.8 | 32.5 | 14.5 | 10.5 |
6 | 15.2 | 16.8 | 34.2 | 14.5 | 12.5 | |
8 | 16.8 | 16.8 | 35 | 14.5 | 14.5 | |
10 | 6 | 15.2 | 18.5 | 35 | 17.5 | 12.5 |
8 | 16.8 | 18.5 | 37 | 17.5 | 14.5 | |
10 | 18.5 | 18.5 | 38.7 | 17.5 | 17.5 | |
12 | 8 | 16.8 | 21 | 39.3 | 20.5 | 14.5 |
10 | 18.5 | 21 | 41.9 | 20.5 | 17.5 | |
12 | 21 | 21 | 43.6 | 20.5 | 20.5 | |
16 | 12 | 21 | 23.4 | 46.2 | 24 | 20.5 |
16 | 23.4 | 23.4 | 49.6 | 24 | 24 |
Applicable Fluid | Air | Types | One-Touch Couplings | Application | Standard, Mini |
---|---|---|---|---|---|
Seal Material | Fluororubber |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy