(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Temperature and pressure resistance, quality assurance, super strong sealing.
![]() | ![]() | B | C | D | E | F | L |
4 | 4 | 8.8 | 8.8 | 8.5 | 8.5 | 7 | 28.3 |
6 | 4 | 11.5 | 8.8 | 11.3 | 8.5 | - | 31.2 |
6 | 11.5 | 11.5 | 11.3 | 11.3 | 9 | 34.4 | |
8 | 4 | 13.8 | 8.8 | 13 | 8.5 | - | 32.2 |
6 | 13.8 | 11.5 | 13 | 11.3 | - | 35.4 | |
8 | 13.8 | 13.8 | 13 | 13 | 11 | 36.2 | |
10 | 6 | 15.8 | 11.5 | 15.6 | 11.3 | - | 35.5 |
8 | 15.8 | 13.8 | 15.6 | 13 | - | 36.3 | |
10 | 15.8 | 15.8 | 15.6 | 15.6 | 13 | 36.3 | |
12 | 8 | 18.5 | 13.8 | 18.5 | 13 | - | 38 |
10 | 18.5 | 15.8 | 18.5 | 15.6 | - | 38 | |
12 | 18.5 | 18.5 | 18 | 18 | 15.6 | 39.7 | |
16 | 12 | 23.8 | 18.5 | 23 | 18 | - | 43.2 |
16 | 23.8 | 23.8 | 23 | 23 | 20 | 46.8 |
![]() | ![]() | B | C | D | E | F | L |
4 | 4 | 8.8 | 8.8 | 8.5 | 8.5 | 7 | 28.3 |
6 | 4 | 11.5 | 8.8 | 11.3 | 8.5 | - | 31.2 |
6 | 11.5 | 11.5 | 11.3 | 11.3 | 9 | 34.4 | |
8 | 4 | 13.8 | 8.8 | 13 | 8.5 | - | 32.2 |
6 | 13.8 | 11.5 | 13 | 11.3 | - | 35.4 | |
8 | 13.8 | 13.8 | 13 | 13 | 11 | 36.2 | |
10 | 6 | 15.8 | 11.5 | 15.6 | 11.3 | - | 35.5 |
8 | 15.8 | 13.8 | 15.6 | 13 | - | 36.3 | |
10 | 15.8 | 15.8 | 15.6 | 15.6 | 13 | 36.3 | |
12 | 8 | 18.5 | 13.8 | 18.5 | 13 | - | 38 |
10 | 18.5 | 15.8 | 18.5 | 15.6 | - | 38 | |
12 | 18.5 | 18.5 | 18 | 18 | 15.6 | 39.7 | |
16 | 12 | 23.8 | 18.5 | 23 | 18 | - | 43.2 |
16 | 23.8 | 23.8 | 23 | 23 | 20 | 46.8 |
All Brass Fitting | |
Fluid Used | Air, steam, water |
Sealing Material | Fluoro Rubber FKM |
Operating Temperature Range | -5~150℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 2.5MPa |
Corrosion Resistance | 〇 |
Use of Grease | Yes |
Thread Sealing Glue | No |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance |
Grade | Name | Material |
① | Body | Brass/Nickel Plating |
② | Cap | Brass/Nickel Plating |
③ | Tube | |
④ | Jaw Spring | Stainless Steel |
⑤ | Seal | FKM70 (Fluoro Rubber) |
Part Number |
---|
E-PACK-MBPU6-4 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Fitting Type | Union, Equal Dia. | Union, Unequal Dia. | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Sales Method |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,202.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | [Union, Unequal Dia.] Reducer Pipe Fitting | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 6 | 4 | 20 pcs included |
Loading...
![]() | ![]() | B | C | D | E | F | L |
4 | 4 | 8.8 | 8.8 | 8.5 | 8.5 | 7 | 28.3 |
6 | 4 | 11.5 | 8.8 | 11.3 | 8.5 | - | 31.2 |
6 | 11.5 | 11.5 | 11.3 | 11.3 | 9 | 34.4 | |
8 | 4 | 13.8 | 8.8 | 13 | 8.5 | - | 32.2 |
6 | 13.8 | 11.5 | 13 | 11.3 | - | 35.4 | |
8 | 13.8 | 13.8 | 13 | 13 | 11 | 36.2 | |
10 | 6 | 15.8 | 11.5 | 15.6 | 11.3 | - | 35.5 |
8 | 15.8 | 13.8 | 15.6 | 13 | - | 36.3 | |
10 | 15.8 | 15.8 | 15.6 | 15.6 | 13 | 36.3 | |
12 | 8 | 18.5 | 13.8 | 18.5 | 13 | - | 38 |
10 | 18.5 | 15.8 | 18.5 | 15.6 | - | 38 | |
12 | 18.5 | 18.5 | 18 | 18 | 15.6 | 39.7 | |
16 | 12 | 23.8 | 18.5 | 23 | 18 | - | 43.2 |
16 | 23.8 | 23.8 | 23 | 23 | 20 | 46.8 |
![]() | ![]() | B | C | D | E | F | L |
4 | 4 | 8.8 | 8.8 | 8.5 | 8.5 | 7 | 28.3 |
6 | 4 | 11.5 | 8.8 | 11.3 | 8.5 | - | 31.2 |
6 | 11.5 | 11.5 | 11.3 | 11.3 | 9 | 34.4 | |
8 | 4 | 13.8 | 8.8 | 13 | 8.5 | - | 32.2 |
6 | 13.8 | 11.5 | 13 | 11.3 | - | 35.4 | |
8 | 13.8 | 13.8 | 13 | 13 | 11 | 36.2 | |
10 | 6 | 15.8 | 11.5 | 15.6 | 11.3 | - | 35.5 |
8 | 15.8 | 13.8 | 15.6 | 13 | - | 36.3 | |
10 | 15.8 | 15.8 | 15.6 | 15.6 | 13 | 36.3 | |
12 | 8 | 18.5 | 13.8 | 18.5 | 13 | - | 38 |
10 | 18.5 | 15.8 | 18.5 | 15.6 | - | 38 | |
12 | 18.5 | 18.5 | 18 | 18 | 15.6 | 39.7 | |
16 | 12 | 23.8 | 18.5 | 23 | 18 | - | 43.2 |
16 | 23.8 | 23.8 | 23 | 23 | 20 | 46.8 |
Applicable Fluid | Air | Body Material | Brass | Types | One-Touch Couplings |
---|---|---|---|---|---|
Application | Standard, Mini | Seal Material | Fluororubber |
Please check the type/dimensions/specifications of the part E-PACK-MBPU6-4 in the One-Touch Fittings Brass, Union Straight Push To Connect series.
Part Number |
---|
E-PACK-MBPU12-10 |
E-PACK-MBPU12-12 |
E-PACK-MBPU12-8 |
E-PACK-MBPU6-6 |
E-PACK-MBPU8-4 |
E-PACK-MBPU8-6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Fitting Type | Union, Equal Dia. | Union, Unequal Dia. | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Sales Method |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,891.00 | 10 Pieces Per Package | 1 Pack(s) | Available |
Same day
Stock | [Union, Unequal Dia.] Reducer Pipe Fitting | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 12 | 10 | 10 pcs included | |
₹ 1,831.00 | 10 Pieces Per Package | 1 Pack(s) | Available |
Same day
Stock | Unions, Equal Dia. | Union Straight | - | 12 | 12 | 10 pcs included | |
₹ 1,806.00 | 10 Pieces Per Package | 1 Pack(s) | Available |
Same day
Stock | [Union, Unequal Dia.] Reducer Pipe Fitting | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 12 | 8 | 10 pcs included | |
₹ 2,213.00 | 20 Pieces Per Package | 1 Pack(s) | Available |
Same day
Stock | Unions, Equal Dia. | Union Straight | - | 6 | 6 | 20 pcs included | |
₹ 2,389.00 | 20 Pieces Per Package | 1 Pack(s) | Available |
Same day
Stock | [Union, Unequal Dia.] Reducer Pipe Fitting | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 8 | 4 | 20 pcs included | |
₹ 2,600.00 | 20 Pieces Per Package | 1 Pack(s) | Available |
Same day
Stock | [Union, Unequal Dia.] Reducer Pipe Fitting | - | [Unequal Dia. Union Straight] Reducer Straight Pipe Fitting | 8 | 6 | 20 pcs included |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy