(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Affordable, corrosion resistant, heat and pressure resistant.
![]() | ![]() | Applicable Tube I.D. d | H1 | A1 | H2 | A2 | M1 | M2 | L1 |
4 | 4 | 2.5 | 8 | 9 | 8 | 9 | 4 | 4 | 22 |
6 | 4 | 2.5 | 12 | 13.3 | 8 | 9 | 6 | 4 | 26 |
6 | 4 | 12 | 13.3 | 12 | 13.3 | 6 | 6 | 30 | |
8 | 4 | 2.5 | 14 | 15.5 | 8 | 9 | 6.5 | 4 | 26.5 |
6 | 4 | 14 | 15.5 | 12 | 13.3 | 6.5 | 6 | 30.5 | |
8 | 6 | 14 | 15.5 | 14 | 15.5 | 6.5 | 6.5 | 31 | |
10 | 6 | 4 | 17 | 18.8 | 12 | 13.3 | 7.5 | 6 | 31.5 |
8 | 6 | 17 | 18.8 | 14 | 15.5 | 7.5 | 6.5 | 32 | |
10 | 8 | 17 | 18.8 | 17 | 18.8 | 7.5 | 7.5 | 35 | |
12 | 8 | 6 | 19 | 21.1 | 14 | 15.5 | 10 | 6.5 | 36 |
10 | 8 | 19 | 21.1 | 17 | 18.8 | 10 | 7.5 | 38 | |
12 | 10 | 19 | 21.1 | 19 | 21.1 | 10 | 10 | 41 | |
16 | 12 | 10 | 22 | 24.4 | 19 | 21.1 | 12 | 10 | 45.5 |
16 | 13 | 22 | 24.4 | 22 | 24.4 | 12 | 12 | 50 |
![]() | ![]() | Applicable Tube I.D. d | H1 | A1 | H2 | A2 | M1 | M2 | L1 |
4 | 4 | 2.5 | 8 | 9 | 8 | 9 | 4 | 4 | 22 |
6 | 4 | 2.5 | 12 | 13.3 | 8 | 9 | 6 | 4 | 26 |
6 | 4 | 12 | 13.3 | 12 | 13.3 | 6 | 6 | 30 | |
8 | 4 | 2.5 | 14 | 15.5 | 8 | 9 | 6.5 | 4 | 26.5 |
6 | 4 | 14 | 15.5 | 12 | 13.3 | 6.5 | 6 | 30.5 | |
8 | 6 | 14 | 15.5 | 14 | 15.5 | 6.5 | 6.5 | 31 | |
10 | 6 | 4 | 17 | 18.8 | 12 | 13.3 | 7.5 | 6 | 31.5 |
8 | 6 | 17 | 18.8 | 14 | 15.5 | 7.5 | 6.5 | 32 | |
10 | 8 | 17 | 18.8 | 17 | 18.8 | 7.5 | 7.5 | 35 | |
12 | 8 | 6 | 19 | 21.1 | 14 | 15.5 | 10 | 6.5 | 36 |
10 | 8 | 19 | 21.1 | 17 | 18.8 | 10 | 7.5 | 38 | |
12 | 10 | 19 | 21.1 | 19 | 21.1 | 10 | 10 | 41 | |
16 | 12 | 10 | 22 | 24.4 | 19 | 21.1 | 12 | 10 | 45.5 |
16 | 13 | 22 | 24.4 | 22 | 24.4 | 12 | 12 | 50 |
All Stainless Steel Fitting | |
Fluid Used | Air, steam, water, drugs |
Sealing Material | Fluoro Rubber FKM70 |
Operating Temperature Range | -5~200℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 3MPa |
Corrosion Resistance | ◎ |
Use of Grease | Yes |
Thread Sealing Glue | Yes |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance Teflon (PTFE) - Temperature and Pressure Resistance |
Serial No. | Part Name | Material |
① | Metal Body | SUS316/304 |
② | Nut | SUS316/304 |
③ | PU Tube | PU |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tube Outer Dia. (mm) | Tube Inner Dia. (mm) | Applicable Tube O.D. at the Smaller Dia. Section (mm) | Detailed Material |
---|---|---|---|---|---|---|---|---|---|
₹ 2,919.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 4 | 2.5 | - | SUS304 | |
₹ 2,950.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 6 | 2.5 | 4 | SUS304 | |
₹ 2,950.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 6 | 4 | - | SUS304 | |
₹ 2,950.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 8 | 2.5 | 4 | SUS304 | |
₹ 2,950.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 8 | 4 | 6 | SUS304 | |
₹ 2,950.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 8 | 6 | - | SUS304 | |
₹ 2,950.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 10 | 4 | 6 | SUS304 | |
₹ 2,950.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 10 | 6 | 8 | SUS304 | |
₹ 2,950.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 10 | 8 | - | SUS304 | |
₹ 1,739.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | 12 | 6 | 8 | SUS304 | |
₹ 1,739.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | 12 | 8 | 10 | SUS304 | |
₹ 1,739.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | 12 | 10 | - | SUS304 | |
₹ 2,822.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | 16 | 10 | 12 | SUS304 | |
₹ 2,822.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | 16 | 13 | - | SUS304 | |
₹ 2,908.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 4 | 2.5 | - | SUS316 | |
₹ 2,988.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 6 | 2.5 | 4 | SUS316 | |
₹ 2,988.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 6 | 4 | - | SUS316 | |
₹ 2,988.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 8 | 2.5 | 4 | SUS316 | |
₹ 3,021.00 | 5 Pack(s) | 10 Pieces Per Package | Available | Same day | 8 | 4 | 6 | SUS316 | |
₹ 3,021.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 8 | 6 | - | SUS316 | |
₹ 4,222.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 10 | 4 | 6 | SUS316 | |
₹ 4,229.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 10 | 6 | 8 | SUS316 | |
₹ 3,271.00 | 5 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 10 | 8 | - | SUS316 | |
₹ 2,111.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | 12 | 6 | 8 | SUS316 | |
₹ 2,111.00 | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 12 | 8 | 10 | SUS316 | |
₹ 2,111.00 | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 12 | 10 | - | SUS316 | |
₹ 2,955.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | 16 | 10 | 12 | SUS316 | |
₹ 2,955.00 | 5 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | 16 | 13 | - | SUS316 |
Loading...
![]() | ![]() | Applicable Tube I.D. d | H1 | A1 | H2 | A2 | M1 | M2 | L1 |
4 | 4 | 2.5 | 8 | 9 | 8 | 9 | 4 | 4 | 22 |
6 | 4 | 2.5 | 12 | 13.3 | 8 | 9 | 6 | 4 | 26 |
6 | 4 | 12 | 13.3 | 12 | 13.3 | 6 | 6 | 30 | |
8 | 4 | 2.5 | 14 | 15.5 | 8 | 9 | 6.5 | 4 | 26.5 |
6 | 4 | 14 | 15.5 | 12 | 13.3 | 6.5 | 6 | 30.5 | |
8 | 6 | 14 | 15.5 | 14 | 15.5 | 6.5 | 6.5 | 31 | |
10 | 6 | 4 | 17 | 18.8 | 12 | 13.3 | 7.5 | 6 | 31.5 |
8 | 6 | 17 | 18.8 | 14 | 15.5 | 7.5 | 6.5 | 32 | |
10 | 8 | 17 | 18.8 | 17 | 18.8 | 7.5 | 7.5 | 35 | |
12 | 8 | 6 | 19 | 21.1 | 14 | 15.5 | 10 | 6.5 | 36 |
10 | 8 | 19 | 21.1 | 17 | 18.8 | 10 | 7.5 | 38 | |
12 | 10 | 19 | 21.1 | 19 | 21.1 | 10 | 10 | 41 | |
16 | 12 | 10 | 22 | 24.4 | 19 | 21.1 | 12 | 10 | 45.5 |
16 | 13 | 22 | 24.4 | 22 | 24.4 | 12 | 12 | 50 |
![]() | ![]() | Applicable Tube I.D. d | H1 | A1 | H2 | A2 | M1 | M2 | L1 |
4 | 4 | 2.5 | 8 | 9 | 8 | 9 | 4 | 4 | 22 |
6 | 4 | 2.5 | 12 | 13.3 | 8 | 9 | 6 | 4 | 26 |
6 | 4 | 12 | 13.3 | 12 | 13.3 | 6 | 6 | 30 | |
8 | 4 | 2.5 | 14 | 15.5 | 8 | 9 | 6.5 | 4 | 26.5 |
6 | 4 | 14 | 15.5 | 12 | 13.3 | 6.5 | 6 | 30.5 | |
8 | 6 | 14 | 15.5 | 14 | 15.5 | 6.5 | 6.5 | 31 | |
10 | 6 | 4 | 17 | 18.8 | 12 | 13.3 | 7.5 | 6 | 31.5 |
8 | 6 | 17 | 18.8 | 14 | 15.5 | 7.5 | 6.5 | 32 | |
10 | 8 | 17 | 18.8 | 17 | 18.8 | 7.5 | 7.5 | 35 | |
12 | 8 | 6 | 19 | 21.1 | 14 | 15.5 | 10 | 6.5 | 36 |
10 | 8 | 19 | 21.1 | 17 | 18.8 | 10 | 7.5 | 38 | |
12 | 10 | 19 | 21.1 | 19 | 21.1 | 10 | 10 | 41 | |
16 | 12 | 10 | 22 | 24.4 | 19 | 21.1 | 12 | 10 | 45.5 |
16 | 13 | 22 | 24.4 | 22 | 24.4 | 12 | 12 | 50 |
Material | Stainless Steel | Connection Types | Tube <=> Tube Equal Dia. Connection | Tube-to-Tube Connection Shape | Straight |
---|---|---|---|---|---|
Surface Treatment | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy