(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Affordable, quality assurance, no air leakage.
![]() | ![]() | A | L | K |
6 | 4 | 10 | 34.3 | 13 |
8 | 4 | 10 | 33.3 | 14 |
8 | 6 | 12 | 35.6 | 14 |
10 | 6 | 12 | 37.1 | 17 |
10 | 8 | 14 | 40.7 | 17 |
12 | 10 | 17 | 46.5 | 19 |
16 | 12 | 20 | 49.2 | 22 |
![]() | ![]() | A | L | K |
6 | 4 | 10 | 34.3 | 13 |
8 | 4 | 10 | 33.3 | 14 |
8 | 6 | 12 | 35.6 | 14 |
10 | 6 | 12 | 37.1 | 17 |
10 | 8 | 14 | 40.7 | 17 |
12 | 10 | 17 | 46.5 | 19 |
16 | 12 | 20 | 49.2 | 22 |
![]() | ![]() | A | L | K |
6 | 4 | 10 | 34.3 | 13 |
8 | 4 | 10 | 33.3 | 14 |
8 | 6 | 12 | 35.6 | 14 |
10 | 6 | 12 | 37.1 | 17 |
10 | 8 | 14 | 40.7 | 17 |
12 | 10 | 17 | 46.5 | 19 |
16 | 12 | 20 | 49.2 | 22 |
Type of One-Touch Fitting | Common of One-Touch Fitting | |
Fluid Used | Air | Vaccum |
Operating Temperature Range | -5 to 60℃ (No freezing) | |
Rupture Pressure | 3.0MPa | - |
Max. Operating Pressure | 0.8MPa | - |
Operating Vacuum Pressure | - | -100kPa |
FEATURES of One-Touch Fitting | ·Smaller bending radius than nylon tube. ·One-Touch Fitting are Excellent flexibility. ·Mechanical strength, especially abrasion resistance is particularly excellent. |
Part Number |
---|
E-PACK-MPGJ6-4 |
E-PACK-MPGJ8-4 |
E-PACK-MPGJ8-6 |
E-PACK-MPGJ10-6 |
E-PACK-MPGJ10-8 |
E-PACK-MPGJ12-10 |
E-PACK-MPGJ16-12 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Sales Method |
---|---|---|---|---|---|---|---|---|
₹ 2,175.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | 4 | 50 pcs included | |
₹ 2,307.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 | 4 | 50 pcs included | |
₹ 2,508.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 | 6 | 50 pcs included | |
₹ 2,905.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 6 | 50 pcs included | |
₹ 3,276.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 8 | 50 pcs included | |
₹ 3,276.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 12 | 10 | 50 pcs included | |
₹ 3,276.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 16 | 12 | 20 pcs included |
Loading...
![]() | ![]() | A | L | K |
6 | 4 | 10 | 34.3 | 13 |
8 | 4 | 10 | 33.3 | 14 |
8 | 6 | 12 | 35.6 | 14 |
10 | 6 | 12 | 37.1 | 17 |
10 | 8 | 14 | 40.7 | 17 |
12 | 10 | 17 | 46.5 | 19 |
16 | 12 | 20 | 49.2 | 22 |
![]() | ![]() | A | L | K |
6 | 4 | 10 | 34.3 | 13 |
8 | 4 | 10 | 33.3 | 14 |
8 | 6 | 12 | 35.6 | 14 |
10 | 6 | 12 | 37.1 | 17 |
10 | 8 | 14 | 40.7 | 17 |
12 | 10 | 17 | 46.5 | 19 |
16 | 12 | 20 | 49.2 | 22 |
Fitting Type | Reducer Pipe Fitting | Applicable Fluid | Air | Body Material | Brass |
---|---|---|---|---|---|
Types | One-Touch Couplings | Union, Unequal Dia. | Reducer Straight Pipe Fitting | Application | Standard, Mini |
Seal Material | Fluororubber |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy