(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Affordable, pressure and heat resistant, sufficient amount in meters.
Material of Air Tube/Nylon Tube | Outer diameter D (mm) | Inner diameter d (mm) | Length L (m) | color | Outer diameter tolerance (mm) | Minimum bending radius R (mm) | Maximum working pressure (MPa) | Breaking pressure (MPa) | Tensile strength (kgf) | Weight (kg/roll) |
Nylon PA12 | 4 | 2.5 | 100 | B (black) W (white) | ±0.1 | 18 | 3 | 7.8 | 12 | 0.8 |
6 | 4 | 100 | ±0.1 | 35 | 2.6 | 7.8 | 32 | 1.6 | ||
8 | 6 | 100 | ±0.1 | 48 | 2 | 6 | 40 | 2.3 | ||
10 | 8 | 50 | ±0.1 | 60 | 1.3 | 3.9 | 57 | 1.5 | ||
12 | 10 | 50 | ±0.15 | 85 | 1 | 3 | 80 | 2.6 | ||
16 | 13 | 50 | ±0.15 | 115 | 1.2 | 3.6 | 110 | 4.5 | ||
Nylon PA6 | 4 | 2.5 | 100 | ±0.1 | 30 | 3.8 | 11.4 | 12 | 0.8 | |
6 | 4 | 100 | ±0.1 | 45 | 3.3 | 10 | 32 | 1.6 | ||
8 | 6 | 100 | ±0.1 | 65 | 2.4 | 7.2 | 40 | 2.3 | ||
10 | 8 | 50 | ±0.1 | 80 | 1.9 | 5.7 | 57 | 1.5 | ||
12 | 10 | 50 | ±0.15 | 110 | 1.5 | 4.5 | 80 | 2.6 | ||
16 | 13 | 50 | ±0.15 | 150 | 1.7 | 5.1 | 110 | 4.5 |
Material of Air Tube/Nylon Tube | Outer diameter D (mm) | Inner diameter d (mm) | Length L (m) | color | Outer diameter tolerance (mm) | Minimum bending radius R (mm) | Maximum working pressure (MPa) | Breaking pressure (MPa) | Tensile strength (kgf) | Weight (kg/roll) |
Nylon PA12 | 4 | 2.5 | 100 | B(black) W(white) | ±0.1 | 18 | 3 | 7.8 | 12 | 0.8 |
6 | 4 | 100 | ±0.1 | 35 | 2.6 | 7.8 | 32 | 1.6 | ||
8 | 6 | 100 | ±0.1 | 48 | 2 | 6 | 40 | 2.3 | ||
10 | 8 | 50 | ±0.1 | 60 | 1.3 | 3.9 | 57 | 1.5 | ||
12 | 10 | 50 | ±0.15 | 85 | 1 | 3 | 80 | 2.6 | ||
16 | 13 | 50 | ±0.15 | 115 | 1.2 | 3.6 | 110 | 4.5 | ||
Nylon PA6 | 4 | 2.5 | 100 | ±0.1 | 30 | 3.8 | 11.4 | 12 | 0.8 | |
6 | 4 | 100 | ±0.1 | 45 | 3.3 | 10 | 32 | 1.6 | ||
8 | 6 | 100 | ±0.1 | 65 | 2.4 | 7.2 | 40 | 2.3 | ||
10 | 8 | 50 | ±0.1 | 80 | 1.9 | 5.7 | 57 | 1.5 | ||
12 | 10 | 50 | ±0.15 | 110 | 1.5 | 4.5 | 80 | 2.6 | ||
16 | 13 | 50 | ±0.15 | 150 | 1.7 | 5.1 | 110 | 4.5 |
Use fluid of Air Tube/Nylon Tube | Air, water, oil, acid | |
Range of working temperature | -20~120℃ | |
Working pressure range of Air Tube/Nylon Tube | -0.1~3.8Mpa |
Material of Air Tube/Nylon Tube | Outer diameter D (mm) | Inner diameter d (mm) | Length L (m) | color | Outer diameter tolerance (mm) | Minimum bending radius R (mm) | Maximum working pressure (MPa) | Breaking pressure (MPa) | Tensile strength (kgf) | Weight (kg/roll) |
Nylon PA12 | 4 | 2.5 | 100 | B(black) W(white) | ±0.1 | 18 | 3 | 7.8 | 12 | 0.8 |
6 | 4 | 100 | ±0.1 | 35 | 2.6 | 7.8 | 32 | 1.6 | ||
8 | 6 | 100 | ±0.1 | 48 | 2 | 6 | 40 | 2.3 | ||
10 | 8 | 50 | ±0.1 | 60 | 1.3 | 3.9 | 57 | 1.5 | ||
12 | 10 | 50 | ±0.15 | 85 | 1 | 3 | 80 | 2.6 | ||
16 | 13 | 50 | ±0.15 | 115 | 1.2 | 3.6 | 110 | 4.5 | ||
Nylon PA6 | 4 | 2.5 | 100 | ±0.1 | 30 | 3.8 | 11.4 | 12 | 0.8 | |
6 | 4 | 100 | ±0.1 | 45 | 3.3 | 10 | 32 | 1.6 | ||
8 | 6 | 100 | ±0.1 | 65 | 2.4 | 7.2 | 40 | 2.3 | ||
10 | 8 | 50 | ±0.1 | 80 | 1.9 | 5.7 | 57 | 1.5 | ||
12 | 10 | 50 | ±0.15 | 110 | 1.5 | 4.5 | 80 | 2.6 | ||
16 | 13 | 50 | ±0.15 | 150 | 1.7 | 5.1 | 110 | 4.5 |
Material of Air Tube/Nylon Tube | Outer diameter D (mm) | Inner diameter of Air Tube/Nylon Tube d (mm) | Length L (m) | color | Outer diameter tolerance (mm) | Minimum bending radius R (mm) | Maximum working pressure (MPa) | Breaking pressure (MPa) | Tensile strength (kgf) | Weight (kg/roll) |
Nylon PA12 | 4 | 2.5 | 100 | B(black) W(white) | ±0.1 | 18 | 3 | 7.8 | 12 | 0.8 |
6 | 4 | 100 | ±0.1 | 35 | 2.6 | 7.8 | 32 | 1.6 | ||
8 | 6 | 100 | ±0.1 | 48 | 2 | 6 | 40 | 2.3 | ||
10 | 8 | 50 | ±0.1 | 60 | 1.3 | 3.9 | 57 | 1.5 | ||
12 | 10 | 50 | ±0.15 | 85 | 1 | 3 | 80 | 2.6 | ||
16 | 13 | 50 | ±0.15 | 115 | 1.2 | 3.6 | 110 | 4.5 | ||
Nylon PA6 | 4 | 2.5 | 100 | ±0.1 | 30 | 3.8 | 11.4 | 12 | 0.8 | |
6 | 4 | 100 | ±0.1 | 45 | 3.3 | 10 | 32 | 1.6 | ||
8 | 6 | 100 | ±0.1 | 65 | 2.4 | 7.2 | 40 | 2.3 | ||
10 | 8 | 50 | ±0.1 | 80 | 1.9 | 5.7 | 57 | 1.5 | ||
12 | 10 | 50 | ±0.15 | 110 | 1.5 | 4.5 | 80 | 2.6 | ||
16 | 13 | 50 | ±0.15 | 150 | 1.7 | 5.1 | 110 | 4.5 |
Material | Outer diameter D (mm) | Inner diameter d (mm) | Length L (m) | color | Outer diameter tolerance (mm) | Minimum bending radius R (mm) | Maximum working pressure (MPa) | Breaking pressure (MPa) | Tensile strength (kgf) | Weight (kg/roll) |
Nylon PA12 | 4 | 2.5 | 100 | B(black) W(white) | ±0.1 | 18 | 3 | 7.8 | 12 | 0.8 |
6 | 4 | 100 | ±0.1 | 35 | 2.6 | 7.8 | 32 | 1.6 | ||
8 | 6 | 100 | ±0.1 | 48 | 2 | 6 | 40 | 2.3 | ||
10 | 8 | 50 | ±0.1 | 60 | 1.3 | 3.9 | 57 | 1.5 | ||
12 | 10 | 50 | ±0.15 | 85 | 1 | 3 | 80 | 2.6 | ||
16 | 13 | 50 | ±0.15 | 115 | 1.2 | 3.6 | 110 | 4.5 | ||
Nylon PA6 | 4 | 2.5 | 100 | ±0.1 | 30 | 3.8 | 11.4 | 12 | 0.8 | |
6 | 4 | 100 | ±0.1 | 45 | 3.3 | 10 | 32 | 1.6 | ||
8 | 6 | 100 | ±0.1 | 65 | 2.4 | 7.2 | 40 | 2.3 | ||
10 | 8 | 50 | ±0.1 | 80 | 1.9 | 5.7 | 57 | 1.5 | ||
12 | 10 | 50 | ±0.15 | 110 | 1.5 | 4.5 | 80 | 2.6 | ||
16 | 13 | 50 | ±0.15 | 150 | 1.7 | 5.1 | 110 | 4.5 |
Material | Outer diameter D (mm) | Inner diameter d (mm) | Length L (m) | color | Outer diameter tolerance (mm) | Minimum bending radius R (mm) | Maximum working pressure (MPa) | Breaking pressure (MPa) | Tensile strength (kgf) | Weight (kg/roll) |
Nylon PA12 | 4 | 2.5 | 100 | B(black) W(white) | ±0.1 | 18 | 3 | 7.8 | 12 | 0.8 |
6 | 4 | 100 | ±0.1 | 35 | 2.6 | 7.8 | 32 | 1.6 | ||
8 | 6 | 100 | ±0.1 | 48 | 2 | 6 | 40 | 2.3 | ||
10 | 8 | 50 | ±0.1 | 60 | 1.3 | 3.9 | 57 | 1.5 | ||
12 | 10 | 50 | ±0.15 | 85 | 1 | 3 | 80 | 2.6 | ||
16 | 13 | 50 | ±0.15 | 115 | 1.2 | 3.6 | 110 | 4.5 | ||
Nylon PA6 | 4 | 2.5 | 100 | ±0.1 | 30 | 3.8 | 11.4 | 12 | 0.8 | |
6 | 4 | 100 | ±0.1 | 45 | 3.3 | 10 | 32 | 1.6 | ||
8 | 6 | 100 | ±0.1 | 65 | 2.4 | 7.2 | 40 | 2.3 | ||
10 | 8 | 50 | ±0.1 | 80 | 1.9 | 5.7 | 57 | 1.5 | ||
12 | 10 | 50 | ±0.15 | 110 | 1.5 | 4.5 | 80 | 2.6 | ||
16 | 13 | 50 | ±0.15 | 150 | 1.7 | 5.1 | 110 | 4.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (Ø) | I.D. (Ø) | Tube Color | Material | Length M (m) |
---|---|---|---|---|---|---|---|---|---|
₹ 6,366.00 | 1 Piece(s) | Available | 7 Day(s) | 4 | 2.5 | [Black] Black | Nylon PA6 | 100 | |
₹ 6,524.00 | 1 Piece(s) | Available | 7 Day(s) | 4 | 2.5 | [White] White | Nylon PA6 | 100 | |
₹ 7,506.00 | 1 Piece(s) | Available | 7 Day(s) | 6 | 4 | [Black] Black | Nylon PA6 | 100 | |
₹ 7,684.00 | 1 Piece(s) | Available | 7 Day(s) | 6 | 4 | [White] White | Nylon PA6 | 100 | |
₹ 8,812.00 | 1 Piece(s) | Available | 7 Day(s) | 8 | 6 | [Black] Black | Nylon PA6 | 100 | |
₹ 9,053.00 | 1 Piece(s) | Available | 7 Day(s) | 8 | 6 | [White] White | Nylon PA6 | 100 | |
₹ 8,812.00 | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | [Black] Black | Nylon PA6 | 50 | |
₹ 9,053.00 | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | [White] White | Nylon PA6 | 50 | |
₹ 9,302.00 | 1 Piece(s) | Available | 7 Day(s) | 12 | 10 | [Black] Black | Nylon PA6 | 50 | |
₹ 9,506.00 | 1 Piece(s) | Available | 7 Day(s) | 12 | 10 | [White] White | Nylon PA6 | 50 | |
₹ 13,994.00 | 1 Piece(s) | Available | 7 Day(s) | 16 | 13 | [Black] Black | Nylon PA6 | 50 | |
₹ 14,369.00 | 1 Piece(s) | Available | 7 Day(s) | 16 | 13 | [White] White | Nylon PA6 | 50 | |
₹ 6,544.00 | 1 Piece(s) | Available | 7 Day(s) | 4 | 2.5 | [Black] Black | Nylon PA12 | 100 | |
₹ 7,938.00 | 1 Piece(s) | Available | 7 Day(s) | 4 | 2.5 | [White] White | Nylon PA12 | 100 | |
₹ 7,909.00 | 1 Piece(s) | Available | 7 Day(s) | 6 | 4 | [Black] Black | Nylon PA12 | 100 | |
₹ 9,596.00 | 1 Piece(s) | Available | 7 Day(s) | 6 | 4 | [White] White | Nylon PA12 | 100 | |
₹ 9,267.00 | 1 Piece(s) | Available | 7 Day(s) | 8 | 6 | [Black] Black | Nylon PA12 | 100 | |
₹ 11,814.00 | 1 Piece(s) | Available | 7 Day(s) | 8 | 6 | [White] White | Nylon PA12 | 100 | |
₹ 9,267.00 | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | [Black] Black | Nylon PA12 | 50 | |
₹ 11,814.00 | 1 Piece(s) | Available | 7 Day(s) | 10 | 8 | [White] White | Nylon PA12 | 50 | |
₹ 9,752.00 | 1 Piece(s) | Available | 7 Day(s) | 12 | 10 | [Black] Black | Nylon PA12 | 50 | |
₹ 11,814.00 | 1 Piece(s) | Available | 7 Day(s) | 12 | 10 | [White] White | Nylon PA12 | 50 | |
₹ 14,926.00 | 1 Piece(s) | Available | 7 Day(s) | 16 | 13 | [Black] Black | Nylon PA12 | 50 | |
₹ 18,593.00 | 1 Piece(s) | Available | 7 Day(s) | 16 | 13 | [White] White | Nylon PA12 | 50 |
Loading...
Material | Nylon | Applicable Fluid | Water / Air | Type | Straight |
---|---|---|---|---|---|
Operating Environment | Standard | Cutting Service Usage | No | Number of Core(Core) | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy