(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Affordable, pressure, heat and corrosion resistant, sufficient amount in meters.
![]() (mm) | ![]() (mm) | ![]() (m) | ![]() | O.D. Tolerance (mm) | Min. Bending Radius R (mm) | Max. Operating Pressure (MPa) | Weight (kg/roll) |
4 | 2.5 | 50 | W(White) | ±0.10 | 14 | 1.4 | 0.9 |
6 | 4 | 50 | ±0.10 | 14 | 1.4 | 1.9 | |
8 | 6 | 50 | ±0.15 | 27 | 1 | 2.6 | |
10 | 8 | 20 | ±0.15 | 50 | 0.8 | 1.3 | |
12 | 10 | 20 | ±0.20 | 67 | 0.8 | 1.6 | |
16 | 13 | 20 | ±0.25 | 110 | 0.8 | 3.2 |
![]() (mm) | ![]() (mm) | ![]() (m) | ![]() | O.D. Tolerance (mm) | Min. Bending Radius R (mm) | Max. Operating Pressure (MPa) | Weight (kg/roll) |
4 | 2.5 | 50 | W(White) | ±0.10 | 14 | 1.4 | 0.9 |
6 | 4 | 50 | ±0.10 | 14 | 1.4 | 1.9 | |
8 | 6 | 50 | ±0.15 | 27 | 1 | 2.6 | |
10 | 8 | 20 | ±0.15 | 50 | 0.8 | 1.3 | |
12 | 10 | 20 | ±0.20 | 67 | 0.8 | 1.6 | |
16 | 13 | 20 | ±0.25 | 110 | 0.8 | 3.2 |
Fluid Used of Air Tube/Nylon Tube | Air, water, oil, acid, alkali |
Operating Temperature Range | -40~260℃ |
Operating Pressure Range of Air Tube/Nylon Tube | -0.1~2.5Mpa |
Part Number |
---|
E-MPTFE4-2.5-50-W |
E-MPTFE6-4-50-W |
E-MPTFE8-6-50-W |
E-MPTFE10-8-20-W |
E-MPTFE12-10-20-W |
E-MPTFE16-13-20-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. (Ø) | I.D. (Ø) | Length M (m) |
---|---|---|---|---|---|---|---|
₹ 7,866.00 | 1 Piece(s) | Available | Same day | 4 | 2.5 | 50 | |
₹ 10,091.00 | 1 Piece(s) | Available | Same day | 6 | 4 | 50 | |
₹ 14,191.00 | 1 Piece(s) | Available | Same day | 8 | 6 | 50 | |
₹ 9,106.00 | 1 Piece(s) | Available | Same day | 10 | 8 | 20 | |
₹ 11,680.00 | 1 Piece(s) | Available | Same day | 12 | 10 | 20 | |
₹ 23,303.00 | 1 Piece(s) | Available | Same day | 16 | 13 | 20 |
Loading...
![]() (mm) | ![]() (mm) | ![]() (m) | ![]() | O.D. Tolerance (mm) | Min. Bending Radius R (mm) | Max. Operating Pressure (MPa) | Weight (kg/roll) |
4 | 2.5 | 50 | W(White) | ±0.10 | 14 | 1.4 | 0.9 |
6 | 4 | 50 | ±0.10 | 14 | 1.4 | 1.9 | |
8 | 6 | 50 | ±0.15 | 27 | 1 | 2.6 | |
10 | 8 | 20 | ±0.15 | 50 | 0.8 | 1.3 | |
12 | 10 | 20 | ±0.20 | 67 | 0.8 | 1.6 | |
16 | 13 | 20 | ±0.25 | 110 | 0.8 | 3.2 |
![]() (mm) | ![]() (mm) | ![]() (m) | ![]() | O.D. Tolerance (mm) | Min. Bending Radius R (mm) | Max. Operating Pressure (MPa) | Weight (kg/roll) |
4 | 2.5 | 50 | W(White) | ±0.10 | 14 | 1.4 | 0.9 |
6 | 4 | 50 | ±0.10 | 14 | 1.4 | 1.9 | |
8 | 6 | 50 | ±0.15 | 27 | 1 | 2.6 | |
10 | 8 | 20 | ±0.15 | 50 | 0.8 | 1.3 | |
12 | 10 | 20 | ±0.20 | 67 | 0.8 | 1.6 | |
16 | 13 | 20 | ±0.25 | 110 | 0.8 | 3.2 |
Material | Fluororesin | Applicable Fluid | Water / Air | Tube Color | Milky White (Transparent) |
---|---|---|---|---|---|
Type | Straight | Operating Environment | Standard | Cutting Service Usage | No |
Number of Core(Core) | 1 | Material | Teflon (PTFE) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy