(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Economy series Aluminum Alloy Belt Drive Actuators E-MUTB Series product only includes the main unit, not the motor and the driver, which must be purchased separately. The product comes with 3 NPN sensors, for which only mounting direction needs to be selected.
Components | Body | Guide | Timing Belt | Timing Pulley | Slide Block | Cover |
Material | Aluminum Alloy | Carbon Steel | Rubber | 45 Steel | Aluminum Alloy | Aluminum Alloy |
Surface Treatment | Anodized | - | - | Nickel Plated | Anodized | Anodized |
Type | Lead (mm) | Stroke (100mm increments) | Motor Position | Motor Brand | Motor Power | Sensor Position | Repetitive Positioning Accuracy (mm) | Deceleration Ratio | Max. Payload (kg) | Max. Rotational Speed (mm/sec) | Rated Thrust (N) | |
Horizontal Use | Vertical Use | |||||||||||
E-MUTB110 | 250 | 100~5500 | L (Motor On Left Side) R (Motor On Right Side) LU (Motor On Upper Left Side) RU (Motor On Upper Right Side) LD (Motor On Lower Left Side) RD (Motor On Lower Right Side) LT (Motor Direct Connection On Left Side) RT (Motor Direct Connection On Right Side) | M (Mitsubishi) P (Panasonic) Y (Yaskawa) T (Delta Electronics) Z (Prepared by Customer) | 75 (750W) | C (External Motor Side) D (External Motor Opposite Side) | ±0.1 | 10:1 | 100 | 23 | 1250 | 765 |
15:1 | 150 | 36 | 833 | |||||||||
20:1 | 200 | 50 | 625 |
Part Number |
---|
E-MUTB110-L250-[100-5500/100]-[L,LD,LT,LU,R,RD,RT,RU]-H75-[C,D] |
E-MUTB110-L250-[100-5500/100]-[L,LD,LT,LU,R,RD,RT,RU]-M75-[C,D] |
E-MUTB110-L250-[100-5500/100]-[L,LD,LT,LU,R,RD,RT,RU]-P75-[C,D] |
E-MUTB110-L250-[100-5500/100]-[L,LD,LT,LU,R,RD,RT,RU]-T75-[C,D] |
E-MUTB110-L250-[100-5500/100]-[L,LD,LT,LU,R,RD,RT,RU]-Y75-[C,D] |
E-MUTB110-L250-[100-5500/100]-[L,LD,LT,LU,R,RD,RT,RU]-Z-[C,D] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Effective Stroke (mm) | Motor Position | Motor Brand & Power | Sensor Position |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 16 Day(s) | 100 ~ 5500 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / Motor Direct Connection On Left Side / Motor Direct Connection On Right Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | - | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 16 Day(s) | 100 ~ 5500 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / Motor Direct Connection On Left Side / Motor Direct Connection On Right Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | M75 Mitsubishi 750W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 16 Day(s) | 100 ~ 5500 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / Motor Direct Connection On Left Side / Motor Direct Connection On Right Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | P75 Panasonic 750W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 16 Day(s) | 100 ~ 5500 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / Motor Direct Connection On Left Side / Motor Direct Connection On Right Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | T75 Delta 750W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 16 Day(s) | 100 ~ 5500 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / Motor Direct Connection On Left Side / Motor Direct Connection On Right Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | Y75 Yaskawa 750W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 16 Day(s) | 100 ~ 5500 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / Motor Direct Connection On Left Side / Motor Direct Connection On Right Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side |
Loading...
Type | Slider | Drive Method | Belt | Main Body, Peripheral Components | Main Body |
---|---|---|---|---|---|
Positioning Repeatability(µm) | ±10 | Cable | Not Provided | Number of Tables | 1 pc. |
Lead | 250 | Lead | 250 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy