(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Economy series Aluminum Alloy Screw Drive Actuators E-MCH6 Series product only includes the main unit, not the driver, which must be purchased separately. The product comes with a sensor kit, for which only mounting direction needs to be selected.
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 |
L | 308 | 358 | 408 | 458 | 508 | 558 | 608 | 658 | 708 | 758 | 808 | 858 | 908 | 958 | 1008 |
A | 35 | 45 | 55 | 65 | 35 | 45 | 55 | 65 | 35 | 45 | 55 | 65 | 35 | 45 | 55 |
M | 5 | 6 | 7 | 8 | 10 | 11 | 12 | 13 | 15 | 16 | 17 | 18 | 20 | 21 | 22 |
N | 12 | 14 | 16 | 18 | 22 | 24 | 26 | 28 | 32 | 34 | 36 | 38 | 42 | 44 | 46 |
KG | 2.7 | 2.8 | 3 | 3.2 | 3.4 | 3.6 | 3.7 | 3.9 | 4.1 | 4.3 | 4.4 | 4.6 | 4.8 | 5 | 5.1 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 |
L | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 |
950A | 35 | 45 | 55 | 65 | 35 | 45 | 55 | 65 | 35 | 45 | 55 | 65 | 35 | 45 | 55 |
M | 3 | 4 | 5 | 6 | 7 | 8 | 10 | 11 | 12 | 13 | 15 | 16 | 17 | 18 | 20 |
N | 8 | 10 | 12 | 14 | 16 | 18 | 22 | 24 | 26 | 28 | 32 | 34 | 36 | 38 | 42 |
KG | 2.7 | 2.8 | 3 | 3.2 | 3.4 | 3.6 | 3.7 | 3.9 | 4.1 | 4.3 | 4.4 | 4.6 | 4.8 | 5 | 5.1 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 |
L | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 |
A | 35 | 45 | 55 | 65 | 35 | 45 | 55 | 65 | 35 | 45 | 55 | 65 | 35 | 45 | 55 |
M | 3 | 4 | 5 | 6 | 7 | 8 | 10 | 11 | 12 | 13 | 15 | 16 | 17 | 18 | 20 |
N | 8 | 10 | 12 | 14 | 16 | 18 | 22 | 24 | 26 | 28 | 32 | 34 | 36 | 38 | 42 |
KG | 2.7 | 2.8 | 3 | 3.2 | 3.4 | 3.6 | 3.7 | 3.9 | 4.1 | 4.3 | 4.4 | 4.6 | 4.8 | 5 | 5.1 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 |
L | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 |
A | 35 | 45 | 55 | 65 | 35 | 45 | 55 | 65 | 35 | 45 | 55 | 65 | 35 | 45 | 55 |
M | 3 | 4 | 5 | 6 | 7 | 8 | 10 | 11 | 12 | 13 | 15 | 16 | 17 | 18 | 20 |
N | 8 | 10 | 12 | 14 | 16 | 18 | 22 | 24 | 26 | 28 | 32 | 34 | 36 | 38 | 42 |
KG | 2.7 | 2.8 | 3 | 3.2 | 3.4 | 3.6 | 3.7 | 3.9 | 4.1 | 4.3 | 4.4 | 4.6 | 4.8 | 5 | 5.1 |
Components | Body | Guide | Screw | Nut | Slide Block | Cover |
![]() | Aluminum Alloy | Carbon Steel | Bearing Steel | SCM415 | Aluminum Alloy | Aluminum Alloy |
![]() | Anodized | - | - | - | Anodized | Anodized |
Drive Method | Ball Screw | |
Ball Screw | Accuracy grade | C7 |
O.D. (mm) | Φ12 | |
Body width (mm) | 65 | |
High Rigidity Linear Guide (mm) | W42xH9.5 | |
Drive Power (W) | 100 | |
Operating Environment | Clean |
Part Number | ![]() | ![]() (50m increments) | ![]() Motor Position | ![]() Motor Brand | ![]() Motor Power | ![]() Sensor Position | Repetitive Positioning Accuracy (mm) | Max. Payload (kg) | Max. Speed (mm/sec) | Rated Thrust (N) | |
![]() | Horizontal Use | Vertical Use | |||||||||
E-MCH6 | 5 | 100~800 | BC (Motor Direct Connection) BM (Motor On Lower Side) BL (Motor On Left Side) BR (Motor On Right Side) | M (Mitsubishi) P (Panasonic) Y (Yaskawa) T (Delta Electronics) Z (Prepared by Customer) | 10 (100W) | C (External Motor Side) D (External Motor Opposite Side) | ±0.01 | 30 | 10 | 250 | 341 |
10 | 15 | 5 | 500 | 170 | |||||||
20 | 10 | 2 | 1000 | 85 |
Part Number | Lead (mm) | Motor Power (W) | Max. Movement Speed (mm/sec) | ||||||||||||||
100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | |||
E-MCH6 | 5 | 100 | 250 | 225 | 200 | 175 | 150 | ||||||||||
10 | 500 | 450 | 400 | 350 | 300 | ||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 |
Accessories | Accessory Name | Part Number | Quantity | ||
Sensor | C-MSX672N-2M (NPN) | 3 | |||
Motor connection method | BC | Coupling (mm) | 7x8 Motor Side (100W) | 1 | |
BL/BR/BM | Screw End Timing Pulley | 3GT-24 Teeth (combination) | 1 | ||
Motor End Timing Pulley | 3GT-24 Teeth (combination) | 1 | |||
Timing Belt | 189-3GT-9 | 1 |
Horizontal Installation | A | B | C | |
Lead 5 | 10kg | 500 | 43 | 107 |
30kg | 125 | 10 | 24 | |
Lead 10 | 3kg | 790 | 145 | 310 |
8kg | 280 | 49 | 107 | |
15kg | 135 | 23 | 50 | |
Lead 20 | 3kg | 325 | 119 | 198 |
6kg | 156 | 55 | 93 | |
10kg | 87 | 30 | 52 |
Wall Installation | A | B | C | |
Lead 5 | 15kg | 63 | 25 | 304 |
30kg | 22 | 9 | 119 | |
Lead 10 | 3kg | 304 | 140 | 776 |
8kg | 104 | 48 | 273 | |
15kg | 48 | 22 | 131 | |
Lead 20 | 3kg | 193 | 116 | 321 |
6kg | 91 | 54 | 153 | |
10kg | 50 | 30 | 86 |
Vertical Installation | A | C | |
Lead 5 | 2kg | 250 | 250 |
4kg | 125 | 125 | |
10kg | 50 | 50 | |
Lead | 1kg | 446 | 446 |
2kg | 223 | 223 | |
5kg | 50 | 50 | |
Lead 20 | 1kg | 353 | 353 |
2kg | 177 | 177 |
Horizontal Installation | |
MY | 70 |
MP | 80 |
MR | 75 |
Brand | Motor Code | With/Without Brake | Motor Power | Power Voltage | Servo Motor Model | Servo Drive Model |
Mitsubishi | M | Without Brake (Horizontal Use) | 100W | 220V | HG-KR12 | MR-J4-10A |
With Brake (Vertical Use) | HG-KR13B | |||||
Panasonic | P | Without Brake (Horizontal Use) | 100W | 220V | MSMF012L1U2M | MADLN05SG |
With Brake (Vertical Use) | MSMF012L1V2M | |||||
Yaskawa | Y | Without Brake (Horizontal Use) | 100W | 220V | SGM7J01AFC6S | SGD7SR90A00A002 |
With Brake (Vertical Use) | SGM7J01AFC6E | |||||
Delta | T | Without Brake (Horizontal Use) | 100W | 220V | ECMA-C20401RS | ASD-B2-0121-B |
With Brake (Vertical Use) | ECMA-C20401SS |
Part Number |
---|
E-MCH6-L5-[50-800/50]-[BC,BL,BM,BR]-M10-[C,D] |
E-MCH6-L5-[50-800/50]-[BC,BL,BM,BR]-P10-[C,D] |
E-MCH6-L5-[50-800/50]-[BC,BL,BM,BR]-T10-[C,D] |
E-MCH6-L5-[50-800/50]-[BC,BL,BM,BR]-Y10-[C,D] |
E-MCH6-L5-[50-800/50]-[BC,BL,BM,BR]-Z-[C,D] |
E-MCH6-L10-[50-800/50]-[BC,BL,BM,BR]-M10-[C,D] |
E-MCH6-L10-[50-800/50]-[BC,BL,BM,BR]-P10-[C,D] |
E-MCH6-L10-[50-800/50]-[BC,BL,BM,BR]-T10-[C,D] |
E-MCH6-L10-[50-800/50]-[BC,BL,BM,BR]-Y10-[C,D] |
E-MCH6-L10-[50-800/50]-[BC,BL,BM,BR]-Z-[C,D] |
E-MCH6-L20-[50-800/50]-[BC,BL,BM,BR]-M10-[C,D] |
E-MCH6-L20-[50-800/50]-[BC,BL,BM,BR]-P10-[C,D] |
E-MCH6-L20-[50-800/50]-[BC,BL,BM,BR]-T10-[C,D] |
E-MCH6-L20-[50-800/50]-[BC,BL,BM,BR]-Y10-[C,D] |
E-MCH6-L20-[50-800/50]-[BC,BL,BM,BR]-Z-[C,D] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Lead | Lead | Effective Stroke (mm) | Motor Position | Motor Brand & Power | Sensor Position |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 13 Day(s) | 5 | 5 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M10 Mitsubishi 100W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 5 | 5 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P10 Panasonic 100W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 5 | 5 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T10 Delta 100W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 5 | 5 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y10 Yaskawa 100W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 5 | 5 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 10 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M10 Mitsubishi 100W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 10 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P10 Panasonic 100W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 10 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T10 Delta 100W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 10 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y10 Yaskawa 100W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 10 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 20 | 20 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M10 Mitsubishi 100W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 20 | 20 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P10 Panasonic 100W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 20 | 20 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T10 Delta 100W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 20 | 20 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y10 Yaskawa 100W | C Motor Side / D Motor Opposite Side | ||
- | 1 Piece(s) | 13 Day(s) | 20 | 20 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side |
Loading...
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Main Body |
---|---|---|---|---|---|
Positioning Repeatability(µm) | ±10 | Environmental Spec. | Clean Spec. | Cable | Not Provided |
Number of Tables | 1 pc. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy