(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Cleaned & Packaged] Round Wire Coil Spring - O.D. Referenced, Stainless Steel, UY/UR/UF (Part Number)

[Cleaned & Packaged] Round Wire Coil Spring - O.D. Referenced, Stainless Steel, UY/UR/UF

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      328₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

O.D. D

ø10 or Less 0 0.5 mm
ø12 or More 0 -0.8 mm

Free Length L

50 or Less ±1.5 mm
55 or More ±2.5 mm

Closed Ends (Both Ends Not Ground*)

Closed Ends (Both Ends Ground)

TypeBody MaterialCleaning Method
Max. Deflection (Fmax.)
F = L × 70%F = L × 75%F = L × 60%F = L × 45%[M] MaterialCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-UVSL-UYSL-URSL-UFSUS304−WPB
(Spring constant ±10%)
DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-UVSH-UYSH-URSH-UFPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-UVSHD-UYSHD-URSHD-UFElectrolytic polishing + precision cleaning
[!] Maximum deflection differs from above for some sizes. See the specification table for details.
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SL-UY4-25
SH-UR13-60
SHD-UF8-70
■UV: Fmax. (allowable deflection) = L × Fa%
Part NumberdSolid Length
(Reference Value)
F
max.
N{kgf}
max.
Fa%
TypeD−L
SL-UV
SH-UV
SHD-UV
 3−50.151.140.18 {0.018}70
100.182.570.35 {0.036}
150.182.5110.53 {0.054}
200.203.3140.70 {0.071}
250.236.2180.88 {0.089}
300.236.2211.05 {0.107}
 4−50.181.240.18 {0.018}
100.201.770.35 {0.036}
150.233.0110.53 {0.054}
200.233.0140.70 {0.071}
250.264.9180.88 {0.089}
300.264.9211.05 {0.107}
 5−50.201.240.18 {0.018}
100.231.870.35 {0.036}
150.262.9110.53 {0.054}
200.294.5140.70 {0.071}
250.294.5180.88 {0.089}
300.294.5211.05 {0.107}
 6−100.262.070.35 {0.036}
150.303.3110.53 {0.054}
200.303.3140.70 {0.071}
250.356.5180.88 {0.089}
300.356.5211.05 {0.107}
350.356.5251.23 {0.125}
400.356.5281.40 {0.143}
 8−100.301.970.35 {0.036}
150.353.2110.53 {0.054}
200.353.2140.70 {0.071}
250.405.6180.88 {0.089}
300.405.6211.05 {0.107}
350.405.6251.23 {0.125}
400.459.3281.40 {0.143}
450.459.3321.58 {0.161}
500.459.3351.75 {0.179}
 10−100.352.270.35 {0.036}
150.403.4110.53 {0.054}
200.403.4140.70 {0.071}
250.455.4180.88 {0.090}
300.455.4211.05 {0.107}
350.508.4251.23 {0.125}
400.508.4281.40 {0.143}
450.5512.8321.58 {0.161}
500.5512.8351.75 {0.179}
[!] Both ends of UV, UY Type springs are not ground. [!] Usage Count: 1 million times
■UY: Fmax. (allowable deflection) = L × Fa%
Part NumberdSolid Length
(Reference Value)
F
max.
N{kgf}
max.
Fa%
TypeD−L
SL-UY

SH-UY

SHD-UY
2-50.131.530.15 {0.015}60
100.131.560.29 {0.03}
150.152.790.44 {0.045}
200.152.7120.59 {0.06}
250.186.3150.74 {0.075}
300.186.3180.88 {0.09}
3-50.160.923.750.37 {0.0375}75
100.227.50.74 {0.075}
150.233.4511.251.10 {0.1125}
200.233.45151.47 {0.15}
250.266.24151.47 {0.15}60
300.266.24181.77 {0.18}
4-50.21.053.750.37 {0.0375}75
100.231.847.50.74 {0.075}
150.262.8611.251.10 {0.1125}
200.294.64151.47 {0.15}
250.35.418.751.84 {0.1875}
300.35.422.52.26 {0.23}
5-50.231.153.750.37 {0.0375}75
100.261.827.50.74 {0.075}
150.33.1511.251.10 {0.1125}
200.33.15151.47 {0.15}
250.324.1618.751.84 {0.1875}
300.324.1622.52.26 {0.23}
350.35626.252.55 {0.26}
400.356302.94 {0.3}
Part NumberdSolid Length
(Reference Value)
F
max.
N{kgf}
max.
Fa%
TypeD−L
SL-UY

SH-UY

SHD-UY
6-50.261.243.50.34 {0.035}70
100.32.17.50.74 {0.075}75
150.322.6411.251.10 {0.1125}
200.353.85151.47 {0.15}
250.385.3218.751.84 {0.1875}
300.46.822.52.21 {0.225}
350.46.826.252.55 {0.26}
400.46.8302.94 {0.3}
8-100.352.197.50.74 {0.075}75
150.43.411.251.10 {0.1125}
200.43.4151.47 {0.15}
250.455.418.751.84 {0.1875}
300.455.422.52.21 {0.225}
350.58.326.252.55 {0.26}
400.58.3302.94 {0.3}
450.58.333.753.33 {0.34}
500.5512.7353.43 {0.35}70
10-100.53.2561.18 {0.12}60
150.53.2511.252.21 {0.225}75
200.554.4152.94 {0.3}
250.554.418.753.68 {0.375}
300.66.1522.54.41 {0.45}
350.66.326.255.10 {0.52}
400.66.3305.88 {0.6}
450.658.4533.756.62 {0.675}
500.658.4537.57.35 {0.75}
12-150.553.311.252.206 {0.225}75
200.553.3152.942 {0.3}
250.64.218.753.68 {0.375}
300.655.5322.54.41 {0.45}
350.655.5326.255.15 {0.525}
400.77.35305.88 {0.6}
450.77.3533.756.62 {0.675}
500.77.3537.57.35 {0.75}
600.813.6458.83 {0.9}
700.813.652.510.30 {1.05}
800.813.66011.77 {1.2}
13-150.63.7510.52.06 {0.21}70
200.63.75152.94 {0.3}75
250.654.918.753.68 {0.375}
300.654.922.54.41 {0.45}
350.76.326.255.15 {0.525}
400.758.25305.88 {0.6}
450.758.2533.756.62 {0.675}
500.811.237.57.35 {0.75}
600.811.2458.83 {0.9}
700.8514.4552.510.30 {1.05}
800.8514.456011.77 {1.2}
16-150.74.291.77 {0.18}60
200.74.2152.94 {0.3}75
250.74.218.753.68 {0.375}
300.755.4422.54.41 {0.45}
350.86.826.255.15 {0.525}
400.86.8305.88 {0.6}
450.858.533.756.62 {0.675}
500.910.837.57.35 {0.75}
600.910.8458.83 {0.9}
7011752.510.30 {1.05}
801176011.77 {1.2}
20-200.95.4123.53 {0.36}60
250.95.418.755.49 {0.56}75
300.95.422.56.62 {0.675}
3517.526.257.65 {0.78}
4017.5308.83 {0.9}
4517.533.759.90 {1.01}
501.11137.511.03 {1.125}
601.1114513.24 {1.35}
701.215.652.515.45 {1.58}
801.215.66017.65 {1.8}
[ ! ] Both ends of UY Type springs are not ground.
[!] Usage Count: 1 million times
■UR: Fmax. (allowable deflection) = L × Fa%
Part NumberdSolid Length
(Reference Value)
F
max.
N{kgf}
max.
Fa%
TypeD−L
SL-UR

SH-UR

SHD-UR
2-50.1822.50.49 {0.05}50
100.18250.98 {0.1}
150.2367.51.5 {0.15}
200.236102.0 {0.2}
250.2611.212.52.5 {0.25}
300.2611.2152.9 {0.3}
3-50.231.630.9 {0.09}60
100.252.161.8 {0.18}
150.34.592.6 {0.27}
200.34.5123.5 {0.36}
250.326.4154.4 {0.45}
300.326.4185.3 {0.54}
350.359.8216.2 {0.63}
400.359.8247.1 {0.72}
4-50.261.430.9 {0.09}60
100.29261.8 {0.18}
150.32392.6 {0.27}
200.386.1123.5 {0.36}
250.386.1154.4 {0.45}
300.48185.3 {0.54}
350.48216.2 {0.63}
400.4514.4247.1 {0.72}
450.4514.4277.9 {0.81}
500.4514.4308.8 {0.9}
600.5233610.6 {1.08}
5-50.31.6530.9 {0.09}60
100.352.7161.8 {0.18}
150.383.6192.6 {0.27}
200.383.61123.5 {0.36}
250.457.43154.4 {0.45}
300.457.43185.3 {0.54}
350.512.25216.2 {0.63}
400.512.25247.1 {0.72}
450.512.25277.9 {0.81}
500.5519.53308.8 {0.9}
600.5519.533610.6 {1.08}
6-50.321.530.9 {0.09}60
100.4361.8 {0.18}
150.4392.6 {0.27}
200.57123.5 {0.36}
250.57154.4 {0.45}
300.57185.3 {0.54}
350.5511216.2 {0.63}
400.5511247.1 {0.72}
450.617.4277.9 {0.81}
500.617.4308.8 {0.9}
600.6523.43610.6 {1.08}
700.6523.44212.4 {1.26}
8-100.452.661.8 {0.18}60
150.53.692.6 {0.27}
200.53.6123.5 {0.36}
250.555.9154.4 {0.45}
300.6510.4185.3 {0.54}
350.6510.4216.2 {0.63}
400.715.4247.1 {0.72}
450.7521226.3 {0.66}50
500.7521277.8 {0.81}55
600.827.6318.9 {0.93}52
700.827.64011.6 {1.20}57
800.827.64814.1 {1.44}60
Part NumberdSolid Length
(Reference Value)
F
max.
N{kgf}
max.
Fa%
TypeD−L
SL-UR

SH-UR

SHD-UR
10-100.553.361.8 {0.18}60
150.64.292.6 {0.27}
200.656.2123.5 {0.36}
250.656.2154.4 {0.45}
300.78.4185.3 {0.54}
350.78.4216.2 {0.63}
400.78.4247.1 {0.72}
450.815.2277.9 {0.81}
500.815.2308.8 {0.9}
600.8520.43610.6 {1.08}
700.8520.44212.4 {1.26}
800.8520.44814.1 {1.44}
12-150.63.592.6 {0.27}60
200.75.6123.5 {0.36}
250.75.6154.4 {0.45}
300.89.6185.3 {0.54}
350.89.6216.2 {0.63}
400.89.6247.1 {0.72}
450.916.2277.9 {0.81}
500.916.2308.8 {0.9}
600.916.23610.6 {1.08}
701264212.4 {1.26}
801264814.1 {1.44}
13-150.74.792.6 {0.27}60
200.74.7123.5 {0.36}
250.88154.4 {0.45}
300.88185.3 {0.54}
350.88216.2 {0.63}
400.912.8247.1 {0.72}
450.912.8277.9 {0.81}
500.912.8308.8 {0.9}
601213610.6 {1.08}
701214212.4 {1.26}
801214814.1 {1.44}
16-150.754.392.6 {0.27}60
200.85.4123.5 {0.36}
250.97.7154.4 {0.45}
300.97.7185.3 {0.54}
35112216.2 {0.63}
40112247.1 {0.72}
45112277.9 {0.81}
501.119308.8 {0.9}
601.1193610.6 {1.08}
701.226.44212.4 {1.26}
801.226.44814.1 {1.44}
20-2016125.9 {0.6}60
251.17.7157.4 {0.75}
301.17.7188.8 {0.9}
351.210.82110.3 {1.05}
401.210.82411.8 {1.2}
451.314.32713.2 {1.35}
501.314.33014.7 {1.5}
601.419.63617.7 {1.8}
701.419.64220.6 {2.1}
801.5274823.5 {2.4}
[ ! ] Both ends of UR Type springs are not ground.
[!] Usage Count: 1 million times
■UF: Fmax. (allowable deflection) = L × 45%
Part NumberdSolid Length
(Reference Value)
F
max.
N{kgf}
max.
TypeD−L
SL-UF

SH-UF

SHD-UF
2-5*0.22.352.250.66 {0.068}
10*0.22.354.51.3 {0.14}
15*0.267.86.72.0 {0.20}
20*0.267.892.7 {0.27}
25*0.2913.611.23.3 {0.34}
30*0.2913.613.54.0 {0.41}
3-5*0.261.82.251.1 {0.11}
10*0.324.54.52.2 {0.22}
15*0.324.56.73.2 {0.33}
20*0.356.394.4 {0.45}
25*0.356.311.25.5 {0.56}
30*0.412.413.56.6 {0.67}
35*0.412.415.77.6 {0.78}
40*0.412.4188.8 {0.9}
4-5*0.3222.251.1 {0.11}
10*0.3534.52.2 {0.22}
15*0.45.26.73.2 {0.33}
20*0.45.294.4 {0.45}
25*0.459.511.25.5 {0.56}
30*0.459.513.56.6 {0.67}
35*0.515.515.77.6 {0.78}
40*0.515.5188.8 {0.9}
45*0.515.5209.8 {1}
50*0.515.522.510.8 {1.1}
60*0.5522.62712.7 {1.3}
5-5*0.352.012.251.1 {0.11}
10*0.43.24.52.2 {0.23}
15*0.43.26.753.3 {0.34}
20*0.454.9594.4 {0.45}
25*0.454.9511.255.5 {0.56}
30*0.57.7513.56.7 {0.68}
35*0.57.7515.757.7 {0.79}
400.619.5188.8 {0.9}
450.619.520.2510 {1.01}
500.619.522.511.2 {1.13}
600.6527.952713.4 {1.35}
6-5*0.42.22.251.1 {0.11}
10*0.554.52.2 {0.22}
15*0.557.76.73.2 {0.33}
20*0.557.794.4 {0.45}
250.610.811.25.5 {0.56}
300.6515.613.56.6 {0.67}
350.6515.615.77.6 {0.78}
400.6515.6188.8 {0.9}
450.6515.6209.8 {1}
500.723.122.510.8 {1.1}
600.723.12712.7 {1.3}
700.7530.831.514.7 {1.5}
8-100.65.44.52.2 {0.22}
150.657.26.73.2 {0.33}
200.710.594.4 {0.45}
250.710.511.25.5 {0.56}
300.7513.513.56.6 {0.67}
350.7513.515.77.6 {0.78}
400.818.4188.8 {0.9}
450.818.4209.8 {1}
500.818.422.510.8 {1.1}
600.8526.42712.7 {1.3}
700.8526.431.514.7 {1.5}
800.8526.43617.7 {1.8}
Part NumberdSolid Length
(Reference Value)
F
max.
N{kgf}
max.
TypeD−L
SL-UF

SH-UF

SHD-UF
10-100.654.64.52.2 {0.22}
150.654.66.73.2 {0.33}
200.89.694.4 {0.45}
250.89.611.25.5 {0.56}
300.8512.813.56.6 {0.67}
350.8512.815.77.6 {0.78}
400.917188.8 {0.9}
450.917209.8 {1}
500.91722.510.8 {1.1}
601282712.7 {1.3}
7012831.514.7 {1.5}
801283617.7 {1.8}
12-150.86.86.73.2 {0.33}
200.86.894.4 {0.45}
250.86.811.25.5 {0.56}
300.910.813.56.6 {0.67}
3511715.77.6 {0.78}
40117188.8 {0.9}
45117209.8 {1}
501.126.422.510.8 {1.1}
601.126.42712.7 {1.3}
701.126.431.514.7 {1.5}
801.239.63617.7 {1.8}
13-150.85.66.73.2 {0.33}
200.85.694.4 {0.45}
250.857.211.25.5 {0.56}
3011413.56.6 {0.67}
3511415.77.6 {0.78}
40114188.8 {0.9}
451.121.5209.8 {1}
501.121.522.510.8 {1.1}
601.121.52712.7 {1.3}
701.23031.514.7 {1.5}
801.2303617.7 {1.8}
16-150.95.66.73.2 {0.33}
2017.794.4 {0.45}
2517.711.25.5 {0.56}
301.112.113.56.6 {0.67}
351.112.115.77.6 {0.78}
401.218188.8 {0.9}
451.218209.8 {1}
501.21822.510.8 {1.1}
601.3262712.7 {1.3}
701.32631.514.7 {1.5}
801.4353617.7 {1.8}
20-201.27.298.8 {0.9}
251.39.111.311.1 {1.13}
301.411.913.513.2 {1.35}
351.411.915.815.5 {1.58}
401.515.81817.7 {1.8}
451.515.820.319.9 {2.03}
501.620.822.522.1 {2.25}
601.620.82726.5 {2.7}
701.726.431.530.9 {3.15}
801.726.43635.3 {3.6}
[ ! ] Both ends of * marked UF Type springs are not ground.
[!] Usage Count: 1 million times
 
kgf (load) = N⋅mm (spring constant) × 0.101972 × F (Deflection)
[kgf]=N × 0.101972
 
● How to calculate the number of coils (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
 
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
Using it compressed to the solid length may cause deformation or break after a few uses.
Be sure to use the springs within the range of the allowable deflection F max.(mm).
■Spring Constant (N/mm) [kgf/mm]
[ ! ] D12 is applicable to UY, UR, and UF Types only.
 TypeSL-UVSL-UYSL-URSL-UFSL-UMSL-UH
SH-UVSH-UYSH-URSH-UFSH-UMSH-UH
D SHD-UVSHD-UYSHD-URSHD-UFSHD-UMSHD-UH
2    0.05 {0.005}  0.2 {0.02}  0.3 {0.03}       
3 0.05
{0.005}
  0.098
{0.01}
  0.29
{0.03}
  0.49
{0.05}
       
4         2
{0.2}
  2.9 {0.3} 
5            
6         2.9
{0.3}
  5.9
{0.6}
 
8            
10   0.2
{0.02}
         
12             
13            9.8
{1.0}
 
16             
20    0.3 {0.03}  0.5 {0.05}  0.98 {0.1}  4.9 {0.5}  14.7 {1.5} 
Fmax.F = L × 70%F = L × Fa%F = L × Fa%F = L × 45%F = L × Fa%F = L × Fa%
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 

Ultrasonic pure water cleaning
after cleaning with pure water
*3 times
Dry
 
 

Anti-rust single packing
 
 
·Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning

 

Wash with pure water (10 MΩ·cm) after
high-pressure water jet cleaning (Ro water) 

Use pure water (13 MΩ·cm)

 
Use nitrogen blow


 

Conducted on a clean bench in a class 10 clean environment

 
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning

 

Electrolytic polishing with an electrolytic
polishing layer according to the material

Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

Use warm pure water (13 MΩ·cm)

 

Use nitrogen blow


 

Conducted on a clean bench in a class 10 clean environment
 
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SHD-UR13-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Cleaning Method Allowable Displacement
(mm)
End Face State Maximum Height when Loaded (Free Length, Allowable Deflection)
(mm)

₹ 522.91

1 Piece(s) Available 10 Day(s) or more 80130.298.51~16.0014.1121Electrolytic Polishing + Precision Cleaning48No Grinding32

Loading...

  1. 1

Basic Information

Type Round Wire Characteristics/Applications RoHS Compliant (10 Substances) Environmentally friendly RoHS Compliant (10 Substances)

Please check the type/dimensions/specifications of the part SHD-UR13-80 in the [Cleaned & Packaged] Round Wire Coil Spring - O.D. Referenced, Stainless Steel, UY/UR/UF series.

Product variants

Part Number
SH-UF10-25
SH-UF10-30
SH-UF10-35
SHD-UR16-15
SHD-UR16-20
SHD-UR16-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Cleaning Method Allowable Displacement
(mm)
End Face State Maximum Height when Loaded (Free Length, Allowable Deflection)
(mm)

₹ 475.98

1 Piece(s)Available 10 Day(s) or more 25100.494.51~8.505.50.89.6Precision Cleaning11.2With Grinding13.8

₹ 475.98

1 Piece(s)Available 10 Day(s) or more 30100.494.51~8.506.60.8512.8Precision Cleaning13.5With Grinding16.5

₹ 475.98

1 Piece(s)Available 10 Day(s) or more 35100.494.51~8.507.60.8512.8Precision Cleaning15.7With Grinding19.3

₹ 556.42

1 Piece(s)Available 10 Day(s) or more 15160.291.51~4.502.60.754.3Electrolytic Polishing + Precision Cleaning9No Grinding6

₹ 556.42

1 Piece(s)Available 10 Day(s) or more 20160.291.51~4.503.50.85.4Electrolytic Polishing + Precision Cleaning12No Grinding8

₹ 556.42

1 Piece(s)Available 10 Day(s) or more 25160.291.51~4.504.40.97.7Electrolytic Polishing + Precision Cleaning15No Grinding10