(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
(Round)
(Diamond)
* The insertion guide is applicable to tolerance p6 only.
[ ! ] SUS304 products may not be polished and have no centering hole.
When D < 3
a = 0.5
d = D - 0.1
[ ! ] Relief dimensions are reference values.
When D ≥ 3
a = 1.0
d = D - 0.2
P Fixed | P, L, B Configurable | Body Material | Cleaning Method | |||||||
Type | D Tolerance, Shape | Type | D Tolerance, Shape | [M] Material | [S] Surface Treatment | [H] Hardness | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SJP | [Round] BB (m6) BPB (p6) [Diamond] DB (m6) DPB (p6) | SL-SFP | [Round] BA (m6) BPA (p6) BG (g6) [Diamond] BD (m6) BPD (p6) DG (g6) | SUS304* | — | — | Degreasing | General environment | Anti-rust packing | General environment |
SH-SJP | SH-SFP | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||||
SHD-SJP | SDH-SFP | Electrolytic polishing + precision cleaning | ||||||||
SL-HJP | SL-HFP | SUS304 | Hard Chrome Plating | Plating Hardness: HV750 or more | Degreasing | General environment | Anti-rust packing | General environment | ||
SH-HJP | SH-HFP | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | P | — | L | — | B | ||||
Type | D Tol. | D | ||||||||
Config. | ||||||||||
SL-SJP | BB | 6 | — | 10 | ||||||
SH-HJP | BPB | 8 | — | 12 | ||||||
SHD-SFP | BG | 10 | — | P12.02 | — | L10 | — | B3.2 |
Part Number | P Selection | L | B | C | m | ℓ | (W) | |||||||||||||||||
Type | D Tolerance, Shape | D | D Dimension Tolerance | |||||||||||||||||||||
m6 | p6 | |||||||||||||||||||||||
SL-SJP SH-SJP SHD-SJP SL-HJP SH-HJP | [Round] BB (m6) BPB (p6) [Diamond] DB (m6) DPB (p6) [ ! ] Applicable when D ≥ 2 | 1 | +0.008 +0.002 | +0.012 +0.006 | 2 | 3 | 3 | 0.1 | 0.5 | 0 | — | |||||||||||||
2 | 3 | 4 | 4 | 0.5 | 1 | 1.2 | ||||||||||||||||||
3 | 4 | 5 | 6 | 5 | 5 | 2 | 1 | 1.5 | ||||||||||||||||
4 | +0.012 +0.004 | +0.020 +0.012 | 5 | 6 | 6 | 1 | 3 | 1.8 | ||||||||||||||||
5 | 6 | 8 | 10 | 2.2 | ||||||||||||||||||||
6 | 8 | 10 | 8 | 3 | ||||||||||||||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 10 | 12 | 13 | 15 | 1.5 | 4 | 3.5 | |||||||||||||||
10 | 12 | 13 | 15 | 10 | 2 | 4 | ||||||||||||||||||
12 | +0.018 +0.007 | +0.029 +0.018 | 13 | 15 | 16 | 5 | ||||||||||||||||||
13 | 15 | 16 | 22 | 2 | 5.5 | |||||||||||||||||||
16 | 20 | 25 | 3 | 5 | 7 | |||||||||||||||||||
20 | +0.021 +0.008 | +0.035 +0.022 | 25 | 30 | 30 | 15 | 9 | |||||||||||||||||
Part Number | P | L | B | C | m | ℓ | (W) | |||||
Type | D Tolerance, Shape | D | D Dimension Tolerance | 0.01 mm Increments | 1 mm Increments | 0.1 mm Increments | ||||||
m6 | p6 | g6 | ||||||||||
SL-SFP SH-SFP SHD-SFP SL-HFP SH-HFP | [Round] BA (m6) BPA (p6) BG (g6) [Diamond] BD (m6) BPD (p6) DG (g6) | 1 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 1.20 (1.50)Up to 3.00 (2.50) | 2·3 | 1.0 to 5.0 | 0.1 | 0.5 | 0 | 0.6 |
2 | 2.50 to 6.00 (4.00) | 2 to 6 | 1.0 to 15.0 (10.0) | 0.5 | 1 | 1.2 | ||||||
3 | 3.50 to 8.00 | 3 to 10 | 1.0 to 15.0 (10.0) | 2 | 1 | 1.5 | ||||||
4 | 0.016 | +0.020 +0.012 | -0.004 -0.012 | 4.50 to 8.00 | 3 (4)Up to 14 | 1.0 to 15.0 (10.0) | 1 | 3 | 1.8 | |||
5 | 5.50 to 10.00 | 5 to 15 | 1.0 to 15.0 (10.0) | 2.2 | ||||||||
6 | 6.50 to 10.00 | 5 to 15 | 1.0 to 30.0 (25.0) | 3 | ||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 8.50 to 15.00 | 5 (6)Up to 16 | 1.0 to 30.0 (25.0) | 1.5 | 4 | 3.5 | |||
10 | 11.00 to 17.00 | 5 (10)Up to 20 | 3.0 to 30.0 (25.0) | 2 | 4 | |||||||
12 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 13.00 to 18.00 | 6 (10)Up to 24 | 3.0 to 30.0 (25.0) | 5 | |||||
13 | 14.00 to 20.00 | 7 (12)Up to 26 | 5.0 to 30.0 (25.0) | 2 | 5.5 | |||||||
16 | 17.00 to 27.00 | 8 (15)Up to 32 | 5.0 to 30.0 | 3 | 5 | 7 | ||||||
20 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 | 22.00 to 30.00 | 10 (15)Up to 40 | 5.0 to 30.0 | 9 |
Config. | D | P | Mass (g) Ref. Value |
SUS304 Equivalent | |||
Round | 1 | 2 | 0.09 |
2 | 3 | 0.27 | |
4 | 0.4 | ||
3 | 4 | 0.79 | |
5 | 1.07 | ||
6 | 1.41 | ||
4 | 5 | 1.44 | |
6 | 1.86 | ||
5 | 6 | 2.93 | |
8 | 3.98 | ||
6 | 8 | 5.48 | |
10 | 7.28 | ||
8 | 10 | 11.05 | |
12 | 13.26 | ||
13 | 14.52 | ||
10 | 12 | 18.46 | |
13 | 20.03 | ||
15 | 23.55 | ||
12 | 13 | 24.18 | |
15 | 27.69 | ||
16 | 29.64 | ||
13 | 15 | 37.48 | |
16 | 39.43 | ||
16 | 20 | 60.49 | |
25 | 74.62 | ||
20 | 25 | 134.24 | |
30 | 160.14 | ||
Diamond | 2 | 3 | 0.18 |
4 | 0.29 | ||
3 | 4 | 0.55 | |
5 | 0.77 | ||
6 | 1.05 | ||
4 | 5 | 1.01 | |
6 | 1.34 | ||
5 | 6 | 2.29 | |
8 | 3.14 | ||
6 | 8 | 3.94 | |
10 | 5.36 | ||
8 | 10 | 8.81 | |
12 | 10.58 | ||
13 | 11.61 | ||
10 | 12 | 14.62 | |
13 | 15.87 | ||
15 | 18.75 | ||
12 | 13 | 18.98 | |
15 | 21.69 | ||
16 | 23.24 | ||
13 | 15 | 30.88 | |
16 | 32.39 | ||
16 | 20 | 49.29 | |
25 | 60.62 | ||
20 | 25 | 107.24 | |
30 | 127.74 |
Alterations Code | Alteration Details | Application Conditions | Ordering Example | |||||||||||||||||||||||||||||||||
MH | Adds a tapped hole![]() | [ ! ] Applicable when D ≥ 6 [ ! ] B ≥ ℓ2 + 4 [!] M + 2 ≤ P - 2 × m × tan15° (≒0.27) [NG] Combination with NTK is not available
| SL-SFPBPA10-P11.01-L12-B6.4-MH | |||||||||||||||||||||||||||||||||
NTK | Adds a removal tap hole![]() | [ ! ] Applicable when D ≥ 6 [ ! ] Effective tap length of D depends on B dimension configurable range. [ ! ] When L + B + m ≤ M × 3, the tapped holes go through. [ ! ] When L + B + m ≤ M × 5,
| SL-SFPBPA10-P11.01-L12-B6.4-MTK | |||||||||||||||||||||||||||||||||
TC | Length of Tapered Point![]() | Changes the m dimension. TC = 1 mm Increments [!] B + m ≥ TC + 2 (Straight Section min. 2 mm) [ ! ] Applicable when P ≥ 2.00 [ ! ] P/2-TC × tan15° (≒0.27) > 0.5 [ ! ] B dimension changes when TC is specified.
| SL-SFPBPA10-P11.01-L12-B6.4-TC5 | |||||||||||||||||||||||||||||||||
RC | Stem R Alterations![]() | Changes the relief to R0.5. [ ! ] Applicable when P - D ≥ 2 | SL-SFPBPA10-P11.01-L12-B6.4-RC |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Pure water cleaning followed by ultrasonic pure water cleaning *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SHD-SJPDB10-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Guide Tip Shape | Surface Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Cleaning Method | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Material Certificate: Materials | Material Certificate: Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,541.90 | 1 Piece(s) | Available | 10 Day(s) or more | Diamond | Not Provided | [Stainless Steel] SUS304 Equivalent | 12 | 10 | m6 | Electrolytic Polishing + Precision Cleaning | 15 | 10 | P Selectable | SUS304 | Hard Chrome Plating |
Loading...
Basic Shape | Large Head | Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided | Mounting Side Shape | Straight (Press-Fit) |
Heat Treatment | Not Provided | Locating Side O.D. Tolerance | 0/-0.01 | Material Certificate | Available |
Please check the type/dimensions/specifications of the part SHD-SJPDB10-12 in the [Clean & Pack] Locating Pin - Large Head, Tapered, Press Fit series.
Part Number |
---|
SH-SJPBB10-15 |
SH-SJPBB12-13 |
SH-SJPBB12-15 |
SHD-SJPDB10-13 |
SHD-SJPDB10-15 |
SHD-SJPDB12-13 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Insertion Guide Tip Shape | Surface Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Cleaning Method | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Material Certificate: Materials | Material Certificate: Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 891.62 | 1 Piece(s) | Available | 10 Day(s) or more | Round | Not Provided | [Stainless Steel] SUS304 Equivalent | 15 | 10 | m6 | Precision Cleaning | 15 | 10 | P Fixed Type | - | - | |
₹ 918.44 | 1 Piece(s) | Available | 10 Day(s) or more | Round | Not Provided | [Stainless Steel] SUS304 Equivalent | 13 | 12 | m6 | Precision Cleaning | 15 | 10 | P Fixed Type | - | - | |
₹ 918.44 | 1 Piece(s) | Available | 10 Day(s) or more | Round | Not Provided | [Stainless Steel] SUS304 Equivalent | 15 | 12 | m6 | Precision Cleaning | 15 | 10 | P Fixed Type | - | - | |
₹ 1,541.90 | 1 Piece(s) | Available | 10 Day(s) or more | Diamond | Not Provided | [Stainless Steel] SUS304 Equivalent | 13 | 10 | m6 | Electrolytic Polishing + Precision Cleaning | 15 | 10 | P Selectable | SUS304 | Hard Chrome Plating | |
₹ 1,541.90 | 1 Piece(s) | Available | 10 Day(s) or more | Diamond | Not Provided | [Stainless Steel] SUS304 Equivalent | 15 | 10 | m6 | Electrolytic Polishing + Precision Cleaning | 15 | 10 | P Selectable | SUS304 | Hard Chrome Plating | |
₹ 1,568.72 | 1 Piece(s) | Available | 10 Day(s) or more | Diamond | Not Provided | [Stainless Steel] SUS304 Equivalent | 13 | 12 | m6 | Electrolytic Polishing + Precision Cleaning | 15 | 10 | P Selectable | SUS304 | Hard Chrome Plating |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy