(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Type of Floating Joints | No. | MA | MB | ME | MF | MG | MH | MJ | MK | Radial Compensation |
E-MCCRF | M3-0.5 | 23.5 | 7.5 | 12.8 | 5.5 | 2.4 | 4 | M3×0.5 | ±5° | 0.5 |
M4-0.7 | 26 | 9.5 | 12.8 | 6 | 3 | 4 | M4×0.7 | ±5° | 0.5 | |
M5-0.8 | 34.5 | 13.5 | 13.8 | 8 | 4 | 6 | M5×0.8 | ±5° | 0.5 | |
M6-1.0 | 34.5 | 13.5 | 13.8 | 8 | 4 | 6 | M6×1.0 | ±5° | 0.5 | |
M8-1.25 | 51 | 20 | 24 | 10.5 | 6 | 8 | M8×1.25 | ±5° | 0.5 | |
M10-1.25 | 58 | 22 | 26 | 11 | 6 | 10 | M10×1.25 | ±5° | 0.5 | |
M12-1.25 | 58 | 22 | 28 | 11.5 | 7 | 12 | M12×1.25 | ±5° | 0.5 | |
M14-1.5 | 70 | 22.5 | 34.5 | 16 | 8 | 15 | M14×1.5 | ±5° | 0.75 | |
M16-1.5 | 90 | 27 | 44.5 | 19 | 8 | 17 | M16×1.5 | ±5° | 0.75 | |
M18-1.5 | 92 | 27 | 44.5 | 21 | 11 | 18 | M18×1.5 | ±5° | 1 | |
M20-1.5 | 102 | 29 | 53 | 22 | 10 | 22 | M20×1.5 | ±5° | 1.25 | |
M22-1.5 | 102 | 32 | 53 | 25 | 13 | 22 | M22X1.5 | ±5° | 1.25 | |
M26-1.5 | 120 | 32 | 59.5 | 25 | 13 | 27 | M26X1.5 | ±5° | 2 |
Part Number |
---|
E-MCCRF-M8-1.25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Applicable Cylinder Rod Thread Dia. D (Ø) | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 4,546.00 | 4 Piece(s) | Available | 7 Day(s) | [M3 ~ M8] M8 | [1~1.75] 1.25 | M8X1.25 | M8 | 1.25 |
Loading...
Type | No. | MA | MB | ME | MF | MG | MH | MJ | MK | Radial Compensation |
E-MCCRF | M3-0.5 | 23.5 | 7.5 | 12.8 | 5.5 | 2.4 | 4 | M3×0.5 | ±5° | 0.5 |
M4-0.7 | 26 | 9.5 | 12.8 | 6 | 3 | 4 | M4×0.7 | ±5° | 0.5 | |
M5-0.8 | 34.5 | 13.5 | 13.8 | 8 | 4 | 6 | M5×0.8 | ±5° | 0.5 | |
M6-1.0 | 34.5 | 13.5 | 13.8 | 8 | 4 | 6 | M6×1.0 | ±5° | 0.5 | |
M8-1.25 | 51 | 20 | 24 | 10.5 | 6 | 8 | M8×1.25 | ±5° | 0.5 | |
M10-1.25 | 58 | 22 | 26 | 11 | 6 | 10 | M10×1.25 | ±5° | 0.5 | |
M12-1.25 | 58 | 22 | 28 | 11.5 | 7 | 12 | M12×1.25 | ±5° | 0.5 | |
M14-1.5 | 70 | 22.5 | 34.5 | 16 | 8 | 15 | M14×1.5 | ±5° | 0.75 | |
M16-1.5 | 90 | 27 | 44.5 | 19 | 8 | 17 | M16×1.5 | ±5° | 0.75 | |
M18-1.5 | 92 | 27 | 44.5 | 21 | 11 | 18 | M18×1.5 | ±5° | 1 | |
M20-1.5 | 102 | 29 | 53 | 22 | 10 | 22 | M20×1.5 | ±5° | 1.25 | |
M22-1.5 | 102 | 32 | 53 | 25 | 13 | 22 | M22X1.5 | ±5° | 1.25 | |
M26-1.5 | 120 | 32 | 59.5 | 25 | 13 | 27 | M26X1.5 | ±5° | 2 |
Type | Floating Joints / Cylinder Connector / Slide | Applicable Cylinder | Air Cylinder | Operating Temperature Range(°C) | -20::70 |
---|
Please check the type/dimensions/specifications of the part E-MCCRF-M8-1.25 in the Floating Joints Screw Mount Type series.
Part Number |
---|
E-MCCRF-M10-1.25 |
E-MCCRF-M12-1.25 |
E-MCCRF-M14-1.5 |
E-MCCRF-M16-1.5 |
E-MCCRF-M18-1.5 |
E-MCCRF-M20-1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Applicable Cylinder Rod Thread Dia. D (Ø) | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 1,775.00 | 1 Piece(s) | Available |
Same day
Stock | [M10 ~ M18] M10 | [1~1.75] 1.25 | M10X1.25 | M10 | 1.25 | |
₹ 4,559.00 | 1 Piece(s) | Available | 7 Day(s) | [M10 ~ M18] M12 | [1~1.75] 1.25 | M12X1.25 | M12 | 1.25 | |
₹ 4,658.00 | 1 Piece(s) | Available |
Same day
Stock | [M10 ~ M18] M14 | [1~1.75] 1.5 | M14X1.5 | M14 | 1.5 | |
₹ 4,779.00 | 1 Piece(s) | Available | 7 Day(s) | [M10 ~ M18] M16 | [1~1.75] 1.5 | M16X1.5 | M16 | 1.5 | |
₹ 4,944.00 | 1 Piece(s) | Available | 7 Day(s) | [M10 ~ M18] M18 | [1~1.75] 1.5 | M18X1.5 | M18 | 1.5 | |
₹ 4,834.00 | 1 Piece(s) | Available |
Same day
Stock | [M20 ~ M26] M20 | [1~1.75] 1.5 | M20X1.5 | M20 | 1.5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy