(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Detection item Water pressure test, Unit: Mpa | Generic products on the market | Economy series |
Water Pressure: 4 | OK | OK |
Water Pressure: 8 | Leakage | OK |
Water Pressure: 12 | - | OK |
Water Pressure: 16 | - | OK |
Result | NG | OK |
Test Item | Generic products on the market | Economy series |
Salt spray test (48H) | Mostly rusted | Almost no rust |
Daily environment equivalent | About 6 months | 3 years and above |
Drawing | ![]() | ![]() |
Operating Temperature Range | -50~150℃ |
Max. Operating Pressure | 5MPa |
![]() | ![]() | ![]() |
Move parts related to mechanism sliding support, temperature adjusting and heating with racks, gears and other workpieces. | Check 3 types of parts related to the sliding support, temperature adjusting and heating in the same position. | Belt tension device (with the spring) |
![]() | ![]() | ![]() |
Parts related to the sliding support, nut, profile, temperature adjusting and heating | Slide up and down through clamping & welding parts of the cam bearing mechanism | No need to worry about handling of inductor wiring even for reversely rotating objects |
Part Number |
---|
E-SJSFS6A |
E-SJSFS8A |
E-SJSFS10A |
E-SJSFS15A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread Rc (PT) or T or T1 or Q or Q1 |
---|---|---|---|---|---|
₹ 89.00 | 5 Piece(s) | Available | Same day | 1/8B(6A) | |
₹ 124.00 | 5 Piece(s) | Available | Same day | 1/4B(8A) | |
₹ 197.00 | 5 Piece(s) | Available | Same day | 3/8B(10A) | |
₹ 363.00 | 5 Piece(s) | Available | Same day | 1/2B(15A) |
Loading...
Part Number | D G | L mm | CH mm |
Equal Dia. Hexagon Sleeve | 1/8 | 15 | 14 |
1/4 | 22 | 17 | |
3/8 | 24 | 22 | |
1/2 | 30 | 27 |
Connecting Shape | Socket | Connection Type | Thread <-> Thread, Equal Dia. Same Type | Material | Brass |
---|---|---|---|---|---|
Connecting Thread Type (1) | G (Tapped) | Connecting Thread Type (2) | G (Tapped) | Applicable Fluid | Pulsating Water, Static Flow Water / Air / vapor / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 5 | Surface Treatment | No |
Operating Temperature Range(°C) | -50::150 | Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy